Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Pressure Gauges >> 2" and 2 1/2&qu... >> PGC Series

Commercial Grade Pressure Gauges, Type C

PGC Series   
1 year warranty
 
Pressure Gauges, air pressure gauge, dial gauge, dial gage
PGC Series:Commercial Grade Pressure Gauges, Type C
Click for larger image.
   
¥ 330.00  PGC-20L-15
Economically Priced
Long Lasting Movement
Durable Construction
Stocked Ranges for Fast Delivery

View related products - Pressure Gauges

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The Spring Suspended Movement represents the new look of the future. Wearing parts have been reduced to a minimum. The entire movement is now suspended between two springs, the Bourdon tube above and the link below. For the user, this means greater resistance to mechanical shock and vibration. This increased resistance to the effects of rough usage contributes to longer gauge life.

The high reliability of the commercial gauge line is chiefly attributable to the unique spring-suspended movement. The entire movement is suspended between 2 springs, the Bourdon tube above and the link below. Wearing parts have been reduced to a minimum. Movement parts are ultrasonically cleaned and lubricated with silicone oil to ensure long cycle life. The spring suspended movement is largely resistant to shock, pulsation, and vibration. The result is longer gauge life. The numerous applications for commercial gauges include installation on pumps, portable compressors, industrial machinery, hydraulic and pneumatic systems, instrumentation, and pressurized vessels.

SPECIFICATIONS
Temperature: 66°C (150°F) max
Case: Painted Steel
Window: Polycarbonate Plastic
Bourdon Tube: Bronze
Connection: Brass ¼ NPT
Ranges: Vacuum thru 600 psi
Accuracy: 3-2-3% (3% over first & last 10% of range, 2% over remainder).

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 Commercial Gauges, 2" Size, ¼ NPT Lower Fitting
 PGC-20L-30V In Stock   ¥330.00    vacuum gauge with 0 to -30 inHg range  
 PGC-20L-30V/15 2 Weeks   ¥328.00    compound gauge with -30 inHg to 15 psi range  
 PGC-20L-30V/30 19 Weeks   ¥330.00    compound gauge with -30 inHg to 30 psi range  
 PGC-20L-30V/100 2 Weeks   ¥328.00    compound gauge with -30 inHg to 100 psi range  
 PGC-20L-15 2 Weeks   ¥330.00    pressure gauge with 0 to 15 psi range  
 PGC-20L-30 2 Weeks   ¥328.00    pressure gauge with 0 to 30 psi range  
 PGC-20L-60 2 Weeks   ¥330.00    pressure gauge with 0 to 60 psi range  
 PGC-20L-100 19 Weeks   ¥330.00    pressure gauge with 0 to 100 psi range  
 PGC-20L-160 2 Weeks   ¥328.00    pressure gauge with 0 to 160 psi range  
 PGC-20L-300 2 Weeks   ¥328.00    pressure gauge with 0 to 300 psi range  
 PGC-20L-400 2 Weeks   ¥328.00    pressure gauge with 0 to 400 psi range  
 PGC-20L-600 2 Weeks   ¥330.00    pressure gauge with 0 to 600 psi range  
 Commercial Gauges, 2" Size, ¼ NPT Back Fitting
 PGC-20B-30V 19 Weeks   ¥377.00    vacuum gauge with 0 to -30 inHg range  
 PGC-20B-30V/15 2 Weeks   ¥375.00    compound gauge with -30 inHg to 15 psi range  
 PGC-20B-30V/30 19 Weeks   ¥375.00    compound gauge with -30 inHg to 30 psi range  
 PGC-20B-30V/100 2 Weeks   ¥375.00    compound gauge with -30 inHg to 100 psi range  
 PGC-20B-15 10 Weeks   ¥377.00    pressure gauge with 0 to 15 psi range  
 PGC-20B-30 2 Weeks   ¥377.00    pressure gauge with 0 to 30 psi range  
 PGC-20B-60 2 Weeks   ¥375.00    pressure gauge with 0 to 60 psi range  
 PGC-20B-100 2 Weeks   ¥377.00    pressure gauge with 0 to 100 psi range  
 PGC-20B-160 19 Weeks   ¥357.00    pressure gauge with 0 to 160 psi range  
 PGC-20B-300 2 Weeks   ¥375.00    pressure gauge with 0 to 300 psi range  
 PGC-20B-600 2 Weeks   ¥375.00    pressure gauge with 0 to 600 psi range  
 Commercial Gauges, 2½" Size, ¼ NPT Lower Fitting
 PGC-25L-30V 2 Weeks   ¥377.00    vacuum gauge with 0 to -30 inHg range  
 PGC-25L-30V/15 2 Weeks   ¥375.00    compound gauge with -30 inHg to 15 psi range  
 PGC-25L-30V/30 2 Weeks   ¥375.00    compound gauge with -30 inHg to 30 psi range  
 PGC-25L-30V/100 19 Weeks   ¥375.00    compound gauge with -30 inHg to 100 psi range  
 PGC-25L-30V/160 2 Weeks   ¥375.00    compound gauge with -30 inHg to 160 psi range  
 PGC-25L-15 11 Weeks   ¥377.00    pressure gauge with 0 to 15 psi range  
 PGC-25L-30 2 Weeks   ¥377.00    pressure gauge with 0 to 30 psi range  
 PGC-25L-60 10 Weeks   ¥377.00    pressure gauge with 0 to 60 psi range  
 PGC-25L-100 2 Weeks   ¥377.00    pressure gauge with 0 to 100 psi range  
 PGC-25L-160 2 Weeks   ¥377.00    pressure gauge with 0 to 160 psi range  
 PGC-25L-300 2 Weeks   ¥377.00    pressure gauge with 0 to 300 psi range  
 PGC-25L-600 2 Weeks   ¥375.00    pressure gauge with 0 to 600 psi range  
 Commercial Gauges, 2½" Size, ¼ NPT Back Fitting
 PGC-25B-30V 12 Weeks   ¥435.00    vacuum gauge with 0 to -30 inHg range  
 PGC-25B-30V/15 2 Weeks   ¥430.00    compound gauge with -30 inHg to 15 psi range  
 PGC-25B-30V/30 2 Weeks   ¥430.00    compound gauge with -30 inHg to 30 psi range  
 PGC-25B-30V/100 2 Weeks   ¥430.00    compound gauge with -30 inHg to 100 psi range  
 PGC-25B-15 2 Weeks   ¥435.00    pressure gauge with 0 to 15 psi range  
 PGC-25B-30 2 Weeks   ¥435.00    pressure gauge with 0 to 30 psi range  
 PGC-25B-60 2 Weeks   ¥430.00    pressure gauge with 0 to 60 psi range  
 PGC-25B-100 2 Weeks   ¥430.00    pressure gauge with 0 to 100 psi range  
 PGC-25B-160 2 Weeks   ¥430.00    pressure gauge with 0 to 160 psi range  
 PGC-25B-300 2 Weeks   ¥430.00    pressure gauge with 0 to 300 psi range  
 PGC-25B-400 2 Weeks   ¥430.00    pressure gauge with 0 to 400 psi range  
Price are shown in RMB.

 Note: Custom dial faces available. $125 set-up charge and 100 peice minimum order.
 Ordering Example: (1) PGC-20B-30 is a commercial pressure gauge with 2-inch dial, back connection and 0/30 psi range,, ¥377.00
   Part Number Builder
(1) (2) (3)   
P
P
G
G
C
C
-
-
Qty:
Option Descriptions
(1) Dial Size
  Select
20 for 2 inch dial
25 for 2 1/2 inch dial
(2) Fitting (1/4 NPT male)
  Select
B for back fitting
L for lower fitting
(3)
  Select
-30V for 0 to 30 in Hg Vac
-30V/30 for 30 in Hg Vac to 30 psi
-30V/15 for 30 in Hg Vac to 15 psi
-15 for 0 to 15
-30 for 0 to 30
-60 for 0 to 60
-100 for 0 to 100
-160 for 0 to 160
-300 for 0 to 300
-600 for 0 to 600
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
DIALS DIALS:
Standard Dials for Comercial and Panel Gauges
   
Keywords:Commercial Grade Gauges, Type C Pressure Gauge, Pressure gage, Tire gage, tire pressure gage air pressure gauge, dial gage, dial gauge, orp meter ph meter temperature ph probe used ph meter

   Back to top Back to top