Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouple Connect... >> Multiconductor Feedt... >> PFTFS

Vacuum/Pressure Feedthroughs, Hermetic Face Seal

PFTFS   
 
Vacuum/Pressure Feedthroughs, Hermetic Face Seal
PFTFS:Vacuum/Pressure Feedthroughs, Hermetic Face Seal
Click for larger image.
   
¥ 8,400.00  PFTFS-8J
2000 psi Pressure Rating
10-8 Torr Vacuum Rating
Copper and Thermocouple Wire
8 Wire Pairs for 8 Thermocouples
PFA Insulated Wire
Nitrile O-Ring and Jam Nut
Each Unit Tested for Reliability

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

SPECIFICATIONS
Material: 300 series SS; nitrile O-ring
Maximum Pressure: 2000 psi
Leak Rates, Pressure: 1 x 10-6 cc air/s at 2000 psi; 1 X 10-7 cc air/s at 29 inHg vacuum
Vacuum Limit: 1 x 10-8 Torr
Leak Rates, Vacuum: 1 x 10-8 cc He/s at 15 psi; 1 X 10-8 cc He/s at 10-8 Torr
Temperature Limits: -40 to 250°F (-40 to 120°C)
Out Gassing: < 0.003% VCM; < 0.34% weight loss; sample at 125°C, surface at 25°C
Wire: 20 AWG solid with PFA insulation; 48 inL, -200 to 200°C rating

NOTE: The Face Seal is the High Pressure Side, the tightening nut is the low pressure side. Contact our Pressure Engineering Department for any questions about installation
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 PFTFS-8J 6 Weeks   ¥8,400.00    Hermetic feedthrough, face seal design, for 8 Type J-Thermocouple  
 PFTFS-8K 10 Weeks   ¥7,995.00    Hermetic feedthrough, face seal design, for 8 Type K-Thermocouple  
 PFTFS-8T 2 Weeks   ¥7,995.00    Hermetic feedthrough, face seal design, for 8 Type T-Thermocouple  
 PFTFS-8E 10 Weeks   ¥8,445.00    Hermetic feedthrough, face seal design, for 8 Type E-Thermocouple  
 PFTFS-8CU 5 Weeks   ¥8,060.00    Hermetic feedthrough, face seal design, for 8 uncompensated copper pairs of leads  
Price are shown in RMB.

 Ordering Example: (1) PFTFS-8K Hermetic feedthrough, face seal design, for 8 type K, thermocouples, ¥7,995.00

   
Keywords:Vacuum/Pressure Feedthroughs, Hermetic Face Seal

   Back to top Back to top