Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouple Connect... >> Thermocouple Connect... >> OTP Series

3-Prong Standard Size Round Pin Connector for Thermocouple, RTD and 3-Wire Thermistor

OTP Series   
 
RTD 3 Wire Connector
OTP Series:3-Prong Standard Size Round Pin Connector for Thermocouple, RTD and 3-Wire Thermistor
Click for larger image.
   
¥ 74.00  OTP-T-M
3 Prong / Pin Standard Design
Thermocouple Color Coded ANSI
White Uncompensated Available
Glass Filled Nylon Rated to 356 F

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The OTP 3-prong is standard sized with round pins and is available color-coded for thermocouple or white for uncompensated 3 wire and 3 pin TC connectors. These quick disconnect plugs and jacks provide reliable connections between thermocouple, RTD or thermistors and extension wires. The color-coded bodies are molded of high performance glass-reinforced nylon. Tubular plug prongs and collet-type jack inserts have low mass and reduce temperature gradients. Negative prongs and inserts are larger than positives to insure proper polarity upon connection. This is a standard feature on all connectors. Recommended for most applications requiring three-wire circuits, including shielded thermocouples, thermistors, and RTD's. Especially useful for continuing thermocouple shield leads through panel jacks. Will withstand ambient temperatures to 220°C (425°F). High-impact construction.
For strain relief and other accessories see Related Links below.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 OTP-K-M In Stock   ¥70.00    3-prong heavy duty male connector with type K calibration  
 OTP-K-M-ROHS    Consult sales   This product has changed to a new number, and is identical in form, fit, function, and approvals. Please refer to: OTP-K-M
3-prong heavy duty male connector with type K calibration
 
 OTP-K-F In Stock   ¥104.00    3-prong heavy duty female connector with type K calibration  
 OTP-T-F In Stock   ¥104.00    3-prong heavy duty female connector with type T calibration  
 OTP-T-F In Stock   ¥104.00    3-prong heavy duty female connector with type T calibration  
 OTP-J-M 2 Weeks   ¥70.00    3-prong heavy duty male connector with type J calibration  
 OTP-E-F 2 Weeks   ¥104.00    3-prong heavy duty female connector with type E calibration  
 OTP-U-F In Stock   ¥116.00    3-prong heavy duty female connector with type U calibration  
 OTP-N-M 2 Weeks   ¥74.00    3-prong heavy duty male connector with type N calibration  
Price are shown in RMB.

 Note: To Order: Specify "M" for male connector only, or "F" for female connector only.
Order male and female separately to create pairs.

 Ordering Example: (1) OTP-T-M 3-prong heavy duty male connector with type T calibration, ¥74.00
   Part Number Builder
(1) (2) (3)   
O
O
T
T
P
P
-
-
-
-
Qty:
Option Descriptions
(1) Thermocouple Calibration
  Select
K for Type K
T for Type T
J for Type J
E for Type E
U for Uncompensated or Type B
N for Type N
(2) Connector Contacts
  Select
M for Male
F for Female
(3) ROHS
  Select
Nothing(leave field blank) for Non-ROHS
-ROHS for ROHS
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
OSTW-SC, OSTW-CC, GST-SC, DX,<br> XBRLK, SSRT, PCLM,SFCL, RSACL,<br> SACL, SRB, SRBS OSTW-SC, OSTW-CC, GST-SC, DX,
XBRLK, SSRT, PCLM,SFCL, RSACL,
SACL, SRB, SRBS
:
Accessories: Standard Size Round Pin Thermocouple Connector, Wire Cable Clamps, Strain Relief, Grommets, Brass Crimp
TPJ-(*)-F TPJ-(*)-F:
Panel Jacks, 3-Prong Round Standard Size Snap-In for Thermocouples and RTDs
MTP Series MTP Series:
3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor
OSTW-CC Series OSTW-CC Series:
Thermocouple Connector Standard Size Round 2 Pin includes Integral Cable Clamp Cap
SMPW-CC Series SMPW-CC Series:
Miniature Size Thermocouple Connectors
   
Keywords:3-Prong Standard Size TC connector, 3 pin roundThermocouple Connector,3 pin round TC connector , 3 pin round RTD connector, 3 wire thermistor connector, orp analyzer orp electrodes orp redox ph measuring

   Back to top Back to top