Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Infrared Temperature... >> Thermal Imagers >> OSXL-TIC Series

Thermal Imaging Camera

OSXL-TIC Series   
3 year warranty CE
 
Thermal Imaging Camera
OSXL-TIC Series:Thermal Imaging Camera
Click for larger image.
   
Interchangeable Lenses
Upper Temperature Range of 300°C (482°F)
160 x 120 (19,200) Pixel Focal Plane Array IR Detector
Temperature Sensitivity of ±0.08°C (±0.14°F) or Better
100 mm (4") Minimum Focal Distance Allows Close-Up Work
Bluetooth Headset for Voice Annotations (OSXL-TIC103)
Included 2 GB MicroSD Card
USB 2.0 and Video Out Jacks
Bright 89 mm (3.5") Diagonal Flip-Up Color LCD
Variable Emissivity
Tripod Mount (Optional Adaptor)
Water, Dust and Oil-Resistant to IP54 Standard
Shock and Vibration- Resistant
Powered by Rechargeable Li-Ion Battery
Not For Export

View related products - Infrared Temperature Measurement Instruments

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

We are offering the OSXL-TIC series at special sale prices until we recover from our current overstocked position.

The OSXL-TIC is ideal for revealing hidden heat-driven processes and problems. Applications include: equipment maintenance, repair and operations (MRO); building energy audits; process/manufacturing plant maintenance; water damage restoration; firefighting; navigation; surveillance. By converting objects’ infrared (IR) radiation to visible color images, thermal imaging cameras make it possible to detect very small temperature differences from a distance. Heat signatures can help diagnose the cause of equipment failures and poor performance due to wear and tear, misalignments and fault conditions.

SPECIFICATIONS
Picture-In-Picture Mode (Visual + Thermal Image Fusion):

    OSXL-TIC101:No
    OSXL-TIC102, OSXL-TIC103, OSXL-TIC104: Yes
Analysis Tools:
    OSXL-TIC101: 2 moveable spots, isothermal analysis
    OSXL-TIC102: 4 moveable spots, isothermal analysis
    OSXL-TIC103 and OSXL-TIC104: 9 movable spots, isothermal analysis profile analysis, 5 area analysis
LED Flashlight:
    OSXL-TIC101: No
    OSXL-TIC102, OSXL-TIC103, OSXL-TIC104: Yes
Temperature Alarms:
    OSXL-TIC101: No
    OSXL-TIC102, OSXL-TIC103,OSXL-TIC104: Yes
Visual File Format:
    OSXL-TIC101: Prop SAT/JPG OSXL-TIC102, OSXL-TIC103,
    OSXL-TIC104: Prop SAT/CCD/JPG
Visual Image Display Resolution:
    OSXL-TIC101, OSXL-TIC102, OSXL-TIC103 320 x 240 pixelsOSXL-TIC104 640x480
Thermal Video Streaming: OSXL-TIC101 and
    OSXL-TIC102: No
    OSXL-TIC103 and OSXL-TIC104: Yes (via USB, requires optional pro software)
Voice Annotation: OSXL-TIC101 and
    OSXL-TIC102: No
    OSXL-TIC103 and OSXL-TIC104: Yes (via bluetooth)
IR Detector Resolution: OSXL-TIC101, OSXL-TIC102 and
    OSXL-TIC103: 160 x 120 pixels (19,200 pixels)
    OSXL-TIC104: 384 x 288 pixels (110,592 pixels)
Spatial Resolution:
    OSXL-TIC101, OSXL-TIC102 and OSXL-TIC103: 2.2 mrad
    OSXL-TIC104: 1.3 mrad
Thermal Sensitivity at 30°C (86°F):
    OSXL-TIC101, OSXL-TIC102 and OSXL-TIC103: 0.08°C (±1.4°F)
    OSXL-TIC104: 0.04°C (±0.072°F)
Field of View:
    OSXL-TIC101, OSXL-TIC102 and OSXL-TIC103: 20 x 15°
    OSXL-TIC104: 24 x 18°
Refresh Rate: 30 frames per second
Accuracy: ±2°C (±3°F) or 2% of rdg
IR Detector Spectral Range: 8 to 14 ìm
Laser Pointer: Yes Temperature Measurement Range: -20 to 300°C (-4 to 572°F), upgradeable to 1500°C (2732°F)
Detector Type: Uncooled focal plane array, manual focusing Measurement Compensation
Factors: Emissivity, ambient temperature, humidity, distance
Focusing: Manual
Minimum Focal Distance: 100 mm (4") Optional Telephoto and Wide-Angle
Lenses: Yes (6.4, 9 and 38° field of view available)
Display: Flip-up 89 mm (3.5") diagonal color LCD
Auto Hot/Cold Spot Indicator: Yes
Video Output Formats: NTSC, PAL
Color Palettes: Ironbow, iron-inverted, rainbow, feather, grey, grey-inverted Image Storage Medium, Capacity: 2 GB miniSD memory card (included)
Thermal File Format: Proprietary SAT, radiometric, JPG
Text Input: No
Battery: Rechargeable lithium-ion
Total Charge Capacity: Up to 5 hours continuous with 2 batteries
Power Saver Mode: Yes
Operating Temperature: -20 to 50°C (-4 to 122°F) @ 10 to 90% RH
Water/Dust/Oil Resistance: IP54
Shock Resistance: Operational 25G
Vibration Resistance: Operational 2G
Weight: 580 g (1.3 lb)
Dimensions: 172 x 80 x 162 mm (6.8 x 3.1 x 6.4")
Tripod Mount: Standard base (adaptor optional)
External Power Source: AC adaptor (optional)
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 OSXL-TIC101    Consult sales   Thermal imager, Resolution: 160 x 120 pixels (19,200 pixels)  
 OSXL-TIC102    Consult sales   Thermal and visual imager with picture-in-picture, Resolution:160 x 120 pixels (19,200 pixels)  
 OSXL-TIC103    Consult sales   Thermal and visual imager with picture-in-picture, streaming and voice annotation, Resolution: 160 x 120 pixels (19,200 pixels) Bluetooth Headset included for voice annotation.  
 OSXL-TIC104    Consult sales   Thermal and visual imager with picture-in-picture, streaming and voice annotation, 384 x 288 pixels (76,800 pixels)  
 Accessories
 OSXL-TIC-AC 2 Weeks   ¥1,045.00    AC adaptor  
 OSXL-TIC-BATT 16 Weeks   ¥880.00    Replacement li-ion battery  
 OSXL-TIC-SOFT 16 Weeks   ¥11,840.00    Professional software  
 TRIPOD    Consult sales   Lightweight tripod expands 305 mm to 1.1 m (12 to 45")  
 OSXL-TIC12    Consult sales   Lens for OSXL-TIC101/102/103, 12° field of view  
 OSXL-TIC14    Consult sales   Lens for OSXL-TIC101/102/103, 14° field of view  
 OSXL-TIC28    Consult sales   Lens for OSXL-TIC101/102/103, wide angle lens 28° field of view  
 OSXL-TIC38    Consult sales   Lens for OSXL-TIC101/102/103, wide angle lens 38° field of view  
 OSXL-TIC4.8    Consult sales   Lens for OSXL-TIC101/102/103, telephoto lens with 4.8° field of view  
 OSXL-TIC6.4    Consult sales   Lens for OSXL-TIC101/102/103, telephoto lens with 6.4° field of view  
 OSXL-TIC9    Consult sales   Lens for OSXL-TIC101/102/103, telephoto lens with 9° field of view  
 OSXL-TIC104-12    Consult sales   Lens only OSXL-TIC104, 12° field of view  
 OSXL-TIC104-28    Consult sales   Lens only OSXL-TIC104, wide angle lens 28° field of view  
 OSXL-TIC104-48    Consult sales   Lens only OSXL-TIC104, wide angle lens 48° field of view  
Price are shown in RMB.

 Note: Comes complete with 2 rechargeable li-ion batteries, compact battery charger, 2 GB miniSD memory card, SD card reader, video cable with BNC plug, USB 2.0 cable, bluetooth headset with charger (OSXL-TIC103 only), lens cap, analysis and reporting software on CD, calibration certificate, hand and neck straps, custom hard case and operator’s manual.

 Related Links - Manual
 Product Manual
   Download  OSXL-TIC100 Series - Thermal Imaging Cameras
   Download  OSXL-TIC100 Series - Quick Start Guide Thermal Imaging Cameras OSXL-TIC101, 102, 103, 104
   Download  OSXL-TIC100 Series Software - Software Manual for Thermal Imaging Cameras
   
Keywords:Thermal Imaging Camera, thermal imager, thermal imagers, infrared handheld

   Back to top Back to top