Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Recorders >> Dataloggers >> OM-EL-USB-TC

Thermocouple Data Logger with USB Interface.

OM-EL-USB-TC   
1 year warranty CE
 
Thermocouple Data Logger and Recorder | Omega Engineering
OM-EL-USB-TC:Thermocouple Data Logger with USB Interface.
Click for larger image.
   
¥ 1,060.00  OM-EL-USB-TC
Plugs Directly The Thermocouple Data Logger Into The USB Port for Easy Setup and Data Download
Accepts Type J, K or T Thermocouples
2 User-Programmable Alarm Thresholds
Bright Red, Green and Orange LED Indication
Low Battery Warning

View related products - Environmental Recorders and Data Loggers

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The OM-EL-USB-TC thermocouple data logger measures and stores over 32,000 temperature readings from either a Type J, Type K or Type T thermocouple which plugs into a miniature female thermocouple receptacle at the base of the unit. The user can easily set up the initial data logging parameters including thermocouple type, logging rate, start-time, high/low alarm settings, logging mode and desired temperature units (°C or °F) and also download the stored data by plugging the module straight into a PC’s USB port and running the easy-to-use Windows software.

Downloaded data can then be graphed, printed and exported to other applications such as Excel. The usb thermocouple data logger is supplied complete with a long-life lithium battery. Data logger status is indicated by flashing red, green and orange LEDs.

This thermocouple data logger can be utilized in a variety of applications ranging from laboratory temperature measurement to in-field testing. Its compact size make it an ideal choice for any portable application.

Specifications
Temperature Measurement Range:
Type J:
-130 to 900°C (-202 to 1652°F)
Type K: -200 to 1300°C (-328 to 2372°F)
Type T: -200 to 350°C (-328 to 662°F)
Resolution: 0.5°C (1°F)
Accuracy: ±1.0°C (±2.0°F)
Thermocouple Connection: Female subminiature thermocouple connector
Temperature Units: °C or °F selectable in software
Memory: 32,000 readings
Logging Interval: 1 sec, 10 sec, 1 min, 5 min, 30 min, 1 hr, 6 hr, 12 hr
(selectable in software)
High/Low Alarms: Selectable in software
Start Date/Time: Selectable in software
Operating Temperature Range: -10 to 40°C (-14 to 104°F)
Visual Indicators (LEDs): 2 LEDs; the first LED flashes orange to indicate a problem
condition with the data logger such as low battery; the second LED indicates alarm status
and flashes green (temperature within limits) or red (temperature out of limits)
Software: Windows® 2000/XP/VISTA/7 (32-bit and 64-bit)
Power: 1/2 AA 3.6 V lithium battery (included)
Battery Life: 6 months (at 25°C and 1 minute logging interval)
Weight: 43 g (1.5 oz)
Dimensions: See PDF
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 OM-EL-USB-TC In Stock   ¥1,060.00    Thermocouple data logger with USB interface  
 OM-EL-BATT 7 Weeks   ¥153.00    Replacement 3.6 V lithium battery  
Price are shown in RMB.

 Note: The USB thermocouple data logger comes complete with Windows software, operator’s manual on CD-ROM, protective cap, pocket clip, 3.6 V lithium battery and Type K insulated beaded wire thermocouple with subminiature connector, part number SC-GG-K-30-36.

This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
 Ordering Example: (1) OM-EL-USB-TC Thermocouple data logger with USB interface, ¥1,060.00

 Related Links - Related Products
 Related Products
OM-EL-USB Series OM-EL-USB Series:
Portable Data loggers with USB Interface
OM-EL-USB-1-LCD OM-EL-USB-1-LCD:
Temperature Data Logger with LCD Display
OM-EL-USB-1-PRO-A OM-EL-USB-1-PRO-A:
High Temperature Data Logger with USB Interface
OM-EL-USB-1-RCG OM-EL-USB-1-RCG:
Rechargeable Temperature Data Logger with USB Interface
OM-EL-USB-2-LCD and OM-EL-USB-2-LCD-PLUS OM-EL-USB-2-LCD and OM-EL-USB-2-LCD-PLUS:
Temperature, Humidity and Dew Point Data Logger with LCD Display
OM-EL-USB-5 OM-EL-USB-5:
Counter, Event and State Data Logger with USB Interface
OM-EL-USB-CO OM-EL-USB-CO:
Carbon Monoxide Data Loggers with USB Interface
OM-EL-USB-TC-LCD OM-EL-USB-TC-LCD:
Thermocouple Data Logger with LCD Display and USB Interface
OM-EL-USB-TP-LCD OM-EL-USB-TP-LCD:
Thermistor Probe Temperature Data Logger with LCD Display
   
Keywords:, digital humidity sensor g sensor accelerometer temperature sensor switch wireless temperature humidity

   Back to top Back to top