Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Indicating Labels, C... >> OMEGABOND™ Hig... >> OMEGABOND™ Air Set Cement Series

High Temperature Cements

OMEGABOND™ Air Set Cement Series   
 
High Temperature Cements, Models, OB-300, OB-400, OB-500,
OMEGABOND™ Air Set Cement Series:High Temperature Cements
Click for larger image.
   
¥ 510.00  OB-300
Thermally Conductive
Thermal Shock Resistant
Electrically Insulating
Resists Oils, Solvents, Most Acids
Adheres to Practically All Clean Non-Porous Surfaces
Porous Surfaces May Require Dampening**
OMEGABOND™ 300 for Assembling, Sealing, Insulating
OMEGABOND™ 400 for Coating, Embedding, Insulating
OMEGABOND™ 500 for Coating, Dipping, Casting

View related products - Lab Accessories

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

Air Set Cements set or cure through loss of moisture by evaporation. Atmospheric conditions therefore affect the drying rate. Air Set Cements are used mainly in thin film applications (applied in thicknesses less than 1/4")*.

SELECTION CRITERIA FOR CEMENTS
1. Type of Application – Potting, sealing, encapsulating, assembling, bonding. Is a thick or thin film of cement required? This dictates whether or not an air set or a chemical set cement should be used.
2. Thermal Considerations – What is the maximum temperature that the cement must withstand? What degree of thermal conductivity is needed? What degree of thermal expansion is allowed? These parameters are then matched to the appropriate cement.
3. Substrate – What materials will the cement be in contact with?
4. Application Considerations – Pot life, set time, method of dispensing, batch size, cure procedure.
5. Miscellaneous Considerations – Porosity, moisture absorption, electrical resistance, volume stability, clearances/tolerances.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 OB-300 In Stock   ¥510.00    OMEGABOND™ 300 Powder, 8 fluid oz (one part cement; just mix with water)  
 OB-400 In Stock   ¥510.00    OMEGABOND™ 400 Powder, 8 fluid oz (one part cement; just mix with water)  
 OB-500 POWDER 2 Weeks   ¥510.00    OMEGABOND™ 500 Powder, 8 fluid oz (Two part cement; mix powder with OB-500 Liquid)  
 OB-500 liquid 2 Weeks   ¥510.00    OMEGABOND™ 500 Liquid, 8 fluid oz (Two part cement; mix liquid with OB-500 Powder)  
 OB-KIT-1 2 Weeks   ¥810.00    Air Set Cement Kit. Ideal for research purposes. Includes 2 fluid oz each of OB-300, OB-400, OB-500 Powder and OB-500 Liquid  
 OB-TL 2 Weeks   ¥490.00    OMEGABOND™ Thinning Liquid, 8 fluid oz used to dampen porous substrates before application of mixed OB-300 or OB-400 cements  
Price are shown in RMB.

 Note: * Chemical Set Cements are also available. See OMEGABOND™ 600, OMEGABOND™ 700 and CC High Temperature Cement. These cements set or cure by an internal chemical action which does not require exposure to air. They can be used in thick applications (greater than 1/4" thickness).
** Porous substrates may require dampening before application of mixed cement. For OMEGABOND™ 300 and OMEGABOND™ 400 use OB-TL. For OMEGABOND™ 500 use For OMEGABOND™ 500 liquid.
 Ordering Example: (1) OB-400 OMEGABOND™ 400 Powder, 8 fluid oz (one part cement; just mix with water), ¥510.00

 Related Links - Manual
 Product Manual
   Download  OMEGABOND® Air Set Cement
   Download  OMEGABOND® Air Set Cement
   Download  OMEGABOND® Chemical Set Cement
   Download  OMEGABOND® Air Set Cement
   
Keywords:High Temperature Cements, Models, OB-300, OB-400, OB-500, OMEGA BONd, thermal epoxy, thermal paste, phone notification system

   Back to top Back to top