Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouple Connect... >> Thermocouple Connect... >> NXJP Series

High Temperature Jack Panels for for Standard Size Ceramic Connectors

NXJP Series   
 
NXJP Series:High Temperature Jack Panels for for Standard Size Ceramic Connectors
Click for larger image.
   
For Service up to 537°C (1000°F)
Ceramic Connectors
Steel Panel
Compensated Hardware

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF View a printer friendly page

OMEGA high temperature jack panels feature ceramic connectors mounted in a steel plate for service temperatures up to 1000°F (537°C).

Circuits
Per Row
 1 Row
(2 5/8" H)
2 Row
(4 3/8" H)
3 Row
(6 1/8" H)
4 Row
(7 7/8" H)
6
(5 3/4" L)
Model No.NXJP-1-06-(*)NXJP-2-12-(*)NXJP-3-18-(*)NXJP-4-24-(*)
12
(10 1/4" L)
Model No.NXJP-1-12-(*)NXJP-2-24-(*)NXJP-3-36-(*)NXJP-4-48-(*)
18
(14 3/4" L)
Model No.NXJP-1-18-(*)NXJP-2-36-(*)NXJP-3-54-(*)NXJP-4-72-(*)
*Insert thermocouple calibration
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
 NXJP1-06-BLANK    Consult sales   Blank Panel w/o Connectors  
 NXJP1-06-E    Consult sales   high temp panel for nox connectors, E type  
 NXJP2-12-K    Consult sales   high temp panel for nox connectors, K type  
 NXJP3-18-N    Consult sales   high temp panel for nox connectors, N type  
Price are shown in RMB.

   Part Number Builder
(1) (2) (3)   
N
N
X
X
J
J
P
P
-
-
-
-
Qty:
Option Descriptions
(1) Number of Rows
  Select
1 for 1 row
2 for 2 rows
3 for 3 rows
4 for 4 rows
(2) Number of Circuits
  Select
06 for 6 circuits
12 for 12 circuits
18 for 18 circuits
24 for 24 circuits
36 for 36 circuits
48 for 48 circuits
54 for 54 circuits
72 for 72 circuits
(3) Thermocouple Calibration
  Select
BLANK for blank panel without connectors
J for J type
K for K type
T for T type
E for E type
N for N type
R/S for R type or S type
U for U type
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:High Temperature Jack Panels for for Standard Size Ceramic Connectors, magnetic limit switch

   Back to top Back to top