Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermowells and Head... >> Metal and Plastic Pr... >> NB, HEPTX and NXT Series

Thermocouple and RTD Protection Heads

NB, HEPTX and NXT Series   
 
Thermocouple Heads | Protection Heads |RTD Heads
NB, HEPTX and NXT Series:Thermocouple and RTD Protection Heads
Click for larger image.
   
NB1 - Cast Iron
NB2 - Burnished Die Cast Aluminum
NB4 - Miniature Aluminum
NEPA & NEPB - Explosion Resistant
NSA, NSB & NSC - Cast Iron
NEP-T - Cast Iron with Aluminum Cap Exposion Resistant
HEP-TX - Feraloy Iron Alloy

View related products - Thermowells and Head & Well Assemblies

Click to scroll below to order See Specs PDF View a printer friendly page

OMEGA offers a wide range of thermocouple heads from cast iron to Feraloy Iron Alloy.
Material Type Model No. Terminals Wt.
(oz)
Threaded Openings Features
Protection
Tube Entry
Extension
Wire Entry
Cast Iron NB1 NB1-0
NB1-2
NB1-4
0 = no terminal block
2 = single element
4 = duplex element

max. 14 gage wire
22
23
24
1/2" NPT 1/2" NPT * Rugged construction
* Screw cover with inside thread
* Moisture and dust resistant
* Ideal for outdoor use
Burnished
Die Cast
Aluminum
NB2 NB2-0
NB2-2
NB2-4
0 = no terminal block
2 = single element
4 = duplex element

max. 14 gage wire
5
6
6-1/2
1/2" NPT
Standard
1/2" NPT
w/compression
fitting for 1/8" to
1/4"O.D. wire
* Small and Lightweight
* Good corrosion resistance
* Gasketed, weather resistant
* Burnished finish
* Safety chain on cover
Cast
Aluminum
Body and
Cap
NEPA NEPA-0
NEPA-2
NEPA-4
0 = no terminal block
2 = single element
4 = duplex element

max. 14 gage wire
16-1/2
17-3/4
18-1/4
3/4" NPT 3/4" NPT * Explosion resistant head
* Rated for: Class III
 Class I, Group C, D
 Class II, Groups E, F, G
* Screw cover
* Moisture and dust resistant
* Safety Ideal for outdoor use
* Safety Utilizes barrier strip connector (optional)
NEPB NEPB-0
NEPB-2
NEPB-4
0 = no terminal block
2 = single element
4 = duplex element

max. 14 gage wire
21-1/2
22-3/4
23-1/4
1/2" NPT 1/2" NPT
Cast
Iron
NSA NSA-0
NSA-2
NSA-4
0 = no terminal block
2 = single element
4 = duplex element

max. 8 gage wire
42
46
48
1/2" NPT 3/4" NPT * Rugged construction
* Screw cover with inside thread
* Moisture and dust resistant
* Ideal for outdoor use
* Standard
 heavy duty head
* Cover equipped with safety
 chain (readily removed
 without tools)
NSB NSB-0
NSB-2
NSB-4
0 = no terminal block
2 = single element
4 = duplex element

max. 8 gage wire
40
44
46
3/4" NPT 3/4" NPT
NSC NSC-0
NSC-2
NSC-4
0 = no terminal block
2 = single element
4 = duplex element

max. 8 gage wire
36
40
42
1" NPT 3/4" NPT
Cast Iron
with
Aluminum
Cap
NEP-T NEP-T0
NEP-T2
NEP-T4
0 = no terminal block
2 = single element
4 = duplex element

max. 14 gage wire
75
76
76
1/2" NPT 1/2" NPT * Explosion resistant head
* Rated for
 Class I, Group C, D
 Class II, Groups E, F, G
 Class III
* Screw cover with inside thread
* Moisture and dust resistant
* Ideal for outdoor use
* Utilizes barrier strip
 connector (optional)
Feraloy
with
Iron
Alloy
HEP-TX HEP-TX-0
HEP-TX-2
HEP-TX-4
HEP-TX-70
0 = no terminal block
2 = single element
4 = duplex element
70 = for mounting
TX70 Transmitter
max. 14 gage wire
62
64
64
66
1" NPT
3/4" NPT
1" NPT
3/4" NPT
* Explosion resistant head
for 2-wire transmitter
* Rated for
 Class I,
 Div 1&2, Groups C, D
 Class III
Class II, Div 1
Groups E, F, G, Class III
* Moisture and dust resistant
* Ideal for outdoor use
* Utilizes barrier strip
 connector (optional)

Note: NEMA 4X rated Heads Available. Please consult our Technical Quotations Department.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 Cast Iron
 NB1-0 6 Weeks   ¥339.00    No terminal block, protection tube entry 1/2" NPT, extension wire entry 1/2" NPT  
 NB1-2 2 Weeks   ¥382.00    Single element, protection tube entry 1/2" NPT, extension wire entry 1/2" NPT  
 NB1-4 6 Weeks   ¥400.00    Duplex element, protection tube entry 1/2" NPT, extension wire entry 1/2" NPT  
 Brunished Die-Cast Aluminum
 NB2-0 6 Weeks   ¥339.00    No terminal block, protection tube entry 1/2" NPT standard, extension wire entry 1/2" NPT  
 NB2-2 6 Weeks   ¥362.00    Single element, protection tube entry 1/2" NPT standard, extension wire entry 1/2" NPT  
 NB2-4 2 Weeks   ¥410.00    Duplex element, protection tube entry 1/2" NPT standard, extension wire entry 1/2" NPT  
 Aluminum
 NB3-0 6 Weeks   ¥369.00    No terminal block, protection tube entry 1/2" NPT standard, extension wire entry 1/2" NPT  
 NB3-2 6 Weeks   ¥400.00    Single element, protection tube entry 1/2" NPT standard, extension wire entry 1/2" NPT  
 NB3-4 6 Weeks   ¥435.00    Duplex element, protection tube entry 1/2" NPT standard, extension wire entry 1/2" NPT  
 Aluminum - miniature head
 NB4 2 Weeks   ¥390.00    Duplex element, protection tube entry M10x1 (works with 1/8" NPT), extension wire entry M15x0.75 with compression fitting  
 Cast Aluminum Body and Cap
 NEPA-0 6 Weeks   ¥1,225.00    No terminal block, protection tube entry 3/4" NPT, extension wire entry 3/4" NPT  
 NEPA-2 6 Weeks   ¥1,265.00    Single element, protection tube entry 3/4" NPT , extension wire entry 3/4" NPT  
 NEPA-4 6 Weeks   ¥1,305.00    Duplex element, protection tube entry 3/4" NPT, extension wire entry 3/4" NPT  
 Rugged Cast Iron with Chain
 NSB-0 6 Weeks   ¥735.00    No terminal block, protection tube entry 3/4" NPT, extension wire entry 3/4" NPT  
 NSB-2 6 Weeks   ¥775.00    Single element, protection tube entry 3/4" NPT, extension wire entry 3/4" NPT  
 NSB-4 6 Weeks   ¥845.00    Duplex element, protection tube entry 3/4" NPT, extension wire entry 3/4" NPT  
 Glass Reinforced Nylon
 NB9-2 6 Weeks   ¥375.00    Single element, protection tube entry 1/2" NPT, extension wire entry 1/2" NPT  
Price are shown in RMB.

 Note: Barrier strips are utilized when more than four connections are required. e.g.: dual element 3-wire RTD. Transmitter may be mounted in most heads. Transmitter may not be mounted in NB4 and only the smallest transmitters can fit the NB2 head by special order. Check transmitter dimensions identified by individual product specifications as well as the internal dimensions for the head.

   
Keywords:Thermocouple Heads, Protection Heads, RTD HEads, NBN, NBS, NBG, NEP-T, NBB, HEPTX and NXT, daq board daq board linear slide system linear slide system

   Back to top Back to top