Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouple Connect... >> Thermocouple Connect... >> MTP Series

3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor

MTP Series   
 
MTP Series:3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor
Click for larger image.
   
¥ 49.00  MTP-U-F
With Shield Wire Copper Connection Pin
Suitable for Continuing Ground Wire Through Panel Jack
Glass-Filled Nylon, Rated to 180°C (356°F)
Heavy Duty Construction
Color-Coded
Accepts Stranded or Solid Wire up to Size 20 AWG

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF Related Items View a printer friendly page



Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.

Note: Minor discoloration of connector may occur between 150°C (302°F) and 180°C (356°F). Electrical properties are not affected.

Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 MTP-K-M In Stock   ¥44.50    3-prong subminiture male connector with type K calibration  
 MTP-K-M-ROHS    Consult sales  

This product has changed to a new number, and is identical in form, fit, function, and approvals. Please refer to: MTP-K-M


3-prong subminiture male connector with type K calibration
 
 MTP-K-F In Stock   ¥47.00    3-prong subminiture female connector with type K calibration  
 MTP-N-M 2 Weeks   ¥45.00    3-prong subminiture male connector with type N calibration  
 MTP-N-F In Stock   ¥50.00    3-prong subminiture female connector with type N calibration  
 MTP-T-M 2 Weeks   ¥44.50    3-prong subminiture male connector with type T calibration  
 MTP-T-F 2 Weeks   ¥50.00    3-prong subminiture female connector with type T calibration  
 MTP-J-M In Stock   ¥44.50    3-prong subminiture male connector with type J calibration  
 MTP-J-F In Stock   ¥50.00    3-prong subminiture female connector with type J calibration  
 MTP-E-M 2 Weeks   ¥47.00    3-prong subminiture male connector with type E calibration  
 MTP-E-F 2 Weeks   ¥53.00    3-prong subminiture female connector with type E calibration  
 MTP-U-M In Stock   ¥43.50    3-prong subminiture male connector for uncompensated RTD, thermistors or type B thermocouples  
 MTP-U-F-ROHS    Consult sales  

This product has changed to a new number, and is identical in form, fit, function, and approvals. Please refer to: MTP-U-F


3-prong subminiture female connector for uncompensated RTD, thermistors or type B thermocouples
 
 MTP-U-F In Stock   ¥49.00    3-prong subminiture female connector for uncompensated RTD, thermistors or type B thermocouples  
Price are shown in RMB.

 Note: OMEGA’s subminiature connectors are molded of high performance glass-filled nylon. Connectors will accommodate protection tubes from 0.25 mm to 3.17 mm (0.010" to 1/8") O.D. Additional bushings can be purchased for $0.25 each; order BB-SMP-1.

Order male and female separately to create pairs.

 Ordering Example: (1) MTP-K-M 3-prong subminiture male conneactor, type K calibration, ¥44.50
   Part Number Builder
(1) (2) (3)   
M
M
T
T
P
P
-
-
-
-
Qty:
Option Descriptions
(1) Thermocouple Calibrator
  Select
K for Type K
T for Type T
J for Type J
E for Type E
U for Uncompensated or Type B
N for Type N
(2) Connector Contacts
  Select
M for Male
F for Female
(3) ROHS
  Select
Nothing(leave field blank) for Non-ROHS
-ROHS for ROHS
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
316-RTD-4W-MO-250 316-RTD-4W-MO-250:
RTD MI Cable OMEGACLAD™ RTD Mineral Insulated Cable, 2, 3, or 4 Conductor MIC with MgO
EXGG-2CU,EXGG-3CU,EXGG-4CU,<br>EXTT-2CU,EXTT-3CU,EXTT-4CU,<br>EXPP-2CU,EXPP-3CU EXGG-2CU,EXGG-3CU,EXGG-4CU,
EXTT-2CU,EXTT-3CU,EXTT-4CU,
EXPP-2CU,EXPP-3CU
:
RTD and Thermistor Extension Wire
:
RTD Elements: OMEGAFILM™ Flat Profile Thin Film Platinum with Ceramic Base and Glass Coating
   
Keywords:3-Prong Mini flat pin TC Connector ,Thermocouple 3 pin, 3 pin RTD connector , 3 pin 3-Wire Thermistor connector, foil strain gauge orp electrodes orp redox programmable timer module

   Back to top Back to top