Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouple Connect... >> Panel Jack Assemblie... >> MJP

Jack Panels With Color-Coded Miniature Connectors

MJP   
 
Jack Panels With Color-Coded Miniature Connectors
MJP:Jack Panels With Color-Coded Miniature Connectors
Click for larger image.
   
¥ 635.00  MJP1-06-T
Snap-in-Assemblies
Number Labels Included with Packaging
Off-the-Shelf Sizes
Accepts All Miniature Male Connectors
2.3 mm (0.009") Thick Anodized Aluminum Panels

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF View a printer friendly page

Miniature Jack Panels are fabricated using miniature panel jacks and snap strip assemblies in a clear anodized aluminum plate. Some prices for OMEGA’s panels with miniature color-coded jacks are listed below. Because of the infinite variety of panel sizes and the different thermocouple calibrations, we are not able to list all prices. Special panels are available with switches, meter or both. Please consult the Sales Department for price on any configuration not listed below. Specify number of rows, total number of jacks and calibration. All prices include panel and jacks. The connector bodies are molded from high-impact plastic and have a maximum service temperature of 205°C (401°F). The panels are machined from rugged 2.3 mm (0.09") aluminum with a brushed finish. Clear anodizing adds durability and corrosion resistance.

Circuits
Per Row
Model No.
1 Row
H=44.5 (1.75)
2 Rows
H=82.6 (3.25)
3 Rows
H=108.0 (4.25)
4 Rows
H=133.4 (5.25)
6
L=111.3 (4.38)
MJP1-06-(*)MJP2-12-(*)MJP3-18-(*)MJP4-24-(*)
12
L=206.5 (8.13)
MJP1-12-(*)MJP2-24-(*)MJP3-36-(*)MJP4-48-(*)
18
L=301.8 (11.88)
MJP1-18-(*)MJP2-36-(*)MJP3-54-(*)MJP4-72-(*)
*Insert thermocouple calibration

Other panels available upon request. Send an email to custom@omega.com for pricing & availability. Customs Panels are $1000 minimum order for custom SKU part number.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 Example partnumbers are shown below. Use the Part Number Builder below this table for your exact configuration.
 MJP1-06-J 2 Weeks   ¥635.00    Jack panel, 1 row, 6 connectors, type J  
 MJP1-06-K In Stock   ¥635.00    Jack panel, 1 row, 6 connectors, type K  
 MJP1-06-T In Stock   ¥635.00    Jack panel, 1 row, 6 connectors, type T  
 MJP1-06-E 8 Weeks   ¥660.00    Jack panel, 1 row, 6 connectors, type E  
 MJP1-12-J 8 Weeks   ¥570.00    Jack panel, 1 row, 12 connectors, type J  
 MJP1-12-K In Stock   ¥570.00    Jack panel, 1 row, 12 connectors, type K  
 MJP1-12-T In Stock   ¥570.00    Jack panel, 1 row, 12 connectors, type T  
 MJP1-12-E 8 Weeks   ¥605.00    Jack panel, 1 row, 12 connectors, type E  
 MJP1-18-J 8 Weeks   ¥1,320.00    Jack panel, 1 row, 18 connectors, type J  
 MJP2-12-K 2 Weeks   ¥1,010.00    Jack panel, 2 rows of 6 connectors, type K  
 MJP2-12-T 2 Weeks   ¥955.00    Jack panel, 2 rows of 6 connectors, type T  
 MJP2-24-K 8 Weeks   ¥2,985.00    Jack panel, 2 rows of 12 connectors, type K  
 MJP2-24-T 8 Weeks   ¥2,985.00    Jack panel, 2 rows of 12 connectors, type T  
 MJP3-18-K 2 Weeks   ¥1,885.00    Jack panel, 3 rows of 6 connectors, type K  
 MJP4-72-T 8 Weeks   ¥15,500.00    Jack panel, 4 rows of 18 connectors, type T  
Price are shown in RMB.

 Note: Consult Custom Engineering Department for information on custom color-coded anodized panels. Non-standard Panels: $1,000 minimum order. Contact custom@omega.com for pricing and availability.
 Ordering Example: (1) MJP3-18-K Miniature jack panels with 3 rows of jacks and total of 18, type K T/C, ¥1,885.00
   Part Number Builder
(1) (2) (3)   
M
M
J
J
P
P
-
-
-
-
Qty:
Option Descriptions
(1) Number of Rows
  Select
1 for 1 Row
2 for 2 Rows
3 for 3 Rows
4 for 4 Rows
(2) Number of Circuits
  Select
06 for 6 Circuits
12 for 12 Circuits
18 for 18 Circuits
24 for 24 Circuits
36 for 36 Circuits
48 for 48 Circuits
54 for 54 Circuits
72 for 72 Circuits
(3) Calibration Type
  Select
J for J type
K for Ktype
T for T type
E for Etype
R/S for R/S type
U for U type
BLANK for Blank Panel w/o Connectors
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Jack Panels With Color-Coded Miniature Connectors

   Back to top Back to top