Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouple Connect... >> Multiconductor Feedt... >> MFT Series

Multiconductor Feedthroughs For High Temperature Sealing

MFT Series   
 
Multiconductor Feedthroughs For High Temperature Sealing
MFT Series:Multiconductor Feedthroughs For High Temperature Sealing
Click for larger image.
   
Pressure or Vacuum Applications
Seals Multiple Thermocouples
Seals Multiple Protection Tubes
NPT Mounting Thread
Up to 16 Probes in 1 Fitting
Blank Sealing Plugs Included at No Extra Charge
3 to 16 Probes
416SS Body and Cap
316SS Ferrules Standard
PTFE Ferrules Available
Uses Standard OMEGALOK ® Ferrules
.040 Through 1 /4 " Diameter Probes
Blank Sealing Plugs Included at No Extra Charge

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

These all new multiconductor feedthroughs are designed for use in applications that require several sensors to pass through a wall or bulkhead at one opening or within a small area. Heavy duty 416 stainless steel construction allows this fitting to be used in high pressure or vacuum applications. Probes between 0.040" and 0.250" can be used with these feedthoughs. The maximum number of probes per feedthrough is 3 for 1/4" diameter probes, 5 or 3/16" diameter, 8 for 1/8" diameter, 16 for 1/16" diameter and 16 or 0.040" diameter.

All multiconductor feedthroughs are supplied in standard form with stainless steel ferrules. A stainless steel ferrule deforms and becomes permanent. If it is required that the probes be installed several times at different depths in the feedthrough, PTFE ferrules should be used. PTFE ferrules will not deform the probe sheath, allowing the same probe to be reused. The ferrules used in the feedthroughs are identical to the ferrules used in standard OMEGALOK™ compression fittings.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 MFT-116-8 5 Weeks   ¥1,770.00    Accepts 8 Probes with a Diameter of 1/16", 1/2" NPT Thread  
 MFT-18-3 5 Weeks   ¥1,095.00    Accepts 3 Probes with a Diameter of 1/8", 1/2" NPT Thread  
 MFT-18-4 5 Weeks   ¥1,090.00    Accepts 4 Probes with a Diameter of 1/8", 1/2" NPT Thread  
 MFT-18-6 5 Weeks   ¥1,255.00    Accepts 6 Probes with a Diameter of 1/8", 3/4" NPT Thread  
 MFT-18-8 5 Weeks   ¥1,460.00    Accepts 8 Probes with a Diameter of 1/8", 3/4" NPT Thread  
 MFT-316-3 5 Weeks   ¥1,055.00    Accepts 3 Probes with a Diameter of 3/16", 1/2" NPT Thread  
 MFT-316-5 2 Weeks   ¥1,225.00    Accepts 5 Probes with a Diameter of 3/16", 3/4" NPT Thread  
 MFT-14-3 5 Weeks   ¥1,075.00    Accepts 3 Probes with a Diameter of 1/4", 3/4" NPT Thread  
 PFA TAPE    Consult sales   Tape used on all Pipe Joints, Dimensions: (LxW) 1/2x260"  
 T-FER-040 5 Weeks   ¥590.00    PTFE Ferrule, 0.040" Diameter  
 T-FER-1/16 2 Weeks   ¥1,465.00    PTFE Ferrule, 1/16" Diameter  
 T-FER-1/8 2 Weeks   ¥925.00    PTFE Ferrule, 1/8" Diameter  
 T-FER-3/16 2 Weeks   ¥980.00    PTFE Ferrule, 3/16" Diameter  
 T-FER-1/4 2 Weeks   ¥925.00    PTFE Ferrule, 1/4" Diameter  
 SS-FER-040 5 Weeks   ¥420.00    316 Stainless Steel Ferrule, 0.040" Diameter  
 SS-FER-1/16 2 Weeks   ¥1,045.00    Stainless Steel Ferrule, 1/16" Diameter  
 SS-FER-1/8 2 Weeks   ¥575.00    Stainless Steel Ferrule, 1/8" Diameter  
 SS-FER-3/16 5 Weeks   ¥605.00    Stainless Steel Ferrule, 3/16" Diameter  
 SS-FER-1/4 2 Weeks   ¥540.00    Stainless Steel Ferrule, 1/4" Diameter  
 FTN-1 2 Weeks   ¥377.00    3/4" NPT Male Feedthrough Cap  
 FTN-1-12 2 Weeks   ¥377.00    1/2" NPT Male Feedthrough Cap  
 FTN-1-14 2 Weeks   ¥357.00    1/4" NPT Male Feedthrough Cap  
Price are shown in RMB.

 Note: All fittings are supplied with stainless steel ferrules. If PTFE ferrules are required, add suffix "-PTFE" to the model number shown. Add $1 to the cost per PFA ferrule. One ferrule needed for each conductor. PFA tape should be used on all pipe joints to provide a good seal and to prevent the threaded parts from seizing each other on disassembly.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
   Part Number Builder
(1) (2)   
M
M
F
F
T
T
-
-
Qty:
Option Descriptions
(1) Diameter of Probe in Inches
  Select
040 for for 0.040 Inch
116 for for 1/16 Inch
18 for for 1/8 Inch
316 for for 3/16 Inch
14 for for 1/4 Inch
(2) Number of Probes
  Select
-3 for for 3 Probes
-5 for for 5 Probes
-6 for for 6 Probes
-8 for for 8 Probes
-10 for for 10 Probes
-12 for for 12 Probes
-16 for for 16 Probes
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
MFT Series MFT Series:
Metric Multiconductor Feedthroughs
   
Keywords:Multiconductor Feedthroughs For High Temperature Sealing

   Back to top Back to top