Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Temperature & Proces... >> Benchtop Meters for... >> MDS, DS, MDSS, DSS Series

Single or Ten-Channel Benchtop Indicators with Optional Outputs and Communications - Discontinued

MDS, DS, MDSS, DSS Series   
3 year warranty
 
Benchtop Temperature Meters
MDS, DS, MDSS, DSS Series:Single or Ten-Channel Benchtop Indicators with Optional Outputs and Communications - Discontinued
Click for larger image.
   
Front Panel Programmable for 9 Thermocouple Calibrations
Uses DP41 Meter (0.2°C accuracy for meter)
0.01° Resolution
Min/Max Storage
Optional Analog Output
Optional RS-232 Communications
115 Vac Power

View related products - Temperature Meters

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The MDS Series have been discontinued. As a possible substitute, please check out the MDS8PT for details.

The MDS41 is a high precision digital benchtop meter, with two models which accept thermocouple inputs. The large easy-to-read 0.5" (13 mm) display features 6 digits, allowing 0.01° resolution. The thermocouple input model has 9 thermocouple types in memory, any one of which can be selected through the front panel. The unit is switchable to °C/°F/K.

The single-channel unit includes a universal rear connector which accepts either the miniature or standard quick disconnect connector. The 10-channel MDSS uses screw terminals for temperature input.

Optional scalable analog output is available and can be ordered as a 0 to 10 Vdc or 4 to 20 mA. The analog output provides a retransmission of the measured temperature for recorders or dataloggers.

Not available for export to Canada or Europe.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 MDS41-TC    Consult sales   Single-channel benchtop indicator for thermocouple input  
 MDSS41-TC    Consult sales   Ten-channel benchtop indicator for thermocouple input  
 MDS41-E-MA    Consult sales   Single-channelCurrent/Process Input 4-20ma range  
 MDS41-S-50MV    Consult sales   Single-Channel Strain Gauge Input 0-50mV  
 MDS41-S-100MV    Consult sales   Single-channel Strain Gauge Input 0-100mV  
Price are shown in RMB.

 Note: Newest PLATINUM Series Benchtop Meter MDS8PT is Available Now!

 Related Links - Related Products
 Related Products
CNPt Series - One of World's Best Controllers CNPt Series - One of World's Best Controllers:
Platinum Series Microprocessor-Based PID Controllers
MDS8PT MDS8PT:
PLATINUMTM Series Universal Benchtop Digital Panel Meter
DP25B-TC and DP25B-RTD DP25B-TC and DP25B-RTD:
1/8 DIN Thermocouple and RTD Panel Meter with Large, Selectable Color Display
DP116 DP116:
3 1/2 Digit Mini-size Temperature Panel Meter  - Discontinued
DP460-T DP460-T:
1/8 DIN Economical Temperature Meter - Discontinued
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
DP25B-S DP25B-S:
Strain and Load Cell Meter & Controller Series
DP25B-RTD DP25B-RTD:
1/8 DIN RTD Temperature Meter / Controller - Discontinued
DP25B-E and DP25B-S DP25B-E and DP25B-S:
Strain and Process Meter with Large, Selectable Color Display
   
Keywords:Single or Ten-Channel Benchtop Indicators with Optional Outputs and Communications, conductivity transducer

   Back to top Back to top