Level Track Mounting Systems |
LVM Series |
|
|
|
|
|
|
¥
810.00
LVM-11
|
|
Adjustable In-Tank Mounting System
|
|
Mounts Up to Four Sensors (sold separately)
|
|
Mixer Compatible With Rotational Velocities of Up to 1.5 fps
|
|
Optional Side Mount Bracket Conveniently Mounts the Track to Tank Wall
|
|
Permits Different Sensing Technologies for Additional Safety
|
|
Easy to Adjust with Changing Processes
|
|
Integral Controller Options Available
|
View related products - Level Switches & Transmitters
|
| |
|
|
|
OMEGA’s level track system is an in-tank (unpressurized tanks only) mounting system that enables the user
to install and adjust up to four OMEGA™ sensors (sold separately) to any depth along the entire length
of the track. The track is made entirely of polypropylene and is available in 0.6, 1.2 or 1.8 m (2, 4, 6,
8 or 10') lengths. Lengths of up to 10 ft. can be special ordered. Select the level track system for mixing
applications with radial velocities up to 1.5 fps (feet per second). The track mounts vertically through
the top of the tank with a standard 2 NPT tank adaptor. Each track kit includes a 2 NPT fitting assembly,
a two, four or six foot track section, and one sensor car. Additional sensor cars can be purchased
separately. The enclosure on top of the track that is shown in the photo is also purchased separately
(LVCN-11 or LVCV-12).
SPECIFICATIONS
Track Length: Available in 0.6, 1.2 or 1.8 m (2, 4, 6, 8 and 10 ft.)
Wetted Material: 20% glass filled Polypropylene (PP)
Mounting Threads: 2 NPT tank adapter or side mount bracket
Max. Temp. Rating: 90°C (194°F)
Sensor Car Adjustment: Along the entire length of track
Mounting Orientation: Vertical
Radial Velocities: Up to 1.5 fps
Dimensions: 2.54 cm (1") square by lengths of 0.6, 1.2 or 1.8 m (2, 4, 6, 8 and 10 ft.)
Side Mount Bracket: 15 x 8.1 x 5 cm (6 x 3.2 x 2")
Side Mount Bracket Mounting Method: Bolted or welded to side wall of tank
|
|
|
|
|
|
† Price are shown in RMB.
Note: Comes complete with operator’s manual.
Track comes with 2 NPT fitting and one sensor car. Level sensors are sold separately.
Ordering Example: (1) LVM-11 Track kit, 2' X 1, ¥810.00, plus (1) LVM-20 Sensor Car Kit, ¥405.00, plus (1) LVM-30 Side Mount Bracket, ¥475.00, plus (2) LVV-110 Vertical Buoyancy Sensor, ¥1,325.00 ea., ¥810.00 + 405.00 + 475.00 + 1,325.00 X 2 = $4,340.00
|
|
|
|
|
| |
Related Links -
Related Products
|
|
|
|
|
|
|