Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Load Cells, Force Se... >> Load Washers, Bolt L... >> LCWD

Load Washers, Measure Bolt Compression Forces

LCWD   
 
Load Washers, Measure Bolt Compression Forces
LCWD:Load Washers, Measure Bolt Compression Forces
Click for larger image.
   
¥ 4,975.00  LCWD-2K
Ranges to 200,000 lb
Compact Design
Spherical Washers Included
Load Buttons Included
Recommend Use of Spherical Washers When Used with Bolts
Recommend Use of Load Button When Used as Compression Load Cell

View related products - Load Cells, Force Sensors and Torque Transducers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The LCWD Series are for measuring bolt compressional forces in industrial, scientific and development applications. Spherical washers are included to assure proper alignment of the LCWD.

The LCWD is also available in metric configurations, with ranges from 0-100 to 0-200,000 N. Please see the LCMWD for complete details, or contact our Pressure department for more information.


SPECIFICATIONS
Excitation: 10 Vdc (15V max)
Output: 2 mV/V
Accuracy (Linearity and Repeatability Combined):
    ≤10K lb/50 kN: ±0.5% BFSL
    >10K lb/50 kN: ±0.75% BFSL
Zero Balance: ±4.0% FSO
Operating Temp Range: -40 to 127°C (-40 to 260°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
    Zero: ±0.018% FSO/°C
    Span: ±0.018% FSO/°C
Safe Overload: 120% of capacity
Ultimate Overload: 200% of capacity
Bridge Resistance:
    <50k lb/200 kN: 350 Ω min
    ≥50k lb/200 kN: 700 Ω
Full Scale Deflection: 0.025 mm (0.001") typical
Construction: Stainless steel
Electrical: 1.5 m (5') insulated shielded cable
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 LCWD-200 2 Weeks   ¥5,255.00    Load washer, 0-200 lb capacity  
 LCWD-500 2 Weeks   ¥4,975.00    Load washer, 0-500 lb capacity  
 LCWD-1K 2 Weeks   ¥5,255.00    Load washer, 0-1,000 lb capacity  
 LCWD-2K 6 Weeks   ¥4,975.00    Load washer, 0-2,000 lb capacity  
 LCWD-5K 6 Weeks   ¥4,975.00    Load washer, 0-5,000 lb capacity  
 LCWD-10K 2 Weeks   ¥5,825.00    Load washer, 0-10,000 lb capacity  
 LCWD-20K 2 Weeks   ¥6,500.00    Load washer, 0-20,000 lb capacity  
 LCWD-50K 6 Weeks   ¥7,010.00    Load washer, 0-50,000 lb capacity  
 LCWD-100K 6 Weeks   ¥8,175.00    Load washer, 0-100,000 lb capacity  
 LCWD-200K 10 Weeks   ¥13,505.00    Load washer, 0-200,000 lb capacity  
 Accessories
 SPW-2 2 Weeks   ¥184.00    Sphere washers for ranges 200 through 10,000 lb.  
 SPW-3 2 Weeks   ¥246.00    Spherical Washers for 20,000 lb range  
 SPW-5 2 Weeks   ¥368.00    Spherical Washers for 50,000 lb range  
 SPW-7 2 Weeks   ¥490.00    Spherical Washers for 100,000 lb range  
 SPW-10 2 Weeks   ¥610.00    Spherical Washers for 200,000 lb range  
Price are shown in RMB.

 Note: All LCWD load cells come with spherical washers, two load buttons and a NIST calibration certificate.
 Ordering Example: (1) LCWD-500 is a 500 lb capacity load washer supplied with 2 load buttons and a set of spherical washers, ¥4,975.00

 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
DMD4059 Series DMD4059 Series:
Bridge/Strain Gage Signal Conditioner
   
Keywords:Load Washers, Measure Bolt Compression Forces

   Back to top Back to top