Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Load Cells, Force Se... >> Low Force Sensors >> LCL

Full Bridge Thin Beam Load Cells for Loads 1/4 to 40 LB

LCL   
 
Full Bridge Thin Beam Load Cells for Loads 1/4 to 40 LB
LCL:Full Bridge Thin Beam Load Cells for Loads 1/4 to 40 LB
Click for larger image.
   
¥ 1,330.00  LCL-040
Measures Force, or Displacement
Thermally Matched, Fully Active, Full Bridge Gage for Optimum Temperature Tracking

View related products - Load Cells, Force Sensors and Torque Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

When small load measurements are required, the OMEGA ® LCL Series thin beam load cells are exceptionally well suited. The LCL Series is designed to measure many different parameters found in medical instrumentation, home appliances, process control, robotics, automotive and many other high volume applications. A specially developed integrated strain gage includes all balancing, compensating and conductive elements and is laminated to the beam to provide excellent stability and reliability.

SPECIFICATIONS
Excitation: 5 Vdc, 12V max
Rated Output: 2 mV/V ±20%
(to minimize ±20% tolerance, end user must calibrate with a known weight)
Zero Balance: ±0.75 mV/V
Combined Error: ±0.50% FS
Operating Temperature: -54 to 93°C (-65 to 200°F)
Compensated Temperature: -7 to 49°C (20 to 120°F)
Temperature Effects:
   Zero balance: 0.02% FS/°F
   Output: 0.02%/°F
Resistance (Input and Output): 1200 ±300 Ω
Insulation Resistance: 1000 Ω @ 50 Vdc
Seal: Urethane coated
Safe Overload: 150% FS
Full Scale Deflection: 0.25 to 1.27 mm (0.010 to 0.050")
Lead Wire: 9" shielded PVC 4-conductor 30 AWG
Material: >816 gf (2lb): 301 SS
             ≤816 gf (2 lb) beryllium copper
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 LCL-113G 4 Weeks   ¥1,180.00    Thin beam load cell with 113 gram capacity  
 LCL-227G 2 Weeks   ¥1,330.00    Thin beam load cell with 227 gram capacity  
 LCL-454G 2 Weeks   ¥1,280.00    Thin beam load cell with 454 gram capacity  
 LCL-816G In Stock   ¥1,230.00    Thin beam load cell with 816 gram capacity  
 LCL-005 2 Weeks   ¥1,300.00    Thin beam load cell with 5 pound capacity  
 LCL-010 3 Weeks   ¥1,265.00    Thin beam load cell with 10 pound capacity  
 LCL-020 7 Weeks   ¥1,335.00    Thin beam load cell with 20 pound capacity  
 LCL-040 2 Weeks   ¥1,330.00    Thin beam load cell with 40 pound capacity  
 MOUNTING HARDWARE
 LCL-CL1 In Stock   ¥269.00    Mounting kit for LCL-113G thru LCL-816G (required)  
 LCM-CL1 2 Weeks   ¥650.00    Mounting kit for LCL-005 thru LCL-040 (required)  
Price are shown in RMB.

 Note: For detailed specifications and mounting considerations please link to PDF spec sheet below.
 Ordering Example: (1) LCL-113G 113 gram thin beam load cell, ¥1,180.00,  plus (1) LCL-CL1 mounting kit for LCL-113G, ¥269.00, ¥1,180.00 + 269.00 = $1,449.00

 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41-S DP41-S:
High Performance Strain Gage Meter, High Resolution 6-Digit Display
   
Keywords:Full Bridge Thin Beam Load Cells for Loads 1/4 to 40 LB, pc enclosure thermocouple sheath thermocouple weld

   Back to top Back to top