Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Load Cells, Force Se... >> Beam, Shear Beam and... >> LCJA Series

Heavy Duty Shear Beam Load Cells

LCJA Series   
2 year warranty
 
Heavy Duty Shear Beam Load Cells
LCJA Series:Heavy Duty Shear Beam Load Cells
Click for larger image.
   
¥ 4,620.00  LCJA-500
IP67 Environmental Rating
Corrosion Resistant
Calibration Certificate Supplied
0.25% Interchangeable
Exact Full Scale Output Stated for Easy Equipment Setup and System Calibration

View related products - Load Cells, Force Sensors and Torque Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

SPECIFICATIONS
Rated Output: 3 mV/V ±0.0075 mV/V (actual output supplied with each load cell)
Excitation: 10 Vdc (15 Vdc maximum)
Accuracy: ±0.037% Full Scale
Linearity: ±0.03% FS
Hysteresis: ±0.02% FS
Repeatability: ±0.01% FS
Zero Balance: ±1% FS
Creep In 20 min: ±0.03% FS
Operating Temperature: 0 to 150°F (-18 to 66°C)
Compensated Temperature: 0 to 150°F (-18 to 66°C)
Thermal effects: Zero - 0.0015% FS/°F Span - 0.0008% RDG/°F
Maximum Load: 200% FS
Side Load Rejection: 500:1
Bridge Resistance: 350 Ohms nominal
Full Scale Deflection: 0.015 in to 0.025 in
Construction: Nickel Plated Steel
Cable: 20 ft 4-conductor shielded 22-gage wire
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 LCJA-500 2 Weeks   ¥4,620.00    Heavy duty shear beam load cell, 0-500 lb capacity  
 LCJA-1K 2 Weeks   ¥4,620.00    Heavy duty shear beam load cell, 0-1,000 lb capacity  
 LCJA-2K 2 Weeks   ¥4,620.00    Heavy duty shear beam load cell, 0-2,000 lb capacity  
 LCJA-2.5K 2 Weeks   ¥4,620.00    Heavy duty shear beam load cell, 0-2,500 lb capacity  
 LCJA-4K 2 Weeks   ¥4,620.00    Heavy duty shear beam load cell, 0-4,000 lb capacity  
 LCJA-5K 2 Weeks   ¥5,265.00    Heavy duty shear beam load cell, 0-5,000 lb capacity  
 LCJA-10K 2 Weeks   ¥6,065.00    Heavy duty shear beam load cell, 0-10,000 lb capacity  
 LCJA-15K 12 Weeks   ¥9,465.00    Heavy duty shear beam load cell, 0-15,000 lb capacity  
 LCJA-20K 12 Weeks   ¥14,240.00    Heavy duty shear beam load cell, 0-20,000 lb capacity  
Price are shown in RMB.

 Ordering Example: (1) LCJA-500  0-500 lb heavy duty shear beam load cell, ¥4,620.00

 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41-S DP41-S:
High Performance Strain Gage Meter, High Resolution 6-Digit Display
JBOX-4-ET JBOX-4-ET:
Summing Box for Multiple Load Cells
TWA3 TWA3:
Tank and Bin Weighing Systems, Capacities to 2500 Pounds
   
Keywords:Heavy Duty Shear Beam Load Cells, LCJA Series, atmospheric pressure sensor level transmitter calibration rotary optical encoder rotating light

   Back to top Back to top