Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Load Cells, Force Se... >> Beam, Shear Beam and... >> LCEC

Minibeam Load Cells

LCEC   
2 year warranty
 
Minibeam Load Cell Beam Load Cell
LCEC:Minibeam Load Cells
Click for larger image.
   
¥ 3,970.00  LCEC-1K
Premium Temperature Compensation
0.0008%/°F
Low Profile
Waterproof, Corrosion Resistant
Environmentally Sealed
Calibrated in Compression

View related products - Load Cells, Force Sensors and Torque Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Model LCEC load cells are designed to operate in all weather or wet industrial environments. Their low profile and high side load capability simplify mechanical installation considerations. Their weather sealing, high precision and repeatability make them ideally suited for rugged industrial applications such as testing, batching, weigh pits and other applications exposed to the elements. Supplied with 10 ft (3m) Integral Cable.

SPECIFICATIONS
Excitation: 10 Vdc (15V max)
Output: 3 mV/V nominal
Calibration: NIST-traceable
Linearity: ±0.03% FS
Hysteresis: ±0.02% FS
Repeatability: ±0.01% FS
Creep (after 20 min): ±0.03%
Zero Balance: ±1% FS
Operating Temp Range: -55 to 90°C (-65 to 200°F)
Compensated Temp Range: -15 to 65°C (0 to 150°F)
Thermal Effects:
   Zero: ±0.0015% rdg/°F max
   Span: ±0.0008% FS/°F max
Safe Overload: ±150% of capacity
Ultimate Overload: ±300% of capacity
Input Resistance: 350 Ω +50/-3.5 Ω
Allowable Side Load at Rated Load: 50% rated capacity
Protection Class: IP67
Output Resistance: 350 ±3.5 Ω
Construction: Aluminum
Electrical: 3 m (10') insulated 4-conductor shielded color-coded cable
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 LCEC-50 22 Weeks   ¥3,690.00    Minibeam load cell with +/- 50 lb capacity  
 LCEC-100 22 Weeks   ¥3,690.00    Minibeam load cell with +/- 100 lb capacity  
 LCEC-250 22 Weeks   ¥3,710.00    Minibeam load cell with +/- 250 lb capacity  
 LCEC-500 3 Weeks   ¥3,825.00    Minibeam load cell with +/- 500 lb capacity  
 LCEC-1K 2 Weeks   ¥3,970.00    Minibeam load cell with +/- 1,000 lb capacity  
Price are shown in RMB.

 Note: NIST Traceable Calibration Included
 Ordering Example: (1) LCEC-250 is a 250 lb capacity load cell, ¥3,710.00

 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41-S DP41-S:
High Performance Strain Gage Meter, High Resolution 6-Digit Display
DMD4059 Series DMD4059 Series:
Bridge/Strain Gage Signal Conditioner
   
Keywords:Minibeam Load Cells, Accuracy precision WATER RESISTANT, high pressure switch humidity circuit miniature proximity sensor psychrometer used for

   Back to top Back to top