Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouples >> High Temperature The... >> KMQXL and NMQXL

Super OMEGACLAD™ Thermocouples | Miniature Connectors

KMQXL and NMQXL   
 
KMQXL and NMQXL:Super OMEGACLAD™ Thermocouples | Miniature Connectors
Click for larger image.
   
¥ 535.00  KMQXL-040G-6
For Use Up to 1335°C (2440°F)
Excellent Long Term Stability at High Temperatures
Low Thermal Drift
Nickel-Chrome Based Super OMEGACLAD™ Sheathing Provides Excellent High Temperature Performance
Excellent Oxidation, Carburization and Chlorination Resistance
Made From Special Limits of Error Material
Miniature Mating Connector and Cable Clamp sold separately

View related products - Thermocouples

Click to scroll below to order See Specs PDF Related Items View a printer friendly page



Super OMEGACLAD™ XL Probes are an excellent choice for high-temperature measurement. They provide very low drift at high temperatures as compared to conventional Inconel and Stainless Steel sheathed probes. They are available in both K and N thermocouple calibrations. Omega offers probes in a variety of styles.
See the Related Links section at the bottom of this page for additional models.




Standard Dimension - Quick Connect Probes

Alloy/ANSI
Color Code
Sheath Dia.
inches
Model Number
ANSI Color Code
Sold Separately 
 Mating Connector PN Cable Clamp PN Safety Clip PN
K
CHROMEGA™-ALOMEGA™
XL Sheath
0.010"
0.020"
0.032"
0.040"
0.062"
0.125"
SCAXL-010[*]-[**]
SCAXL-020[*]-[**]
SCAXL-032[*]-[**]
KMQXL-040[*]-[**]
KMQXL-062[*]-[**]
KMQXL-125[*]-[**]
SMPW-K-F  PCLM-SMP SMCL
N
OMEGA-P™-OMEGA-N™
XL Sheath
0.020"
0.032"
0.040"
0.062"
0.125"
SNNXL-020[*]-[**]
SNNXL-032[*]-[**]
NMQXL-040[*]-[**]
NMQXL-062[*]-[**]
NMQXL-125[*]-[**]
 SMPW-N-F

[*]Specify junction type: G (Grounded), E (Exposed), or U (Ungrounded).
[**]Specify Length in inches: 6, 12, 18, or 24


Want to learn more about thermocouples? Click on the link to go to our thermocouple tutorial page!

Click here for help in selecting the thermocouple junction.


View the Thermocouple Accuracy and Color Code charts

Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
 KMQXL-125U-12 In Stock   ¥505.00    K thermocouple probe, 1/8 inch diameter, 300mm(12 inch) length, ungrounded junction, molded connector  
 KMQXL-125G-6 2 Weeks   ¥465.00    K thermocouple probe, 1/8 inch diameter, 150(6 inch) length, grounded junction, molded connector  
 KMQXL-125G-12 In Stock   ¥480.00    K thermocouple probe, 1/8 inch diameter, 300mm(12 inch) length, grounded junction, molded connector  
 KMQXL-062U-6 In Stock   ¥490.00    K thermocouple probe, 1/16inch diameter, 150mm(6 inch) length, ungrounded junction, molded connector  
 KMQXL-062U-24 2 Weeks   ¥530.00    KMQXL-062U-12 K thermocouple probe, 1/16inch diameter, 600mm(24 inch) length, ungrounded junction, molded connector  
 KMQXL-062U-18 2 Weeks   ¥520.00    K thermocouple probe, 1/16inch diameter, 450mm(18 inch) length, ungrounded junction, molded connector  
 KMQXL-062U-12 In Stock   ¥505.00    K thermocouple probe, 1/16inch diameter, 300mm(12 inch) length, ungrounded junction, molded connector  
 KMQXL-062G-12 In Stock   ¥480.00    K thermocouple probe, 1/16inch diameter, 300mm(12 inch) length, grounded junction, molded connector  
 KMQXL-040U-6 In Stock   ¥560.00    K thermocouple probe, 0.040" diameter, 150mm(6inch) length, ungrounded junction, molded connector  
 SCAXL-032G-6 5 Weeks   ¥565.00    K thermocouple probe, 0.5mm(1/32inch) diameter, 150mm(6inch) length, grounded junction, assembled connector  
 SNNXL-032G-6 2 Weeks   ¥565.00    N thermocouple probe, 0.5mm(1/32inch) diameter, 150mm(6inch) length, grounded junction, assembled connector  
 KMQXL-125E-12 5 Weeks   ¥505.00    K thermocouple probe, 3.2mm(1/8inch) diameter, 300mm(12inch) length, exposed junction, molded connector  
 KMQXL-125U-6 In Stock   ¥490.00    K thermocouple probe, 3.2mm(1/8inch) diameter, 150mm(6inch) length, ungrounded junction, molded connector  
 KMQXL-062G-6    Consult sales   K thermocouple probe, 1/16 inch diameter, 150mm(6 inch) length, Grounded junction, molded connector  
 KMQXL-062G-18    Consult sales   K thermocouple probe, 1/16 inch diameter, 450mm(18 inch) length, Grounded junction, molded connector  
 KMQXL-125U-24    Consult sales   K thermocouple probe, 1/8 inch diameter, 600mm(24 inch) length, ungrounded junction, molded connector  
 KMQXL-040U-18    Consult sales   K thermocouple probe, 0.040" inch diameter, 450mm(18 inch) length, ungrounded junction, molded connector  
 KMQXL-062G-24    Consult sales   K thermocouple probe, 1/16 inch diameter, 600mm(24 inch) length, Grounded junction, molded connector  
 KMQXL-125U-18    Consult sales   K thermocouple probe, 1/8 inch diameter, 450mm(18 inch) length, ungrounded junction, molded connector  
 KMQXL-040G-24    Consult sales   K thermocouple probe,  0.040" inch diameter, 600mm(24 inch) length, Grounded junction, molded connector  
 KMQXL-040G-12    Consult sales   K thermocouple probe,  0.040" inch diameter, 300mm(12 inch) length, Grounded junction, molded connector  
 KMQXL-040U-12    Consult sales   K thermocouple probe,  0.040" inch diameter, 300mm(12 inch) length, ungrounded junction, molded connector  
 KMQXL-125E-6    Consult sales   K thermocouple probe, 1/8 inch diameter, 150mm(6 inch) length, exposed junction, molded connector  
 Sold Separately, Mating Connector & clamp & other accessory Part Number
 NMQXL-062U-6 2 Weeks   ¥510.00    N thermocouple probe, (1/16inch) diameter, 150mm(6inch) length, ungrounded junction, molded connector  
 SMPW-K-F In Stock   ¥36.00    Miniature Female Connector  
 SMPW-N-F In Stock   ¥36.00    Miniature Female Connector  
 PCLM-SMP In Stock   ¥14.50    Cable clamp, compatible with SMPW, SMP, HMP and HMPW connectors  
 SMCL In Stock   ¥15.50    Safety clip, compatible with SMPW, SMP, GMP, HMP, HMPW and HGMP connectors  
Price are shown in RMB.

 Note: Custom Lengths Available, 25 piece minimum order,
   Part Number Builder
(1) (2) (3) (4)   
M
M
Q
Q
X
X
L
L
-
-
-
-
Qty:
Option Descriptions
(1) Thermocouple Type
  Select
K for K thermocouple
N for N thermocouple
(2) Probe Diameter
  Select
010 for 0.25mm(0.010 inches)
020 for 0.5mm(0.020 inches)
032 for 0.8mm(0.032 inches)
040 for 1mm(0.040 inches)
062 for 1.6mm(0.062 inches)
125 for 3.2mm(0.125 inches)
(3) Junction Style(see note above for info on junctions)
  Select
G for grounded junction
U for ungrounded junction
E for exposed junction
(4) Length
  Select
6 for 6 inches (150mm)
12 for 12 inches (300mm)
18 for 18 inches (350mm)
24 for 24 inches (600mm)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
Thermocouple Accuracy and Color Codes Thermocouple Accuracy and Color Codes:
ANSI or IEC Color Codes, thermocouple accuracies, and limits of error
NB-CAXL and NB-NNXL NB-CAXL and NB-NNXL:
Super OMEGACLAD™XL Thermocouple Probes with Industrial Head Assemblies
TJ36CAXL and TJ36NNXL TJ36CAXL and TJ36NNXL:
Super OMEGACLAD™ XL Heavy Duty Transition Junction Thermocouple Probes - Super Accurate, Super Stable at High Temperatures
KQXL and NQXL KQXL and NQXL:
Super OMEGACLAD™ XL Thermocouples | Standard Connectors
KMTXL and NMTXL KMTXL and NMTXL:
Super OMEGACLAD™ XL Thermocouple Probes with Mini Transition - Super Accurate, Super Stable
KHXL and NHXL KHXL and NHXL:
Super OMEGACLAD™ XL Thermocouple Probes with Utility Handles
   
Keywords:High temperature thermocouple probe K type probes, type n, long-term stability

   Back to top Back to top