Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Wire: Thermocouple,... >> Uninsulated Bare Fin... >> KIT Series

Twelve Pack of Thermocouple Wire

KIT Series   
 
Twelve Pack of Thermocouple Wire
KIT Series:Twelve Pack of Thermocouple Wire
Click for larger image.
   
Iron vs. Constantan
Copper vs. Constantan
CHROMEGA ® vs. Constantan
Mixed Calibration Kits
OMEGA-P ® vs. OMEGA-N ®

View related products - Wire: Thermocouple, RTD, Thermistor and Hook-Up

Click to scroll below to order See Specs PDF View a printer friendly page

This kit is ideal for the experimenter or lecturer who wishes to demonstrate response time or maximum service temperature as a function of wire diameter. The kit allows the user to select the best thermocouple for the application at hand. OMEGA offers both universities and industry combination Twelve Paks, each containing six matched pairs of fine gage uninsulated thermocouple wire in fifty-foot lengths. Matched pairs of CHROMEGA ® vs. ALOMEGA ® , Iron vs. Constantan, Copper vs. Constantan and CHROMEGA ® vs. Constantan are available as shown.

OMEGA’s Twelve Pak kits 1-4 come with the following six wire diameters: 0.001" (0.02 mm), 0.002" (0.05 mm), 0.003" (0.07 mm), 0.005" (0.12 mm), 0.010" (0.25 mm) and 0.015" (0.38 mm). At no extra charge, 0.020" (0.50 mm) diameter wire may be substituted for any of the standard sizes. Kits 5 and 6 come with 0.003" (0.070 mm), 0.005" (0.12 mm) and 0.015" (0.38 mm) diameter wire.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 KIT #1 9 Weeks   ¥2,190.00    CHROMEGA™/ALOMEGA™ (Spools are 50 ft)  
 KIT #2 8 Weeks   ¥2,190.00    Iron/Constantan (Spools are 50 ft)  
 KIT #3 8 Weeks   ¥2,190.00    Copper/Constantan (Spools are 50 ft)  
 KIT #4 8 Weeks   ¥2,190.00    CHROMEGA™/Constantan (Spools are 50 ft)  
 KIT #5 9 Weeks   ¥2,190.00    Iron/Constantan and CHROMEGA™/ALOMEGA™ (Spools are 50 ft)  
 KIT #6 2 Weeks   ¥2,190.00    Copper/Constantan and CHROMEGA™/Constantan (Spools are 50 ft)  
 KIT #7 9 Weeks   ¥2,190.00    OMEGALLOY™ (Type N) (Spools are 50 ft)  
Price are shown in RMB.

 Ordering Example: (1) KIT #1 CHROMEGA™ /ALOMEGA™, Matched pair thermocouple kit, ¥2,190.00

   
Keywords:Twelve Pack of Thermocouple Wire, capacitance level switch liquid level controller proportional solenoid valve

   Back to top Back to top