Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouples >> Transition Joint The... >> (*)TSS and (*)TIN Series

Thermocouple Assemblies (1/16" to 1/4" Diameter) with Molded Transition Junctions

(*)TSS and (*)TIN Series   
 
(*)TSS and (*)TIN Series:Thermocouple Assemblies (1/16
Click for larger image.
   
¥ 355.00  KTIN-18E-12
12, 18 and 24" Lengths Standard
Other Lengths Available on Request
Molded Junction Rated to 260°C (500°F)
Color-Coded to Show Thermocouple Type
40" PFA-Coated Lead Wires
Stripped Lead Wire Termination
Also Available in Super OMEGACLAD™ XL for Stable, Long-Term Operation at High Temperatures

View related products - Thermocouples

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Thermocouple molded assemblies with transition joints of molded glass-filled nylon provide an economical yet durable thermocouple probe for a variety of sensing applications. The measuring temperature is limited only by thermocouple type and sheath material. Stainless steel sheaths have a maximum temperature of 1650°F (900°C) with Inconel 600 rated to 2100°F (1150°C). The calibration letter code is an integral part of the mold.

Molded Transition Junction N Type calibration have been discontinued. For other Transition Juncation Probes with a N Calibration available, see the Model TJ36-NNIN Or TJC36-NNIN or TJ36-NNXL or please contact our Temperature Engineering department for a viable replacement.

Standard Dimensions
Thermocouple
Alloy
Sheath
Dia.
Model No.
12" Length
Model No.
18" Length
Model No.
24" Length
J
IRON-CONSTANTAN
Inconel Sheath
1/16"
1/8"
3/16"
1/4"
JTIN-116(*)-12
JTIN-18(*)-12
JTIN-316(*)-12
JTIN-14(*)-12
JTIN-116(*)-18
JTIN-18(*)-18
JTIN-316(*)-18
JTIN-14(*)-18
JTIN-116(*)-24
JTIN-18(*)-24
JTIN-316(*)-24
JTIN-14(*)-24
J
IRON-CONSTANTAN
304 SS Sheath
1/16"
1/8"
3/16"
1/4"
JTSS-116(*)-12
JTSS-18(*)-12
JTSS-316(*)-12
JTSS-14(*)-12
JTSS-116(*)-18
JTSS-18(*)-18
JTSS-316(*)-18
JTSS-14(*)-18
JTSS-116(*)-24
JTSS-18(*)-24
JTSS-316(*)-24
JTSS-14(*)-24
K
CHROMEGA™-ALOMEGA™
Inconel Sheath
1/16"
1/8"
3/16"
1/4"
KTIN-116(*)-12
KTIN-18(*)-12
KTIN-316(*)-12
KTIN-14(*)-12
KTIN-116(*)-18
KTIN-18(*)-18
KTIN-316(*)-18
KTIN-14(*)-18
KTIN-116(*)-24
KTIN-18(*)-24
KTIN-316(*)-24
KTIN-14(*)-24
K
CHROMEGA™-ALOMEGA™
304 SS Sheath
1/16"
1/8"
3/16"
1/4"
KTSS-116(*)-12
KTSS-18(*)-12
KTSS-316(*)-12
KTSS-14(*)-12
KTSS-116(*)-18
KTSS-18(*)-18
KTSS-316(*)-18
KTSS-14(*)-18
KTSS-116(*)-24
KTSS-18(*)-24
KTSS-316(*)-24
KTSS-14(*)-24
K
CHROMEGA™-ALOMEGA™
Super OMEGACLAD™ XL
Sheath
1/16"
1/8"
3/16"
1/4"
KTXL-116(*)-12
KTXL-18(*)-12
KTXL-316(*)-12
KTXL-14(*)-12
KTXL-116(*)-18
KTXL-18(*)-18
KTXL-316(*)-18
KTXL-14(*)-18
KTXL-116(*)-24
KTXL-18(*)-24
KTXL-316(*)-24
KTXL-14(*)-24
E
CHROMEGA™-CONSTANTAN
Inconel Sheath
1/16"
1/8"
3/16"
1/4"
ETIN-116(*)-12
ETIN-18(*)-12
ETIN-316(*)-12
ETIN-14(*)-12
ETIN-116(*)-18
ETIN-18(*)-18
ETIN-316(*)-18
ETIN-14(*)-18
ETIN-116(*)-24
ETIN-18(*)-24
ETIN-316(*)-24
ETIN-14(*)-24
E
CHROMEGA™-CONSTANTAN
304 SS Sheath
1/16"
1/8"
3/16"
1/4"
ETSS-116(*)-12
ETSS-18(*)-12
ETSS-316(*)-12
ETSS-14(*)-12
ETSS-116(*)-18
ETSS-18(*)-18
ETSS-316(*)-18
ETSS-14(*)-18
ETSS-116(*)-24
ETSS-18(*)-24
ETSS-316(*)-24
ETSS-14(*)-24
T
COPPER-CONSTANTAN
Inconel Sheath
1/16"
1/8"
3/16"
1/4"
TTIN-116(*)-12
TTIN-18(*)-12
TTIN-316(*)-12
TTIN-14(*)-12
TTIN-116(*)-18
TTIN-18(*)-18
TTIN-316(*)-18
TTIN-14(*)-18
TTIN-116(*)-24
TTIN-18(*)-24
TTIN-316(*)-24
TTIN-14(*)-24
T
COPPER-CONSTANTAN
304 SS Sheath
1/16"
1/8"
3/16"
1/4"
TTSS-116(*)-12
TTSS-18(*)-12
TTSS-316(*)-12
TTSS-14(*)-12
TTSS-116(*)-18
TTSS-18(*)-18
TTSS-316(*)-18
TTSS-14(*)-18
TTSS-116(*)-24
TTSS-18(*)-24
TTSS-316(*)-24
TTSS-14(*)-24
*Specify junction type: E (exposed), G (grounded) or U (ungrounded). ††Supplied with Stainless Steel transition joints. To order with 310, 316 or 321 SS sheath, change “SS” in model number to “310SS”, “316SS” or “321SS” respectively; no additional charge. Consult Sales for lengths between 2 to 12", or for lengths over 24".
Note: For pricing/availability on Super OMEGACLAD™ XL probes, contact Sales or use the To Order or Part Number Builder below. Super OMEGACLAD™ XL probes are available in Type K calibrations only.


Click here for help in selecting the thermocouple junction.


View the Thermocouple Accuracy and Color Code charts
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 Typical part numbers are shown below. Please use the Part Number Builder below this table for other configurations.
 KTXL-14U-12 2 Weeks   ¥535.00    12" long K type thermocouple probe with 36' leads, ungrounded junction, Super OMEGACLAD™ XL Sheath  
 KTSS-14U-12 5 Weeks   ¥370.00    12" long K type thermocouple probe with 36' leads, ungrounded junction, Stainless Steel Sheath  
 KTIN-116U-12 2 Weeks   ¥410.00    Molded transition probe, type K, inconel sheath, 1/16 inch dia., ungrounded junction, 12 inch length  
 JTSS-14U-6 2 Weeks   ¥377.00    6" long J type thermocouple probe with 36' leads, ungrounded jucnction, Stainless Steel Sheath  
 JTSS-14U-12 5 Weeks   ¥370.00    12" long J type thermocouple probe with 36' leads, ungrounded jucnction, Stainless Steel Sheath  
 TTSS-14U-12 2 Weeks   ¥346.00    12" long T type thermocouple probe with 36' leads, ungrounded jucnction, Stainless Steel Sheath  
 ETSS-14U-12 5 Weeks   ¥370.00    12" long E type thermocouple probe with 36' leads, ungrounded jucnction, Stainless Steel Sheath  
 JTIN-14U-12 5 Weeks   ¥370.00    Molded transition probe, type J, inconel sheath, 1/4 inch dia., ungrounded junction, 12 inch length  
 JTIN-116E-24 5 Weeks   ¥384.00    Molded transition probe, type J, inconel sheath, 1/16 inch dia., exposed junction, 24 inch length  
 JTSS-316G-12 2 Weeks   ¥362.00    Molded transition probe, type J, 304 SS sheath, 3/16 inch dia., grounded junction, 12 inch length  
 KTIN-316U-12 5 Weeks   ¥410.00    Molded transition probe, type K, inconel sheath, 3/16 inch dia., ungrounded junction, 12 inch length  
 KTSS-18E-24 5 Weeks   ¥384.00    Molded transition probe, type K, 304 SS sheath, 1/8 inch dia., exposed junction, 24 inch length  
 ETIN-116G-18 5 Weeks   ¥370.00    Molded transition probe, type E, inconel sheath, 1/16 inch dia., grounded junction, 18 inch length  
 TTSS-14U-24 2 Weeks   ¥425.00    Molded transition probe, type T, 304 SS sheath, 1/4 inch dia., ungrounded junction, 24 inch length  
 ACCESSORIES
 DPI8 2 Weeks   ¥2,950.00    Thermocouple meter  
 CNI833 2 Weeks   ¥3,890.00    Thermocouple controller  
Price are shown in RMB.

 Note: To order with 321 stainless steel sheath, change “SS” in model. no. to “321SS”.
 Ordering Example: (1) KTSS-116U-24 type K molded transition probe, 1/16 diameter, 304 SS sheath, ungrounded junction, 24'' long, ¥455.00
   Part Number Builder
(1) (2) (3) (4) (5)   
T
T
-
-
-
-
Qty:
Option Descriptions
(1) Thermocouple Type
  Select
J for Type J
K for Type K
E for Type E
T for Type T
(2) Sheath Material
  Select
IN for Inconel
SS for Stainless steel
XL for Super OMEGACLAD™ XL
(3) Sheath Diameter
  Select
116 for 1/16 Inch
18 for 1/8 Inch
316 for 3/16 Inch
14 for 1/4 Inch
(4) Thermocouple Junction
  Select
E for Exposed
G for Grounded
U for Ungrounded
(5) Sheath Length
  Select
12 for 12 Inch
18 for 18 Inch
24 for 24 Inch
CUSTOM for custom length in inches(whole numbers only up to 120 inches max)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
Thermocouple Accuracy and Color Codes Thermocouple Accuracy and Color Codes:
ANSI or IEC Color Codes, thermocouple accuracies, and limits of error
   
Keywords:Thermocouple Assemblies with Molded Transition Junctions, Model Numbers JTIN, JTSS, KTIN, KTSS, ETIN, ETSS,TTIN, TTSS

   Back to top Back to top