Quick Disconnect Thermocouples | Standard Size Connector |
(*)QIN and (*)QSS Series |
|
|
|
|
|
|
¥
425.00
JQIN-116G-12
|
|
Male Connector Permanently Molded to Probe Sheath adds Strength and Durability
|
|
Standard Size Thermocouple Connectors, Color-Coded with Thermocouple Type
|
|
Choice of 304SS, 321SS or Inconel Sheath
|
|
High Strength Bendable Design
|
|
Withstands Vibration, High Temperature, and High Pressure
|
|
Connector Body Rated to 180°C (356°F)
|
|
Made with Special Limits of Error Material
|
|
Mating Connector & clamp & other accessory Sold Separately
|
View related products - Thermocouples
|
| |
|
|
|
The OMEGA ® Quick Disconnect Molded Thermocouple Assemblies are available with sheath diameters of 1 /16 , 1 /8 , 3 /16 and 1 /4 " in standard 12, 18 and 24" nominal lengths. Mating Connector and Clamp sold Seperately! Custom lengths are also available, consult sales for details. Now 6" length readily available! Use the "Part Number Builder" below to select the probe best for your needs.
Standard Dimension - Standard Quick Disconnect Probes
Alloy/ANSI Color Code |
Sheath Dia. in. |
Model No. 12" Length |
Model No. 18" Length |
Model No. 24" Length |
J Iron- Constantan Inconel Sheath |
1/16 1/8 3/16 1/4 |
JQIN-116(*)-12 JQIN-18(*)-12 JQIN-316(*)-12 JQIN-14(*)-12 |
JQIN-116(*)-18 JQIN-18(*)-18 JQIN-316(*)-18 JQIN-14(*)-18 |
JQIN-116(*)-24 JQIN-18(*)-24 JQIN-316(*)-24 JQIN-14(*)-24 |
J Iron- Constantan 304 SS Sheath |
1/16 1/8 3/16 1/4 |
JQSS-116(*)-12 JQSS-18(*)-12 JQSS-316(*)-12 JQSS-14(*)-12 |
JQSS-116(*)-18 JQSS-18(*)-18 JQSS-316(*)-18 JQSS-14(*)-18 |
JQSS-116(*)-24 JQSS-18(*)-24 JQSS-316(*)-24 JQSS-14(*)-24 |
K CHROMEGA™-ALOMEGA™ Inconel Sheath |
1/16 1/8 3/16 1/4 |
KQIN-116(*)-12 KQIN-18(*)-12 KQIN-316(*)-12 KQIN-14(*)-12 |
KQIN-116(*)-18 KQIN-18(*)-18 KQIN-316(*)-18 KQIN-14(*)-18 |
KQIN-116(*)-24 KQIN-18(*)-24 KQIN-316(*)-24 KQIN-14(*)-24 |
K CHROMEGA™- ALOMEGA™ 304 SS Sheath |
1/16 1/8 3/16 1/4 |
KQSS-116(*)-12 KQSS-18(*)-12 KQSS-316(*)-12 KQSS-14(*)-12 |
KQSS-116(*)-18 KQSS-18(*)-18 KQSS-316(*)-18 KQSS-14(*)-18 |
KQSS-116(*)-24 KQSS-18(*)-24 KQSS-316(*)-24 KQSS-14(*)-24 |
K CHROMEGA™-ALOMEGA™ Super OMEGACLAD™ XL Sheath |
1/16 1/8 3/16 1/4 |
KQXL-116(*)-12 KQXL-18(*)-12 KQXL-316(*)-12 KQXL-14(*)-12 |
KQXL-116(*)-18 KQXL-18(*)-18 KQXL-316(*)-18 KQXL-14(*)-18 |
KQXL-116(*)-24 KQXL-18(*)-24 KQXL-316(*)-24 KQXL-14(*)-24 |
N OMEGA-P™-OMEGA-N™ Super OMEGACLAD™ XL Sheath |
1/16 1/8 3/16 1/4 |
NQXL-116(*)-12 NQXL-18(*)-12 NQXL-316(*)-12 NQXL-14(*)-12 |
NQXL-116(*)-18 NQXL-18(*)-18 NQXL-316(*)-18 NQXL-14(*)-18 |
NQXL-116(*)-24 NQXL-18(*)-24 NQXL-316(*)-24 NQXL-14(*)-24 |
E CHROMEGA™- Constantan Inconel Sheath |
1/16 1/8 3/16 1/4 |
EQIN-116(*)-12 EQIN-18(*)-12 EQIN-316(*)-12 EQIN-14(*)-12 |
EQIN-116(*)-18 EQIN-18(*)-18 EQIN-316(*)-18 EQIN-14(*)-18 |
EQIN-116(*)-24 EQIN-18(*)-24 EQIN-316(*)-24 EQIN-14(*)-24 |
E CHROMEGA™- Constantan 304 SS Sheath |
1/16 1/8 3/16 1/4 |
EQSS-116(*)-12 EQSS-18(*)-12 EQSS-316(*)-12 EQSS-14(*)-12 |
EQSS-116(*)-18 EQSS-18(*)-18 EQSS-316(*)-18 EQSS-14(*)-18 |
EQSS-116(*)-24 EQSS-18(*)-24 EQSS-316(*)-24 EQSS-14(*)-24 |
T Copper- Constantan Inconel Sheath |
1/16 1/8 3/16 1/4 |
TQIN-116(*)-12 TQIN-18(*)-12 TQIN-316(*)-12 TQIN-14(*)-12 |
TQIN-116(*)-18 TQIN-18(*)-18 TQIN-316(*)-18 TQIN-14(*)-18 |
TQIN-116(*)-24 TQIN-18(*)-24 TQIN-316(*)-24 TQIN-14(*)-24 |
T Copper- Constantan 304 SS Sheath |
1/16 1/8 3/16 1/4 |
TQSS-116(*)-12 TQSS-18(*)-12 TQSS-316(*)-12 TQSS-14(*)-12 |
TQSS-116(*)-18 TQSS-18(*)-18 TQSS-316(*)-18 TQSS-14(*)-18 |
TQSS-116(*)-24 TQSS-18(*)-24 TQSS-316(*)-24 TQSS-14(*)-24 |
*Specify junction type: G (Grounded), E (Exposed), U (Ungrounded)
Click here for help in selecting the thermocouple junction.
View the Thermocouple Accuracy and Color Code charts
|
|
|
|
|
|
† Price are shown in RMB.
Note: Omega may upgrade at no additional expense to the quick disconnect thermocouple with removable connector.
Ordering Example: (1) KQSS-14G-12 Molded junction quick disconnect probe, type K (CHROMEGA™ -ALOMEGA™ ), 304SS sheath, 1/ 4, ¥490.00
|
|
|
|
|
|
|
|
|
Part Number Builder |
|
|
|
|
|
|
Option Descriptions
|
(1)
|
Thermocouple Type
|
|
Select J for Type J K for Type K E for Type E T for Type T N for Type N
(2)
|
Sheath Material
|
|
Select SS for Stainless Steel IN for Inconnel XL for Super Omegaclad
(3)
|
Sheath Diameter
|
|
Select 116 for 1/16 Inch 18 for 1/8 Inch 316 for 3/16 Inch 14 for 1/4 Inch
(4)
|
Thermocouple Junction
|
|
Select G for Grounded U for Ungrounded E for Exposed
(5)
|
Sheath Length
|
|
Select 6 for 6 Inches 12 for 12 Inches 18 for 18 Inches 24 for 24 Inches CUSTOM for custom length in inches(whole numbers only up to 120 inches max)
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | | |
|
|
|
|
|
| |
Related Links -
Related Products
|
|
|
|
|
|
|