Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouple Connect... >> Jack Panel Conduit B... >> JPCB, TJPCB and RJPCB

Jack Panel Standard Connector Conduit Boxes

JPCB, TJPCB and RJPCB   
 
Jack Panel Standard Connector Conduit Boxes
JPCB, TJPCB and RJPCB:Jack Panel Standard Connector Conduit Boxes
Click for larger image.
   
¥ 635.00  RJPCB-6-K-F
Quick Disconnect
Color-Coded
5 Standard Rectangular Connectors or 6 Round Connector Terminals
3-Prong Models Also Available
Quick Release Snap Action Handle
3/4 NPT Fittings
CBC-1 Cable Clamps Optional
6 Position Mini Connector Junction Boxes Available -- Click on Literature Download, below

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF View a printer friendly page



Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for other available models.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 JPJB-6-K-ST 11 Weeks   ¥945.00    Junction box, straight, Type K Miniature Connectors  
 JPCB-5-K-M 11 Weeks   ¥1,075.00    5-circuit standard conduit box, male with type K calibration  
 JPCB-5-K-F 11 Weeks   ¥995.00    5-circuit standard conduit box, female with type K calibration  
 JPCB-5-J-F 11 Weeks   ¥995.00    5-circuit standard conduit box, female with type J calibration  
 JPCB-5-E-F 11 Weeks   ¥945.00    5-circuit standard conduit box, female with type E calibration  
 JPCB-5-T-M 2 Weeks   ¥1,050.00    5-circuit standard conduit box, male with type T calibration  
 RJPCB-6-K-F 11 Weeks   ¥635.00    6-circuit round connector conduit box, female with type K calibration  
 RJPCB-6-E-M 2 Weeks   ¥650.00    6-circuit round connector conduit box, male with type E calibration  
 RJPCB-6-R/S-F 11 Weeks   ¥620.00    6-circuit round connector conduit box, female with type R/S calibration  
 Accessories
 SPJ-CAP-12 2 Weeks   ¥87.00    Dust caps for Standard Size Connectors, pkg of 12  
 JB-CC 2 Weeks   ¥44.00    Wire and cable clamp  
Price are shown in RMB.

 Note: Order male and female separately to create pairs.

 Ordering Example: (1) JPJB-6-K-ST Junction box, straight, Type K Miniature Connectors, ¥945.00
   Part Number Builder
(1) (2) (3) (4)   
-
-
Qty:
Option Descriptions
(1) Circuit Junction Box
  Select
JPCB-5 for 5-circuit standard conduit box
TJPCB-4 for 4-circuit 3-prong conduit box
RJPCB-6 for 6-circuit round connector
JPJB-1 for 1-position junction box
JPJB-2 for 2-position junction box
JPJB-3 for 3-position junction box
JPJB-4 for 4-position junction box
JPJB-5 for 5-position junction box
JPJB-6 for 6-position junction box
(2) Thermocouple Calibration
  Select
J for Type J Thermocouple
K for Type K Thermocouple
T for Type T Thermocouple
E for Type E Thermocouple
R/S for Type R/S Thermocouple
U for Type U Thermocouple
N for Type N Thermocouple (JPCB model only)
(3) Connector Type
  Select
-F for for Female (JPCB Models only)
-M for for Male only (JPCB models only)
Nothing(leave field blank) for No connector (JPJB models only)/JPJB suplied with Female connectors
(4) Configuration For JPJB
  Select
-ST for Straight
-RH for Right Hand
-LH for Left Hand
-BE for Butt End
Nothing(leave field blank) for JPCB-5 TJPCB-4 and RJPCB-6 models
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Jack Panel Standard Connector Conduit Boxes , JPJB, capacitance level liquid level probe

   Back to top Back to top