Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouples >> Transition Joint The... >> (*)MTSS Series

Transition Junction Style Thermocouple Probes (0.010" to 0.125" Diameter) with High Temp Molded Construction

(*)MTSS Series   
 
Thermocouple Probes | Transition Junction Style
(*)MTSS Series:Transition Junction Style Thermocouple Probes  (0.010
Click for larger image.
   
¥ 455.00  JMTSS-125G-12
6" and 12" Lengths in Stock
40" PFA Coated Lead Wires Standard
Sheath Diameters from 0.010" to 0.125"
304SS or 321SS Sheath
Grounded, Ungrounded or Exposed Junction
Supplied with stripped lead termination (no connector)
Liquid Crystal Polymer Molded Transition Junction Rated to 260°C (500°F)
Also Available in Super OMEGACLAD™ XL for Stable, Long-Term Operation at High Temperatures

View related products - Thermocouples

Click to scroll below to order See Specs PDF Related Items View a printer friendly page


Shown smaller than actual size
Now available in Type N, Inconel N or K High Performance XL material. Click here.

Alloy/ANSI
Color Code
Sheath Dia.
in.
Model No.
6" Length
Model No.
12" Length
J
Iron-
Constantan
304 SS
Sheath
0.010"
0.020"
0.032"
0.040"
0.062"
0.125"
JMTSS-010(*)-6
JMTSS-020(*)-6
JMTSS-032(*)-6
JMTSS-040(*)-6
JMTSS-062(*)-6
JMTSS-125(*)-6
JMTSS-010(*)-12
JMTSS-020(*)-12
JMTSS-032(*)-12
JMTSS-040(*)-12
JMTSS-062(*)-12
JMTSS-125(*)-12
**K
CHR
AL
304 SS
Sheath
0.010"
0.020"
0.032"
0.040"
0.062"
0.125"
KMTSS-010(*)-6
KMTSS-020(*)-6
KMTSS-032(*)-6
KMTSS-040(*)-6
KMTSS-062(*)-6
KMTSS-125(*)-6
KMTSS-010(*)-12
KMTSS-020(*)-12
KMTSS-032(*)-12
KMTSS-040(*)-12
KMTSS-062(*)-12
KMTSS-125(*)-12
E
CHR
Constantan
304 SS
Sheath
0.010"
0.020"
0.032"
0.040"
0.062"
0.125"
EMTSS-010(*)-6
EMTSS-020(*)-6
EMTSS-032(*)-6
EMTSS-040(*)-6
EMTSS-062(*)-6
EMTSS-125(*)-6
EMTSS-010(*)-12
EMTSS-020(*)-12
EMTSS-032(*)-12
EMTSS-040(*)-12
EMTSS-062(*)-12
EMTSS-125(*)-12
T
Copper-
Constantan
304 SS
Sheath
0.020"
0.032"
0.040"
0.062"
0.125"
TMTSS-020(*)-6
TMTSS-032(*)-6
TMTSS-040(*)-6
TMTSS-062(*)-6
TMTSS-125(*)-6
TMTSS-020(*)-12
TMTSS-032(*)-12
TMTSS-040(*)-12
TMTSS-062(*)-12
TMTSS-125(*)-12
*Specify junction type: E(exposed), G (grounded) or U(ungrounded). †Other lengths available, please consult Sales Department. To order with 304, 310, 316 or 321 SS sheath, change “ SS” in model number to “ 304SS”,“ 310SS”, “ 316SS” or “ 321SS” respectively; no additional charge. Consult Sales for lengths between 2 to 12", or for lengths over 24". Type N Inconel Sheathing is available, Contact Sales for model numbers.
**For Super OMEGACLAD™ XL, change “ SS” to “ XL” and add $3 to price. Note: Super OMEGACLAD XL is available only in Type K and N calibration.



Want to learn more about thermocouples? Click on the link to go to our thermocouple tutorial page!
Click here for help in selecting the thermocouple junction.



View the Thermocouple Accuracy and Color Code charts
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 KMTXL-125G-6 2 Weeks   ¥480.00    Subminiature transition joint probe, type K, 0.125" O.D. Super OMEGACLAD™ sheath, 6" length, grounded junction  
 KMTXL-125U-6 In Stock   ¥490.00    Subminiature transition joint probe, type K, 0.125" O.D. Super OMEGACLAD™ sheath, 6" length, ungrounded junction  
 JMTSS-125U-6 2 Weeks   ¥480.00    Subminiature transition joint probe, type J, 0.125" O.D. stainless steel sheath, 6" length,ungrounded junction  
 JMTSS-125G-12 2 Weeks   ¥455.00    Subminiature transition joint probe, type J, 0.125" O.D. stainless steel sheath, 12" length, grounded junction  
 JMTSS-125G-6 2 Weeks   ¥450.00    Subminiature transition joint probe, type J, 0.125" O.D. stainless steel sheath, 6" length, grounded junction  
 JMTSS-062U-6 2 Weeks   ¥455.00    Subminiature transition joint probe, type J, 0.062" O.D. stainless steel sheath, 6" length, Ungrounded junction  
 KMTSS-062U-6 2 Weeks   ¥455.00    Subminiature transition joint probe, type K, 0.062" O.D. stainless steel sheath, 6" length, ungrounded junction  
 KMTSS-062U-12 2 Weeks   ¥470.00    Subminiature transition joint probe, type K, 0.062" O.D. stainless steel sheath, 12" length, ungrounded junction  
 KMTSS-062G-6 2 Weeks   ¥425.00    Subminiature transition joint probe, type K, 0.062" O.D. stainless steel sheath, 6" length, grounded junction  
 KMTSS-125U-6 2 Weeks   ¥455.00    Subminiature transition joint probe, type K, 0.125" O.D. stainless steel sheath, 6" length, ungrounded junction  
 KMTSS-125G-6 2 Weeks   ¥425.00    Subminiature transition joint probe, type K, 0.125" O.D. stainless steel sheath, 6" length, grounded junction  
 TMTSS-062U-6 2 Weeks   ¥635.00    Subminiature transition joint probe, type T, 0.062" O.D. stainless steel sheath, 6" length, ungrounded junction  
 TMTSS-040E-12 5 Weeks   ¥480.00    Subminiature transition joint probe, type T, 0.040" O.D. stainless steel sheath, 12" length, exposed tip junction  
 TMTSS-125U-6 2 Weeks   ¥440.00    Subminiature transition joint probe, type T, 0.125" O.D. stainless steel sheath, 6" length, ungrounded junction  
 EMTSS-032U-12    Consult sales   Subminiature transition joint probe, type E , 0.032" O.D. stainless steel sheath, 12" length, ungrounded junction  
 Acessories
 DPI8 2 Weeks   ¥2,950.00    Thermocouple panel meter  
 CNI833 2 Weeks   ¥3,890.00    Thermocouple controller  
Price are shown in RMB.

 Note: Probes with 0.040" diameter and larger supplied with molded transition joints. Smaller-size probes supplied with stainless steel transition joints. All type-N probes supplied with stainless steel transition joints.
All Transition joint probes the end of the lead wire is stripped and supplied WITHOUT CONNECTOR.
 Ordering Example: (1) KMTSS-125G-6 Subminiature transition joint probe, type K, 0.125'' O.D. stainless steel sheath, 6'' length, grounded junction, ¥425.00
   Part Number Builder
(1) (2) (3) (4) (5)   
M
M
T
T
-
-
-
-
Qty:
Option Descriptions
(1) Thermocouple Type
  Select
J for J Thermocouple
K for K Thermocouple
E for E Thermocouple
T for T Thermocouple
N for Omegalloy (Inconnel 600 Sheath) Only
(2) Sheath Material
  Select
SS for 304 Stainless Steel
IN for Inconnel Sheath
XL for Super OMEGACLAD™ XL sheath
(3) Sheath Diameter
  Select
010 for .010 Inches
020 for .020 Inches
032 for .032 Inches
040 for .040 Inches
062 for .062 Inches
125 for .125 Inches
(4) Thermocouple Junction
  Select
G for Grounded
U for Ungrounded
E for Exposed
(5) Sheath Length
  Select
6 for 6 Inches
12 for 12 Inches
CUSTOM for custom length in inches(whole numbers only up to 120 inches max)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
Thermocouple Accuracy and Color Codes Thermocouple Accuracy and Color Codes:
ANSI or IEC Color Codes, thermocouple accuracies, and limits of error
   
Keywords:Transition Junction, Thermocouple Probes, JMTSS, JMTIN, KMTSS, KMTIN, EMTSS, EMTIN, TMTSS, TMTIN, NMTIN

   Back to top Back to top