Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouples >> Utility Handle Therm... >> (*)HIN & (*)HSS Series

Utility Thermocouple Handle Probes

(*)HIN & (*)HSS Series   
 
(*)HIN & (*)HSS Series:Utility Thermocouple Handle Probes
Click for larger image.
   
¥ 580.00  KHSS-116G-RSC-12
Made with Special Limits of Error Material
Molded Handle Rated to 220°C (425°F)
Retractable Cable with Superior Memory Expands to 1.5 m (5 Ft.)
Subminiature Connector for Use with Handheld Thermometers
300, 450 and 600 mm (12, 18 and 24") Lengths Standard– Custom Lengths Available
Companion RTD Probe, Type PR-16

View related products - Thermocouples

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Handle is permanently molded to probe sheath. Includes cable and miniature connector. A multi-use, low cost, versatile thermocuple which can be used with any handheld. Available off the shelf in many configurations.

Thermocouple
Alloy
Sheath Dia.
mm(in.)
Model No.
300mm(12") Length
Model No.
450mm(18") Length
Model No.
600mm(24") Length
J
Iron-Constantan
Inconel Sheath
1.5 (1/16)
3.0 (1/8)
4.5 (3/16)
6.0 (1/4)
JHIN-116(*)-RSC-12
JHIN-18(*)-RSC-12
JHIN-316(*)-RSC-12
JHIN-14(*)-RSC-12
JHIN-116(*)-RSC-18
JHIN-18(*)-RSC-18
JHIN-316(*)-RSC-18
JHIN-14(*)-RSC-18
JHIN-116(*)-RSC-24
JHIN-18(*)-RSC-24
JHIN-316(*)-RSC-24
JHIN-14(*)-RSC-24
J
Iron-Constantan
304 SS Sheath
1.5 (1/16)
3.0 (1/8)
4.5 (3/16)
6.0 (1/4)
JHSS-116(*)-RSC-12
JHSS-18(*)-RSC-12
JHSS-316(*)-RSC-12
JHSS-14(*)-RSC-12
JHSS-116(*)-RSC-18
JHSS-18(*)-RSC-18
JHSS-316(*)-RSC-18
JHSS-14(*)-RSC-18
JHSS-116(*)-RSC-24
JHSS-18(*)-RSC-24
JHSS-316(*)-RSC-24
JHSS-14(*)-RSC-24
K
CHROMEGA™-ALOMEGA™ **
Inconel Sheath
1.5 (1/16)
3.0 (1/8)
4.5 (3/16)
6.0 (1/4)
KHIN-116(*)-RSC-12
KHIN-18(*)-RSC-12
KHIN-316(*)-RSC-12
KHIN-14(*)-RSC-12
KHIN-116(*)-RSC-18
KHIN-18(*)-RSC-18
KHIN-316(*)-RSC-18
KHIN-14(*)-RSC-18
KHIN-116(*)-RSC-24
KHIN-18(*)-RSC-24
KHIN-316(*)-RSC-24
KHIN-14(*)-RSC-24
K
CHROMEGA™-ALOMEGA™ **
304 SS Sheath
1.5 (1/16)
3.0 (1/8)
4.5 (3/16)
6.0 (1/4)
KHSS-116(*)-RSC-12
KHSS-18(*)-RSC-12
KHSS-316(*)-RSC-12
KHSS-14(*)-RSC-12
KHSS-116(*)-RSC-18
KHSS-18(*)-RSC-18
KHSS-316(*)-RSC-18
KHSS-14(*)-RSC-18
KHSS-116(*)-RSC-24
KHSS-18(*)-RSC-24
KHSS-316(*)-RSC-24
KHSS-14(*)-RSC-24
E
CHROMEGA™-Constantan
Inconel Sheath
1.5 (1/16)
3.0 (1/8)
4.5 (3/16)
6.0 (1/4)
EHIN-116(*)-RSC-12
EHIN-18(*)-RSC-12
EHIN-316(*)-RSC-12
EHIN-14(*)-RSC-12
EHIN-116(*)-RSC-18
EHIN-18(*)-RSC-18
EHIN-316(*)-RSC-18
EHIN-14(*)-RSC-18
EHIN-116(*)-RSC-24
EHIN-18(*)-RSC-24
EHIN-316(*)-RSC-24
EHIN-14(*)-RSC-24
E
CHROMEGA™-Constantan
304 SS Sheath
1.5 (1/16)
3.0 (1/8)
4.5 (3/16)
6.0 (1/4)
EHSS-116(*)-RSC-12
EHSS-18(*)-RSC-12
EHSS-316(*)-RSC-12
EHSS-14(*)-RSC-12
EHSS-116(*)-RSC-18
EHSS-18(*)-RSC-18
EHSS-316(*)-RSC-18
EHSS-14(*)-RSC-18
EHSS-116(*)-RSC-24
EHSS-18(*)-RSC-24
EHSS-316(*)-RSC-24
EHSS-14(*)-RSC-24
T
Copper-Constantan
Inconel Sheath
1.5 (1/16)
3.0 (1/8)
4.5 (3/16)
6.0 (1/4)
THIN-116(*)-RSC-12
THIN-18(*)-RSC-12
THIN-316(*)-RSC-12
THIN-14(*)-RSC-12
THIN-116(*)-RSC-18
THIN-18(*)-RSC-18
THIN-316(*)-RSC-18
THIN-14(*)-RSC-18
THIN-116(*)-RSC-24
THIN-18(*)-RSC-24
THIN-316(*)-RSC-24
THIN-14(*)-RSC-24
T
Copper-Constantan
304 SS Sheath
1.5 (1/16)
3.0 (1/8)
4.5 (3/16)
6.0 (1/4)
THSS-116(*)-RSC-12
THSS-18(*)-RSC-12
THSS-316(*)-RSC-12
THSS-14(*)-RSC-12
THSS-116(*)-RSC-18
THSS-18(*)-RSC-18
THSS-316(*)-RSC-18
THSS-14(*)-RSC-18
THSS-116(*)-RSC-24
THSS-18(*)-RSC-24
THSS-316(*)-RSC-24
THSS-14(*)-RSC-24

*Specify junction type: E (Exposed), G (Grounded), U (Ungrounded) or S (Surface). Note: PFA Coating is available, molded in place. Order standard part number with a suffix “-PFA”. Price: add $20 to 300 mm (12") probes, $25 to 600 mm (24") probes. 200°C (400°F) Max.
**For highest temperature and stability rating, change “SS” or “IN” to “XL” and add $3 to price.


Click here for help in selecting the thermocouple junction.


View the Thermocouple Accuracy and Color Code charts
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 KHSS-116G-RSC-12 In Stock   ¥580.00    Type K, 1/ 16 " grounded junction, 12" long, 304 SS sheath  
 KHSS-18G-RSC-12 2 Weeks   ¥565.00    Type K, 1/ 8 " grounded junction, 12" long, 304 SS sheath  
 KHSS-316G-RSC-12 5 Weeks   ¥590.00    Type K, 3/ 16 " grounded junction, 12" long, 304 SS sheath  
 KHSS-14G-RSC-12 2 Weeks   ¥655.00    Type K, 1/4 " grounded junction, 12" long, 304 SS sheath  
 KHIN-14G-RSC-24    Consult sales   Type K, 1/ 4 " grounded junction, 24" long, Inconel sheath  
 KHSS-14G-RSC-24    Consult sales   Type K, 1/ 4 " grounded junction, 24" long, 304 SS sheath  
 KHSS-14U-RSC-24    Consult sales   Type K, 1/ 4 " Ungrounded junction, 24" long, 304 SS sheath  
 JHSS-116G-RSC-12 2 Weeks   ¥570.00    Type J, 1/ 16 " grounded junction, 12" long, 304 SS sheath  
 JHSS-18G-RSC-12 2 Weeks   ¥565.00    Type J, 1/8 " grounded junction, 12" long, 304 SS sheath  
 JHSS-14G-RSC-12 2 Weeks   ¥655.00    Type J, 1/4 " grounded junction, 12" long, 304 SS sheath  
Price are shown in RMB.

 Note: For special configurations such as PFA Coating, custom tips, or length consult sales for pricing.
 Ordering Example: (1) KHSS-316G-RSC-12 Type K, 3 / 16, ¥590.00
   Part Number Builder
(1) (2) (3) (4) (5)   
H
H
-
-
-
-
R
R
S
S
C
C
-
-
Qty:
Option Descriptions
(1) Thermocuple Type
  Select
J for J type
K for K type
E for E type
T for T type
(2) Sheath Material
  Select
SS for 304 Stainless Steel
IN for Inconnel
(3) Sheath Diameter
  Select
116 for 1/16 inch
18 for 1/8 Inch
316 for 3/16 Inch
14 for 1/4 Inch
(4) Thermocouple Junction
  Select
G for Grounded
U for Ungrounded
E for Exposed
(5) Sheath Length
  Select
12 for 12 Inches
18 for 18 Inches
24 for 24 Inches
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
Thermocouple Accuracy and Color Codes Thermocouple Accuracy and Color Codes:
ANSI or IEC Color Codes, thermocouple accuracies, and limits of error
   
Keywords:low cost thermocouple Handle Probes Model Numbers JHIN, JHSS, KHIN, KHSS, EHIN, EHSS, THIN, THSS

   Back to top Back to top