Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Relative Humidity Me... >> Humidity Controllers... >> CNiTH Series

iSeries Humidity and Temperature Controller

CNiTH Series   
1 year warranty CE
 
Environmental Controller
CNiTH Series:iSeries Humidity and Temperature Controller
Click for larger image.
   
¥ 4,400.00  CNiTH-i3222-2
Output 1 - Humidity
Output 2 - Temperature
4 Popular DIN Sizes
Ethernet and Serial Communications (optional)
User-friendly, Simple to Configure
Two Channels of Full Autotune PID Control
Choice of Relays, SSR, DC Pulse, Analog Voltage or Current
Programmable Ramp and Soak for Humidity and/or Temperature
RH/Temperature Probe included
UL and cUL Certified
Compatible with Omega Enterprise Gateway

View related products - Relative Humidity Measurement Instruments

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

Starting from Feb 1st 2018, DPiTH Models will be discontinued. As a possible substitute, please check out the ITHX-SD Series for details. At the same time, we will keep the CNiTH Models.

The OMEGA™ iTH Series instruments monitor and control both temperature and relative humidity. All controllers in the series are high quality, highly accurate instruments featuring Omega’s award-winning iSeries technology, uncompromising accuracy, backed by an extended 5-year warranty.

The instruments are simple to configure and use, while providing tremendous versatility and a wealth of powerful features.

With two full channels of PID control, these instruments are the perfect choice for environmental control applications such as test chambers, clinical storage, computer rooms, etc.

The iTH Series Controllers provide single output control for humidity and temperature and are easily programmed for any control or alarming requirement from simple on-off to full autotune PID control.

The iTH family controllers are available in four true DIN sizes: the ultra compact 1/32 DIN; the popular midsize 1/16 DIN square bezel with dual display; the 1/8 DIN vertical, and the 1/8 DIN horizontal with the big bright 21 mm digits.

The iTH Series LED displays can be programmed to change color between GREEN, AMBER, and RED at any setpoint or alarm point.

The iTH controller models offer a choice of 2 control or alarm outputs in almost any combination: solid state relays (SSR); form “C” SPDT (single pole double throw) relays; pulsed 10 Vdc output for use with an external SSR; or analog output selectable for control or retransmission of the process value.

The networking and communications options (highly recommended) include direct Ethernet LAN connectivity with an embedded Web server, and serial communications. The C24 serial communications option includes both RS232 and RS485. Protocols include both MODBUS® and a straightforward ASCII protocol. The C4EIT option includes both Ethernet and RS485 ASCII/MODBUS on one device.

The iTH Series controllers are designed for easy integration with popular industrial automation, data acquisition and control programs as well as Microsoft Visual Basic and Excel. Omega provides free configuration software which makes it fast and easy to get up and running. Available for download on the Web.


SPECIFICATIONS
                                                                   
AccuracyRangeRange
+/-4%RH0%-5% RH     ,95%-100% RH
+/-3.5%RH5%-10% RH   ,90%-95% RH
+/-3%RH5%-10% 

Control
Action: Reverse (heat) or direct (cool)
Modes: Time and amplitude proportional control modes; selectable manual or auto PID, proportional, proportional with integral, proportional with derivative with anti-reset windup and ON/OFF
Rate: 0 to 399.9 seconds
Reset: 0 to 3999 seconds
Cycle Time: 1 to 199 seconds; set to 0 for ON/OFF operation
Gain: 0.5 to 100% of span; setpoints 1 or 2
Damping: 0000 to 0008
Soak: 00.00 to 99.59 (HH:MM), or OFF
Ramp to Setpoint: 00.00 to 99.59 (HH:MM), or OFF
Autotune: Operator initiated from front panel for 1 input at a time only

Outputs
There are two physical outputs: Output 1 = RH, Output 2 = Temp
Functions are set up as Outputs (PID or ON/OFF), or Alarms
Ordering output choices:
    Relay: 250 Vac @ 3A or 30 Vdc @ 3A (resistive load); Form C SPDT
    SSR: 20 to 265 Vac @ 0.05 - 0.5A (resistive load); continuous
    DC Pulse: Non-Isolated; 10 Vdc @ 20 mA (used with external SSR)
    Analog Output (Output 1 only): Non-Isolated, control or retransmission 0 to 10 Vdc or 0 to 20 mA;
     500 ohm max, accuracy is ±1% of FS

Control Output 1 and 2
Operation:
    Action: Reverse (heat) or Direct (cool)
    Modes: Time and Amplitude Proportional Control Modes; selectable Manual or Auto PID, Proportional, Proportional with Integral, Proportional with Derivative with Anti-reset Windup and ON/OFF

Alarm 1 and 2 (Programmable)
1) Alarms are used for color changing sequence of alarm status (visual alarm).
2) Alarm functions are active, in addition to the color changing functions, if Output 1 & 2 are (menu) disabled.
3) If Alarms are disabled, Output menus (PID or ON/OFF) are active. Color change is still active.
Operation: High/low, above/below, band, latch/unlatch, normally open/normally closed and process/deviation; front panel configurations
-AL Limit Alarm Version: Output 1 & 2 submenus used for PID are eliminated from menu. Color sequence based on alarm setpoints is still available.

Input
Relative Humidity Accuracy/Range: ±3% for 10 to 90%; ±3.5% for 5 to 10% and 90 to 95% ±4% for 0 to 5% and 95 to 100%
Hysteresis: ±1% RH
Non-linearity: ±3%
Temperature Accuracy/Range*:
±0.5°C for 5° to 45°C (±1°F for 41 to 113°F); up to ±1.5°C for -40° to 5°C and 45° to 124°C (up to ±2.7°F for -40° to 41°F and 113° to 255°F)
Resolution: 0.1%, 12-bit for RH; 0.1°C, 14 bit for temperature
Response Time: 8 seconds, tau 63% for RH; 5 to 30 seconds, tau 63% for temperature
* Note: Extended temperature range is for industrial probe only, the controller’s operating temperature is 0 to 50°C.

Network and Serial Communications (For Options -C24, -C4EIT, -EIT)
Ethernet: Standards compliance IEEE 802.3 10Base-T
Supported Protocols: TCP/IP, ARP
RS232/RS422/RS485: Selectable from menu; both ASCII and MODBUS protocol selectable from menu; programmable 300 to 19.2 K baud; complete programmable setup capability; program to transmit current display, alarm status, min/max, actual measured input value and status
RS485: Addressable from 0 to 199
Connection: Screw terminals

General
A/D Conversion: 12-bit RH and 14-bit temp
    Reading Rate: 2 samples per sec max
    Digital Filter: Programmable
    Decimal Selection: None, 0.1 for temp and humidity
Display: 4-digit, 9-segment LED
    i32, i16D, i8DV: 10.2 mm (0.40")
    i8: 21 mm (0.83")
    i8DH: 10.2 mm (0.40") and 21 mm (0.83") GREEN, AMBER, and RED programmable colors for process variable, setpoint and temp units
Operating Temperature: 0 to 50°C (32 to 122°F), 90% RH non-condensing
Protection:
    i32, i16D: NEMA 4X (IP65) front bezel
    i8DH, i8DV: NEMA 1 (IP23) front bezel
Power: Refer to ordering guide
No CE compliance above 60 Hz.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 CNITH-I3222-2 14 Weeks   ¥4,400.00    CONTROLLER,Temperature and RH Input 1/32 DIN Single Display, Two SSR Outputs, WITH 2" (50.8mm) Probe on 3ft (0.91m) cable  
 CNITH-I3254-5-C24 14 Weeks   ¥5,140.00    CONTROLLER,Temperature and RH Input 1/32 DIN Single Display, Analog output and Pulse, WITH 5" (137mm) Probe on 10ft (3m) cable AND Isolated RS-232 and RS-485  
 CNiTH-i16D33-2 14 Weeks   ¥4,870.00    CONTROLLER,Temperature and RH Input 1/16 DIN Dual Display, 2 Relays: Form "C"SPDT 3 A @ 120 Vac, 3 A @ 240 Vac, WITH 2" (50.8mm) Probe on 3 ft (0.91m) cable  
 CNiTH-i16D33-5 2 Weeks   ¥5,140.00    CONTROLLER,Temperature and RH Input 1/16 DIN Dual Display, 2 Relays: Form "C"SPDT 3 A @ 120 Vac, 3 A @ 240 Vac, WITH 5" (137mm) Probe on 10ft (3m) cable  
 CNiTH-i8DH23-2 14 Weeks   ¥5,635.00    CONTROLLER,Temperature and RH Input 1/8 DIN Dual Display Horizontal, SSR and Form C Relay, WITH 2" (50.8mm) Probe on 3ft (0.91m) cable  
 CNiTH-i8DH33-5 14 Weeks   ¥5,635.00    CONTROLLER,Temperature and RH Input 1/8 DIN Dual Display Horizontal, 2 Relays: Form "C"SPDT 3 A @ 120 Vac, 3 A @ 240 Vac, WITH 5" (137mm) Probe on 10ft (3m) cable  
 CNiTH-i8DH33-5-C24 14 Weeks   ¥6,380.00    CONTROLLER,Temperature and RH Input 1/8 DIN Dual Display Horizontal, 2 Relays: Form "C"SPDT 3 A @ 120 Vac, 3 A @ 240 Vac, WITH 5" (137mm) Probe on 10ft (3m) cable AND Isolated RS-232 and RS-485  
 CNiTH-i8DH33-5-EIT 14 Weeks   ¥6,445.00    CONTROLLER,Temperature and RH Input 1/8 DIN Dual Display Horizontal, 2 Relays: Form "C"SPDT 3 A @ 120 Vac, 3 A @ 240 Vac, WITH 5" (137mm) Probe on 10ft (3m) cable PLUS Ethernet with Embedded Web Server  
 CNiTH-i8DV33-5 14 Weeks   ¥5,825.00    CONTROLLER,Temperature and RH Input 1/8 DIN Dual Display Vertical, 2 Relays: Form "C"SPDT 3 A @ 120 Vac, 3 A @ 240 Vac, WITH 5" (137mm) Probe on 10ft (3m) cable  
 CNiTH-i8DV33-5-EIT 14 Weeks   ¥6,630.00    CONTROLLER,Temperature and RH Input 1/8 DIN Dual Display Vertical, 2 Relays: Form "C"SPDT 3 A @ 120 Vac, 3 A @ 240 Vac, WITH 5" (137mm) Probe on 10ft (3m) cable PLUS Ethernet with Embedded Web Server  
 Accessories
 IP-PCI-10P In Stock   ¥305.00    Porous Polyethylene Industrial Probe Cap, for wet environments, 10 pack. For external industrial probes only  
 IND-KIT 2 Weeks   ¥143.00    Replacement Mounting Kit, for external industrial probes  
 Calibrated Replacement Probes, including Calibration Certificate
 iTHP-2-CAL-3-HU 14 Weeks   ¥2,635.00    Replacement Industrial 51mm (2") Probe with stripped wire leads and NIST traceable calibration certificate. 3 humidity points of 25%, 50%, 75%, one temp. at 25°C.  
 iTHP-5-CAL-3-HU 14 Weeks   ¥2,760.00    Replacement Industrial 137mm (5") Probe with stripped wire leads and NIST traceable calibration certificate. 3 humidity points of 25%, 50%, 75%, one temp. at 25°C.  
Price are shown in RMB.

 Note:
1. Analog output (Option 5) is not available with "-AL" units.
2. "-C4EIT" or "-EIT" option is not available on the 1/32 DIN. Refer to the iServer section for other Ethernet devices that can connect to a CNiTH-i32xx-x-C24.
Units can be powered safely with 24 Vac power, but no certification for CE/UL are claimed.


 Ordering Example: (1) CNiTH-i8DH43-5-C4EIT is a horizontal 1/8 DIN dual display with pulse and relay outputs, a 5, ¥7,250.00
   Part Number Builder
(1) (2) (3) (4) (5)   
C
C
N
N
i
i
T
T
H
H
Qty:
Option Descriptions
(1) Size
  Select
-i8DH for 1/8 DIN Dual Display Horizontal
-i8DV for 1/8 DIN Dual Display Vertical
-i16D for 1/16 DIN Dual Display
-i32 for 1/32 DIN Single Display
(2) Control Outputs
  Select
22 for 2 Solid State Relays SSR
23 for SSR and Form C Relay
24 for SSR and Pulse 10V dc
33 for 2 Relays - Form C Relay
42 for Pulsed 10 V dc and SSR
43 for Pulsed 10 V dc and Form C Relay
44 for 2 Pulsed 10 V dc
52 for Analog Output and SSR
53 for Analog output and Relay
54 for Analog output and Pulse
(3) RH/Temp Probe
  Select
-2 for 2 in. probe with 3ft cable
-5 for 5 in. probe with 10ft cable
(4) Network Options
  Select
Nothing(leave field blank) for no Network Option
-C24 for Isolated RS232 and RS485
-EIT for Ethernet with Embedded Web Server
-C4EIT for Ethernet with Embedded Web Server + Isolated RS485/422
(5) Power Supply
  Select
Nothing(leave field blank) for Standard power input 90-240Vac
-DC for Low Power option 12-36 Vdc/24 Vac CNiTH-i32 or 20-36 Vdc/24 Vac CNiTH-i8/i16
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual, Related Products
 Product Manual
   Download  CNiTH-i8DH & CNiTH-i8DV - Quick Start Manual Humidity + Temp Controller
   Download  CNiTH-i32 iSeries - Quick Start Manual - Humidity + Temperature Controller
   Download  CNiTH-16D iSeries - Quick Start Humidity + Temp Controller
   Download  CNiTH-i8DH, i8DV, i16D, i32 - Temperature + Humidity Controller Manual
   Download  CNi/CNiS/CNiTH 8,8C,8D,16,16D - -EIT/-C4EIT Option - Embedded Ethernet for iSeries Monitor/Controller
 Related Products
OEG_Software OEG_Software:
Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA
   
Keywords:Humidity Temperature Controller, Environmental Control, PID Controller, PID Controllers, gripper ball ip66 enclosure led push button switch transducer probes

   Back to top Back to top