Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouples >> Bare Wire Thermocoup... >> IRCO, CHAL, CHCO, P13R, P10R, P30R BW Series

Butt-Welded Unsheathed Fine Gage Microtemp Thermocouples

IRCO, CHAL, CHCO, P13R, P10R, P30R BW Series   
 
Base Metal Thermocouples | Thermocouples
IRCO, CHAL, CHCO, P13R, P10R, P30R  BW Series:Butt-Welded Unsheathed Fine Gage Microtemp Thermocouples
Click for larger image.
   
¥ 362.00  IRCO-010-BW
Butt- Weld Design
Faster Response Time Than Standard Beaded Wire Thermocouples.
Utilized in Tight Spaces

View related products - Thermocouples

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Base Metal Thermocouples Prices given for twelve (12) inch lengths. Other sizes and lengths are available on special order. A twelveinch length corresponds to each leg for 24" total length. To order longer lead lengths for base metal calibrations, add 4.00 per foot per package.

Platinum/Rhodium Thermocouples Prices given for six (6) inch lengths. Other sizes and lengths are available on special order. To order longer lead lengths for Pt/Rh calibrations, see the table below.

View the Thermocouple Accuracy and Color Code charts
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 IRCO-010-BW 2 Weeks   ¥362.00    J Thermocouple, Wire Diameter: 0.010 inch, 12" Length Standard, Sold in Packs of 5  
 IRCO-015-BW 7 Weeks   ¥362.00    J Thermocouple, Wire Diameter: 0.015 inch, 12" Length Standard, Sold in Packs of 5  
 IRCO-020-BW 2 Weeks   ¥369.00    J Thermocouple, Wire Diameter: 0.020 inch, 12" Length Standard, Sold in Packs of 5  
 IRCO-032-BW 7 Weeks   ¥362.00    J Thermocouple, Wire Diameter: 0.032 inch, 12" Length Standard, Sold in Packs of 5  
 CHAL-010-BW In Stock   ¥351.00    K Thermocouple, Wire Diameter: 0.010 inch, 12" Length Standard, Sold in Packs of 5  
 CHAL-015-BW In Stock   ¥371.00    K Thermocouple, Wire Diameter: 0.015 inch, 12" Length Standard, Sold in Packs of 5  
 CHAL-003-BW 2 Weeks   ¥790.00    K Thermocouple, Wire Diameter: 0.003 inch, 12" Length Standard, Sold in Packs of 5  
 CHAL-020-BW In Stock   ¥351.00    K Thermocouple, Wire Diameter: 0.020 inch, 12" Length Standard, Sold in Packs of 5  
 CHAL-032-BW 2 Weeks   ¥351.00    K Thermocouple, Wire Diameter: 0.032 inch, 12" Length Standard, Sold in Packs of 5  
 CHCO-010-BW 7 Weeks   ¥364.00    E Thermocouple, Wire Diameter: 0.010 inch, 12" Length Standard, Sold in Packs of 5  
 CHCO-015-BW 7 Weeks   ¥364.00    E Thermocouple, Wire Diameter: 0.015 inch, 12" Length Standard, Sold in Packs of 5  
 CHCO-020-BW 7 Weeks   ¥364.00    E Thermocouple, Wire Diameter: 0.020 inch, 12" Length Standard, Sold in Packs of 5  
 CHCO-032-BW 7 Weeks   ¥364.00    E Thermocouple, Wire Diameter: 0.032 inch, 12" Length Standard, Sold in Packs of 5  
 P13R-010-BW 6 Weeks   ¥1,990.00    R Thermocouple, Wire Diameter: 0.010 inch, 6" Length Standard – Sold Individually  
 P10R-010-BW 2 Weeks   ¥2,105.00    S Thermocouple, Wire Diameter: 0.010 inch, 6" Length Standard – Sold Individually  
 P30R-010-BW 2 Weeks   ¥2,575.00    B Thermocouple, Wire Diameter: 0.010 inch, 6" Length Standard – Sold Individually  
Price are shown in RMB.

 Note: *Base Metal Thermocouples are made from Special Limits of Error Wire. *Order Thermocouple insulators separately, eg DH-1-24

Negative lead is identified with red dot.
 Ordering Example: (1) CHAL-032-BW K Thermocouple, Wire Diameter: 0.032 inch, ¥351.00

 Related Links - Related Products
 Related Products
Thermocouple Accuracy and Color Codes Thermocouple Accuracy and Color Codes:
ANSI or IEC Color Codes, thermocouple accuracies, and limits of error
   
Keywords:Butt-Welded Unsheathed Fine Gage Thermocouples, ac motor controls using a ph meter

   Back to top Back to top