Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Infrared Temperature... >> Fixed Mount Infrared... >> IR-USB

Infrared Temperature Sensor with USB Interface

IR-USB   
1 year warranty CE
 
Infrared Temperature Sensor with USB Interface
IR-USB:Infrared Temperature Sensor with USB Interface
Click for larger image.
   
¥ 1,435.00  IR-USB
Connects Directly to a USB Port on Your Computer
Free Software Converts Your PC into a Temperature Meter, Data Logger or Chart Recorder
-18 to 538°C (0 to 1000°F) Measurement Range
Adjustable Emissivity from 0.10 to 1.0

View related products - Infrared Temperature Measurement Instruments

Click to scroll below to order See Specs PDF Manuals Software View a printer friendly page

The IR-USB infrared temperature sensor provides a reliable and economical method for most noncontact temperature monitoring applications. Each unit is factory calibrated to provide excellent sensitivity, fast response, and stability. The unit features a IR sensor/signal conditioner installation with a direct USB connection. The free user software converts your PC into a temperature meter, chart recorder or data logger. A mounting kit is also available that allows for wall or duct mounting.

SPECIFICATIONS
PC Interface:
USB
USB Cable: Integral to sensor, 2 m (6') shielded Type A plug
Software (Included): Requires Windows® 2000, XP, Vista or Windows 7 operating system
Temperature Range: -18 to 538°C (0 to 1000°F)
Accuracy @ 22°C (72°F) Ambient Temperature and Emissivity of 0.95 or Greater: ±2% rdg or 2.2°C (4°F), whichever is greater
Optical Field of View: 6:1 (distance/spot size)
Repeatability: ±1% rdg
Spectral Response: 5 to 14 microns
Response Time: 100 ms (0 to 63% of final value)
Emissivity Range: 0.1 to 1.00, adjustable

Operating Temperature
Sensor Head:
0 to 70°C (32 to 158°F)
Sensor Head (-HT Model): 0 to 85°C (32 to 185°F)
Sensor Head with OS100-WC(Water Cooling Jacket): 0 to 200°C (32 to 392°F)
Operating Relative Humidity: Less than 95% RH, non-condensing
Water Flow Rate (OS100-WC): 0.25 GPM, room temperature
Thermal Shock: ˜30 minutes for 25°C (77°F) abrupt ambient temperature change
Warm-Up Period: 3 minutes
Air Flow Rate (OS100-AP): 1 CFM (0.5 L/s) (1 x 2.5")

Laser Sight Accessory (OS100-LS)
Wavelength (Color):
630 to 670 nm (red)
Order on cn.omega.com and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 IR-USB In Stock   ¥1,435.00    Infrared temperature sensor with USB connection  
 IR-USB-HT 6 Weeks   ¥2,255.00    Infrared temperature sensor with USB connection with high temperature sensor head  
 Accessories
 CAL-3-IR 101 Weeks   ¥1,165.00    NIST traceable calibration with 3 data points  
 OS100-MB In Stock   ¥165.00    Mounting bracket  
 OS100-AP 4 Weeks   ¥245.00    Air purge collar  
 OS100-WC 2 Weeks   ¥1,435.00    Water cool jacket, up to 200°C (392°F)  
 OS100-LS 4 Weeks   ¥1,435.00    Laser sighting accessory  
Price are shown in RMB.

 Note: Comes complete with an integral shielded 2 m (6') USB cable with Type A connector, software, mounting nut and operator’s manual.
 Ordering Example: (1) IR-USB Infrared temperature sensor, ¥1,435.00,  plus (1) OS100-MB Mounting bracket, ¥165.00, ¥1,435.00 + 165.00 = $1,600.00

   
Keywords:Infrared Temperature Sensor Features USB Interface and Free Charting and Logging Software, hmi system industrial control and automation piezoelectric sensors scada software

   Back to top Back to top