Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouples >> PFA Coated Thermocou... >> (*)SS Series PFA Coated

PFA Coated Thermocouple Probes with Standard Connectors

(*)SS Series PFA Coated   
 
(*)SS Series PFA Coated:PFA Coated Thermocouple Probes with Standard Connectors
Click for larger image.
   
¥ 820.00  ICSS-116G-12-PFA
Made with Special Limits of Error Material
Chemically Inert
Electrically Insulated
Rated to 205°C (400°F)
Quick Disconnect Style
1/16" or 1/8" Diameter
Grounded Junction
12" Probe Standard
.010 PFA Coating (typical)

View related products - Thermocouples and RTDs

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

PFA Coated Probes are the perfect solution when there is a need to measure the temperature of caustic or corrosive chemical solutions in industrial and laboratory environments. The superior corrosion resistance of PFA allows you to measure the temperature of sulfuric, hydrochloric, nitric and chromic acids, as well as caustic compounds.

Examples of some popular models are listed in the To Order Box. For full configuration availability please use the Part Number Builder.
exposed junction.

View the Thermocouple Accuracy and Color Code charts
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 CPSS-18G-12-PFA 2 Weeks   ¥775.00    1/8" dia. PFA Coated Probe, Type T, 12" length  
 ICSS-116G-12-PFA 5 Weeks   ¥820.00    1/16" dia. PFA Coated Probe, Type J, 12" length  
 ICSS-116G-18-PFA 2 Weeks   ¥925.00    1/16" dia PFA Coated Probe, Type J, 18" length  
 ICSS-18G-18-PFA 5 Weeks   ¥875.00    1/8" dia. PFA Coated Probe, Type J, 18" length  
 CASS-116G-12-PFA 2 Weeks   ¥775.00    1/16" dia. PFA Coated Probe, Type K, 12" length  
 CASS-18G-24-PFA 5 Weeks   ¥960.00    1/8" dia. PFA Coated Probe, Type K, 24" length  
 CASS-18G-12-PFA 2 Weeks   ¥775.00    1/8" dia. PFA Coated Probe, Type K, 12" length  
 CASS-116G-24-PFA 2 Weeks   ¥995.00    1/16" dia PFA Coated Probe, Type K, 24" length  
 CASS-18G-18-PFA 2 Weeks   ¥875.00    1/8" dia. PFA Coated Probe, Type K, 18" length  
Price are shown in RMB.

 Note: Consult Sales for Custom Configurations
 Ordering Example: (1) CPSS-18G-12-PFA PFA-coated thermocouple probe, type T, stainless steel sheath, 1 / 8 '' dia., grounded, 12'' long,, ¥775.00
   Part Number Builder
(1) (2) (3)   
-
-
-
-
-
-
P
P
F
F
A
A
Qty:
Option Descriptions
(1) Thermocuple Type
  Select
ICSS for Iron-Constantan Type J
CASS for Chromega-Alomega Type K
CPSS for Copper-Constantan Type T
CXSS for Chromega-Constantan Type E
(2) Sheath Diameter & Termination
  Select
116G for 1/16 Inch Grounded
18G for 1/8 Inch Grounded
14G for 1/4 Inch Grounded
(3) Sheath Length
  Select
12 for 12 Inches
18 for 18 Inches
24 for 24 Inches
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
Thermocouple Accuracy and Color Codes Thermocouple Accuracy and Color Codes:
ANSI or IEC Color Codes, thermocouple accuracies, and limits of error
   
Keywords:PFA, PFA Coated Thermocouple Probes with Standard Connectors, Model numbers ICSS, CASS, CPSS, CXSS

   Back to top Back to top