Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouples >> High Temperature The... >> (*)SS Series NHX

High Temperature Thermocouple Probes with Quick Disconnect NHX Ceramic Connector

(*)SS Series NHX   
 
(*)SS Series NHX:High Temperature Thermocouple Probes with Quick Disconnect NHX  Ceramic Connector
Click for larger image.
   
¥ 695.00  CAXL-18U-12-NHX
NHX Solid Round Pin Male Connector Plug and Tube Clamp included
NHX Standard Size Ceramic Connector Rated to 650°C (1200°F )
Super OMEGACLAD XL Sheath Probes for Temperatures to 1335 °C ( 2440°F )available for K or N Calibrations
Super OMEGACLAD XL Sheath for Low Drift Performance
304, 310, 316, 321SS or Inconel 600 Sheath
Mating NHX Female Jack Connector sold separately
ANSI Color-Coded Calibration Dot
Made from Special Limits of Error Material

View related products - Thermocouples

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Super OMEGACLAD XL Sheath Probe Life Test results and low drift performace data can be viewed
Super OMEGACLAD XL Probe Life Test Results

High Temperature Thermocouple Probes with SHX Miniature Size Connector with flat pins:
SICSS-062U-6-SHX

View the Thermocouple Accuracy and Color Code charts
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 ICSS-116U-12-NHX 5 Weeks   ¥675.00    J Thermocouple, Ungrounded, Stainless Steel Sheath, 12 Inches Long,1/16 Inch Diameter, Standard Ceramic Connector  
 ICSS-14G-12-NHX 5 Weeks   ¥705.00    J Thermocouple, Grounded, Stainless Steel Sheath, 12 Inches Long, 1/4 Inch Diameter, Standard Ceramic Connector  
 CAXL-18U-12-NHX 2 Weeks   ¥695.00    K Thermocouple, Ungrounded, Super Omegaclad XL Sheath, 12 Inches Long , 1/8 Inch Diameter, Standard Ceramic Connector  
 CAIN-18G-24-NHX 5 Weeks   ¥675.00    K Thermocouple, Grounded, Inconel 600 sheath, 24 Inches Long, 1/8 Inch Diameter, Standard Ceramic Connector  
 CASS-116U-12-NHX 2 Weeks   ¥675.00    K Thermocouple, Ungrounded, Stainless Steel Sheath, 12 Inches Long, 1/16 Inch Diameter, Standard Ceramic Connector  
 CASS-18U-12-NHX 5 Weeks   ¥675.00    K Thermocouple, Ungrounded, Stainless Steel Sheath, 12 Inches Long, 1/8 Inch Diameter, Standard Ceramic Connector  
 CASS-14G-12-NHX 5 Weeks   ¥705.00    K Thermocouple, Grounded, Stainless Steel Sheath, 12 Inches Long, 1/4 Inch Diameter, Standard Ceramic Connector  
 NNIN-18U-12-NHX 5 Weeks   ¥675.00    N Thermocouple, Ungrounded, Inconel 600 Sheath, 12 Inches Long, 1/8 Inch Diameter, Standard Ceramic Connector  
 NNXL-116U-24-NHX 5 Weeks   ¥745.00    N Thermocouple, Ungrounded, Super OMEGACLAD XL Sheath, 24 Inches Long, 1/16 Inch Diameter, Standard Ceramic Connector  
 Sold Separately, Mating Connector & clamp & other accessory Part Number
 NHX-J-F In Stock   ¥149.00    HIGH TEMPERATURE CONNECTOR  
 NHX-K-F In Stock   ¥149.00    HIGH TEMPERATURE CONNECTOR  
 NHX-E-F 2 Weeks   ¥157.00    HIGH TEMPERATURE CONNECTOR  
 NHX-T-F 2 Weeks   ¥157.00    HIGH-TEMPERATURE CONNECTOR  
 PCLM-NHX 2 Weeks   ¥27.50    CABLE CLAMP  
 HTCL 5 Weeks   ¥27.50    SAFETY CLIPS-NHX (10/PKG)  
Price are shown in RMB.

 Note: † Long length thermocouple probes are available, consult Sales Department. Note: Inconel sheath not available in 0.010" O.D. with type T. To order with 316 stainless steel sheath, change “SS” in model nunber to “316SS” No add’l cost.
 Ordering Example: (1) CASS-18G-12-NHX High temperature quick disconnect probe, type K, 304 SS sheath, 1/8, ¥645.00
   Part Number Builder
(1) (2) (3) (4) (5)   
-
-
-
-
-
-
N
N
H
H
X
X
Qty:
Option Descriptions
(1) Thermocouple Type
  Select
IC for Type J
CA for Type K
NN for Type N
CX for Type E
CP for Type T
(2) Sheath Material
  Select
SS for Stainless Steel
IN for Inconel
XL for Super OMEGACLAD™ XL (Type K or N Only)
(3) Sheath Diameter
  Select
116 for 1/16 Inch
18 for 1/8 Inch
316 for 3/16 Inch
14 for 1/4 Inch
(4) Thermocouple Junction
  Select
E for Exposed
G for Grounded
U for Ungrounded
(5) Sheath Length
  Select
12 for 12 Inch
18 for 18 Inch
24 for 24 Inch
CUSTOM for custom length in inches(whole numbers only up to 120 inches max)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
Thermocouple Accuracy and Color Codes Thermocouple Accuracy and Color Codes:
ANSI or IEC Color Codes, thermocouple accuracies, and limits of error
TJ36-XCIB Series TJ36-XCIB Series:
High Temperature Lead Wire (Inconel® 600 Braid over Nextel® Ceramic-Insulation) Rugged Thermocouple Transition Joint Probe
KQXL,KMQXL, TJ36-CAXL, KMTXL, KHXL- KQXL,KMQXL, TJ36-CAXL, KMTXL, KHXL-:
Super OMEGACLAD™ XL Probes Very Low Drift at High Temperatures
   
Keywords:High Temperature Quick Disconnect Thermocouples with NHX Connector, NHX Ceramic Connector ,High Temp TC probe, data acquisition unit speed sensor circuit wind speed logger

   Back to top Back to top