Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Data Acquisition Pro... >> USB, RS232, RS485 an... >> iBTX and iBTHX Series

iServer MicroServer™ Barometric Pressure, Temperature, and Humidity Transmitters

iBTX and iBTHX Series   
1 year warranty CE
 
Barometric Pressure, Temperature, and Humidity Transmitters
iBTX and iBTHX Series:iServer MicroServer™ Barometric Pressure, Temperature, and Humidity Transmitters
Click for larger image.
   
¥ 4,095.00  iBTX-D
Virtual Chart Recorder
Web Server
Alarms by Email or Text Message
iBTX-SD: Record Years of Data on Popular SD Cards
No Special Software Required
Log data with Omega Enterprise Gateway (OEG)

View related products - USB, RS232, RS485 and Ethernet Data Acquisition Systems

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

View Barometric Pressure, Temperature, and Humidity with a Web Browser

The OMEGA™ iBTHX transmitter lets you monitor and record barometric pressure, temperature, relative humidity, and dew point over an Ethernet network or the Internet with no special software except a Web browser. The iBTHX serves active Web pages to display real time readings; display charts of barometric pressure, temperature, and humidity; or log data in standard data formats for use in a spreadsheet or data acquisition program such as Excel or Visual Basic.

The virtual chart viewed on the Web page is a JAVA™ Applet that records a chart over the LAN or Internet in real time. With the iBTHX, there is no need to invest time and money learning a proprietary software program to log or chart the data.

Adjustable Charts

Chart scales are fully adjustable on the fly. For example, the chart can display one minute, one hour, one day, one week, one month, or one year.

Temperature and humidity can be charted across the full span (-40 to 85°C and 0 to 100% RH) or within any narrow range (such as 20 to 30°C). Barometric pressure can be displayed in hectopascals (hPa), millimeters of mercury (mmHg), or inches of mercury (inHg).

Display and Chart Measurements

The iBTHX transmitter comes complete with a barometric pressure, temperature, and humidity probe for measurement of a single location.

OMEGA™ offers a choice of industrial probes in 5" lengths, and a wand style for ambient indoor applications.

Award-Winning Technology

The OMEGA™ iBTHX is simple to install and use, and features OMEGA’s award-winning iServer technology that requires no special software except a Web browser.

The iBTHX connects to an Ethernet network with a standard RJ45 connector and sends data in standard TCP/IP packets. It is easily configured with a simple menu using a Web browser, and it can be password protected.

From within an Ethernet LAN or over the Internet, the user simply types an IP address or an easy-toremember name such as “Cleanroom 5” or “Midwest Server Room” in any Web browser, and the iBTHX serves a Web page with the current readings.

Email Alarms

All OMEGA iBT(H)X models that are on a LAN connected to the Internet can trigger an alarm that can be sent by email to a user or a distribution list anywhere in the world, including text messages to cell phones and PDA's.

Typical Applications

The OMEGA iBTHX is excellent for monitoring temperature and humidity in applications such as: clean rooms, computer rooms, HVAC systems, pharmaceutical/food processing and storage, hospitals, laboratories, semiconductor labs, electronic assembly, warehousing, museums, manufacturing, greenhouses, and farm animal shelters.

NEW iBTX-SD with SD Flash Memory and LCD Display

The OMEGA iBTX-SD with LCD display adds several valuable features to the backlit local display of temperature and barometric pressure.

SD Flash Memory Card
The iBTX-SD comes complete with a removable SD Flash Memory card that can store up to years of readings taken at ten second intervals

Records on SD Flash Cards
The data is recorded on widely available SD (Secure Digital) flash cards. The format is a simple “.txt” text file that is easily imported to spread sheets and other programs. It can be read on a PC or MAC with a USB card reader. You can also download the data remotely over an Ethernet network or the Internet.

Alarm Relays

The iBTX-SD features two 1.5 Amp relays. With the easy Web-based setup page, the two relays can be programmed for any combination of temperature or pressure, and high or low set points. The relays can also be programmed to remain latched and require a manual reset if a limit is exceeded.

Battery Backup
The iBTX-SD comes with a universal 100 to 240 Vac power adapter. A standard 9 Volt Alkaline battery (also included) allows the device to log data for up to 2 days without external ac power. A failure on the Ethernet network will not interrupt data recording.

Link to Web CAM or IP Camera
If you get a message about an alarm condition, you can quickly click on the link to view the actual scene over the Internet.

Dimensions: mm (in)




Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 iBTX-W 8 Weeks   ¥4,075.00    iServer MicroServerTM for barometric pressure and temperature, with AC power adaptor. Includes standard wand probe, 152mm (6") cable with DB9 connector.  
 iBTX-W-5 8 Weeks   ¥4,685.00    Same as iBTX-W except with industrial 137mm (5") probe, 3m (10') cable with DB9 connector.  
 iBTHX-W 14 Weeks   ¥5,700.00    iServer MicroServerTM for barometric pressure, temperature, humidity and dew point, with AC power adaptor. Includes standard wand probe, 152mm (6") cable with DB9 connector.  
 iBTHX-W-5 14 Weeks   ¥5,695.00    Same as iBTHX-W except with industrial 137mm (5") probe, 3m (10') cable with DB9 connector.  
 iServer with LCD Display, SD Flash Memory, Alarms and Battery Backup
 iBTX-SD 8 Weeks   ¥5,700.00    iServer MicroServerTM for barometric pressure and temperature, LCD display, 2 GB SD flash memory card, 2-relay alarm and battery back-up, with AC power adaptor. Includes standard wand probe, 152mm (6") cable with DB9 connector.  
 iBTX-SD-5 8 Weeks   ¥5,695.00    Same as iBTX-SD except with industrial 137mm (5") probe, 3m (10') cable with DB9 connector.  
 Industrial iServer
 iBTX-D 8 Weeks   ¥4,095.00    iServer industrial MicroServerTM for barometric pressure and temp; industrial probe 137 mm (5"), cable 3m (10'), stripped wire leads  
 iBTHX-D 14 Weeks   ¥5,420.00    iServer industrial MicroServer&trade for barometeric pressure, temp, humidity and dew point; industrial probe 137 mm (5"), cable 3 m (10'), stripped wire leads  
 Accessories for iBTX-W, iBTHX-W
 iBTP-W-6 8 Weeks   ¥1,425.00    Wand probe, cable 152 mm (6") with DB9 connector (barometric pressure/temperature)  
 iBTHP-W-6 14 Weeks   ¥2,335.00    Wand probe, cable 152 mm (6") with DB9 connector (barometric pressure/temperature/humidity)  
 iBTP-5-DB9 3 Weeks   ¥1,755.00    Industrial 137 mm (5") probe, cable 3 m (10') with DB9 connector (barometric pressure/temperature)  
 iBTHP-5-DB9 2 Weeks   ¥2,695.00    Industrial 137 mm (5") probe, cable 3 m (10') with DB9 connector (barometric pressure/temp/humidity)  
 DB9-CA-3    Consult sales   Extension cable, 3' (0.9 m) with DB9 connector  
 Accessories for iBTX-D (Industrial iServer)
 iBTP-5 3 Weeks   ¥1,755.00    Industrial probe 137 mm (5"), cable 3m (10') w/ stripped wire leads; barometric pressure/temp  
 iDRN-PS-1000    Consult sales   Power supply (switching), 95 to 240 Vac input, 24 Vdc output @ 850 mA (powers up to 7 units)  
 Common Accessories
 CAL-3-HU    Consult sales   NIST-traceable calibration certificate, 3 humidity points: 25%, 50%, 75%, one temp 25°C (for new units)  
 CAL-3-HU-P-T In Stock   ¥2,145.00    NIST-traceable calibration certificate, 3 each humidity, barometric pressure and temp points (for new units)  
 CAL-3-P    Consult sales   NIST-traceable calibration certificate, 3 barometric pressure points, one temp 25°C (for new units)  
 CT485B-CAL-KIT 7 Weeks   ¥1,695.00    Calibration kit, 33% and 75% RH standards  
 iP-SC 2 Weeks   ¥361.00    Porous stainless steel probe cap, 5 µm porosity, for dusty and pressurized (<35 psi) environments, for industrial probes  
 iP-PCI-10P In Stock   ¥305.00    Porous Polyethylene Industrial Probe Cap, for wet environments, 10 pack  
 IND-KIT 2 Weeks   ¥143.00    Replacement Mounting Kit, for external industrial probes  
Price are shown in RMB.


 Related Links - Software, Related Products
 Software
   Download iSeries Configuration Software
   Download OEG Enterprise Gateway
 Related Products
OEG_Software OEG_Software:
Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA
   
Keywords:barometric pressure monitor, temperature tranmitters, humidity transmitter, humidty recorder, data logger, dataloggers, environmental monitor, rh recorder, temperature alarm, temperature logger, temperature monitor, cage clamp terminal block conductive level sensor enclosures for electronics plc programming pdf

   Back to top Back to top