DialTempTM, Bi-Metal Stem Thermometers, 2.37" Head |
H Series |
|
|
|
|
|
|
¥
675.00
H-200-1000F-4-PLAIN
|
| |
|
|
|
Ranges and °Divisions
Fahrenheit |
Range | Div. |
*25-125°F | 1° |
-100-100°F | 2° |
-80-120°F | 2° |
-40-160°F | 2° |
0-200°F | 2° |
0-250°F | 2° |
20-240°F | 2° |
50-300°F | 2° |
50-500°F | 5° |
100-800°F | 10° |
150-750°F | 10° |
200-1000°F | 10° |
-50-300°F | 10° |
0-220°F | 10° |
50-550°F | 10° |
50-650°F | 10° |
|
Celsius |
Range | Div. |
-50-50°C | 1° |
-50-100°C | 2° |
-40-70°C | 1° |
0-100°C | 1° |
-10-110°C | 1° |
-20-120°C | 1° |
*0-50°C | 1° |
0-150°C | 1° |
0-300°C | 5° |
0-400°C | 5° |
50-400°C | 5° |
100-500°C | 5° |
0-200°C | 5° |
|
Dual |
Range | Div. |
50-500°F/ 10-260°C | 2° 1° |
200-1000°F/ 100-500°C | 2° |
100-100°F/ -70-40°C | 2° 2° |
50-300°F/ 10-150°C | 2° |
0-250°F/ -20-120°C | 5° |
-40-160°F/ -40-70°C | 10° |
20-240°F/ -10-115°C | 2° 1° |
*25-125°F/ -5-50°C | 2° 1° |
|
* Minimum Stem Length - 4"
|
|
|
|
|
|
† Price are shown in RMB.
|
|
|
|
|
|
|
|
|
Part Number Builder |
|
|
|
|
|
|
Option Descriptions
|
(1)
|
Temperature Range
|
|
Select 25-125F for 25 to 125°F -100-100F for -100 to 100°F -80-120F for -80 to 120°F -40-160F for -40 to 160°F 0-200F for 0 to 200°F 0-250F for 0 to 250°F 20-240F for 20 to 240°F 50-300F for 50 to 300°F 50-500F for 50 to 500°F 100-800F for 100 to 800°F 150-750F for 150 to 750°F 200-1000F for 200 to 1000°F -50-300F for -50 to 300°F 0-220F for 0 to 220°F 50-550F for 50 to 550°F 50-650F for 50 to 650°F -50-50C for -50 to 50°C -50-100C for -50 to 100°C -40-70C for -40 to 70°C 0-100C for 0 to 100°C -10-110C for -10 to 110°C -20-120C for -20 to 120°C 0-50C for 0 to 50°C 0-150C for 0 to 150°C 0-300C for 0 to 300°C 0-400C for 0 to 400°C 50-400C for 50 to 400°C 100-500C for 100 to 500°C 0-200C for 0 to 200°C 50-500F/10-260C for 50 to 500°F (10 to 260°C) 200-1000F/100-500C for 200 to 1000°F (100 to 500°C) -100-100F/-70-40C for -100 to 100°F (-70 to 40°C) 50-300F/10-150C for 50 to 300°F (10 to 150°C) 0-250F/-20-120C for 0 to 250°F (-20 to 120°C) -40-160F/-40-70C for -40 to 160°F (-40 to 70°C) 20-240F/-10-115C for 20 to 240°F (-10 to 115°C) 25-125F/-5-50C for 25 to 125°F (-5 to 50C)
(2)
|
Stem Length
|
|
Select 21/2 for 2 1/2 in 4 for 4 in 6 for 6 in 9 for 9 in 12 for 12 in 15 for 15 in 18 for 18 in 24 for 24 in 30 for 30 in 36 for 36 in
(3)
|
Thread
|
|
Select PLAIN for Plain Bushing 1/4 for 1/4 in NPT Mounting Thread 3/8 for 3/8 in -24NF Mounting Thread 1/2 for 1/2 in NPT Mounting Thread
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| |
|
|
|
|
|
| |
|
Keywords:DialTempTM, Bi-Metal Stem Thermometers, 2.37" Head
|
Back to top
|
|
|