Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Wire: Thermocouple,... >> Heater Hook-Up Wire >> HTCM Series

High Temperature Furnace Heater Cable

HTCM Series   
 
Furnace Heater Cable
HTCM Series:High Temperature Furnace Heater Cable
Click for larger image.
   
¥ 80.00  HTCM-1NI-618S
700°C (1292°F) Temperature Rating
For Use in Non-Flexing Applications
Single Stranded, “D” Nickel Conductor
Mica Tape Insulation with Ceramic Fiber
Jacket and Stainless Steel Overbraid

View related products - Accessories for Process Control

Click to scroll below to order See Specs PDF View a printer friendly page

HTCM high temperature heater cable is designed for use in very high temperature applications as a single conductor lead wire. It is recommended for use in areas that are exposed to high temperatures but with a minimum of flexing after installation. Such applications include ovens, kilns or furnaces. The stainless steel outer braid provides mechanical and additional thermal protection.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 HTCM-1NI-618S 2 Weeks   ¥80.00    18 stranded gage high temperature furnace heater cable with 300 volts, PRICE PER FOOT  
 HTCM-1NI-616S 2 Weeks   ¥87.00    16 stranded gage high temperature furnace heater cable with 300 volts, PRICE PER FOOT  
 HTCM-1NI-614S 2 Weeks   ¥98.00    14 stranded gage high temperature furnace heater cable with 300 volts, , PRICE PER FOOT  
 HTCM-1NI-612S 2 Weeks   ¥127.00    12 stranded gage high temperature furnace heater cable with 300 volts , PRICE PER FOOT  
 HTCM-1NI-610S 2 Weeks   ¥155.00    10 stranded gage high temperature furnace heater cable with 300 volts , PRICE PER FOOT  
Price are shown in RMB.

 Note:
*Models stocked for fast delivery
Minimum order is 10 feet.
UL listing and CSA certification are not available for HTCM series wire
 Ordering Example: (50) HTCM-1NI-616S 50 foot spool of 16 standed gage high temperature furnace cable with 600 volts, ¥87.00 ea.

   
Keywords:High Temperature Furnace Heater Cable

   Back to top Back to top