Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouple Connect... >> Thermocouple Connect... >> HSTW-(*)-F-FT and HFSTW-(*)-M

Female and Male High Temperature Standard Connectors With Zinc Ferrite Core for EMI/RFI Suppression

HSTW-(*)-F-FT and HFSTW-(*)-M   
 
HSTW-(*)-F-FT and HFSTW-(*)-M:Female and Male High Temperature Standard Connectors With Zinc Ferrite Core for EMI/RFI Suppression
Click for larger image.
   
¥ 109.00  HSTW-K-F-FT
Designed for Suppression of Electromagnetic Interference (EMI)
Impedance (±20%): 55 Ohms @ 25 MHz; 90 Ohms @ 100 MHz
Extra Heavy Duty Solid Pin Male Connector
Removable/Reversible Write-On Windows
Temperature Ratings: Ferrite Core Effectiveness: 120°C (248°F) LCP Material: 260°C (500°F)
Color-Coded Calibration, Earth-Tone Colors
Cadmium-Free LCP Shell
Heavy Duty Construction
Accepts Stranded or Solid Wire up to Size 14 AWG
Slotted Captive Cover Screws

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF View a printer friendly page
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 HSTW-K-F-FT 2 Weeks   ¥109.00    High temperature standard female write-on connector, type K calibration  
 HSTW-T-F-FT 6 Weeks   ¥109.00    High temperature standard female write-on connector, type T calibration  
 HSTW-J-F-FT 2 Weeks   ¥109.00    High temperature standard female write-on connector, type J calibration  
 HSTW-E-F-FT 6 Weeks   ¥110.00    High temperature standard female write-on connector, type E calibration  
 HSTW-R/S-F-FT 2 Weeks   ¥109.00    High temperature standard female write-on connector, type R/S calibration  
 HSTW-U-F-FT 6 Weeks   ¥110.00    High temperature standard female write-on connector,Uncompensated or B thermocouple calibration  
 HSTW-N-F-FT In Stock   ¥142.00    High temperature standard female write-on connector, type N calibration  
 HFSTW-K-M 2 Weeks   ¥490.00    High temperature standard male write-on connector with molded in ferrite core, type K calibration  
 HFSTW-T-M 6 Weeks   ¥505.00    High temperature standard male write-on connector with molded in ferrite core, type T calibration  
 HFSTW-J-M In Stock   ¥490.00    High temperature standard male write-on connector with molded in ferrite core, type J calibration  
 HFSTW-E-M 6 Weeks   ¥505.00    High temperature standard male write-on connector with molded in ferrite core, type E calibration  
 HFSTW-R/S-M 6 Weeks   ¥490.00    High temperature standard male write-on connector with molded in ferrite core, type R/S calibration  
 HFSTW-U-M 6 Weeks   ¥505.00    High temperature standard male write-on connector with molded in ferrite core,Uncompensated or B calibration  
 HFSTW-N-M 2 Weeks   ¥490.00    High temperature standard male write-on connector with molded in ferrite core, type N calibration  
Price are shown in RMB.

 Note: Type U (uncompensated) connectors are used with type B thermocouples (Pt/6%Rh-Pt/30%Rh).
 Ordering Example: (1) HFSTW-K-M High temperature standard male write-on connector with molded in ferrite core, type K calibration, ¥490.00
   Part Number Builder
(1) (2) (3) (4) (5)   
-
-
-
-
Qty:
Option Descriptions
(1) Connector Type
  Select
HSTW for High temperature standard female write-on connector
HFSTW for High temperature standard male write-on connector with molded in ferrite core
(2) Calibration Types
  Select
K for Type K Calibration
T for Type T Calibration
J for Type J Calibration
E for Type E Calibration
R/S for Type R/S Calibration
U for Type U Calibration
N for Type N Calibration
(3) Types
  Select
F for Female
M for Male
(4) Ferrite core
  Select
Nothing(leave field blank) for None
-FT for Ferrite Core
(5) ROHS
  Select
Nothing(leave field blank) for Non-ROHS
-ROHS for ROHS
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Female and Male High Temperature Standard Connectors With Zinc Ferrite Core for EMI/RFI Suppression, calibration probes high frequency transducers load cell measurement lvdt amplifier

   Back to top Back to top