Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouple Connect... >> Thermocouple Connect... >> HMPW-(*) and HFMPW-(*)

High Temperature Miniature Connectors- Male Connector Features Zinc Ferrite Core for EMI/RFI Suppression

HMPW-(*) and HFMPW-(*)   
 
HMPW-(*) and HFMPW-(*):High Temperature Miniature Connectors- Male Connector Features Zinc Ferrite Core for EMI/RFI Suppression
Click for larger image.
   
Male Designed for Suppression of Electromagnetic Interference (EMI)
Male Connector Impedance (±20%): 35 Ohms @ 25 MHz;70 Ohms @ 100 MHz
Temperature Ratings: Ferrite Core Effectiveness: 120°C (248°F) LCP Material: 260°C (500°F)
Write-on Window for Easy Labeling
Color-Coded Calibration, Earth-Tone Colors
Environmentally Friendly Cadmium-Free LCP Shell
Heavy Duty Construction
Accepts Stranded and Solid Wire up to Size 20 AWG
Slotted Captive Cover Screws
Internal Wire Divider

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF View a printer friendly page

Installation Note :for HMPW-x-F
When using the rivet hole as a hold down point the maximum screw size is 3-48-NC or M2.5 x .45
Maximum Torque Value is 2 pounds-force inch or .230 kilogram-force meter .
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 HMPW-K-F In Stock   ¥50.00    High temperature subminiature female write-on connector, type K calibration,  
 HMPW-T-F In Stock   ¥50.00    High temperature subminiature female write-on connector, type T calibration,  
 HMPW-J-F 2 Weeks   ¥55.00    High temperature subminiature female write-on connector, type J calibration,  
 HMPW-E-F 2 Weeks   ¥55.00    High temperature subminiature female write-on connector, type E calibration,  
 HMPW-R/S-F In Stock   ¥50.00    High temperature subminiature female write-on connector, type R/S calibration,  
 HMPW-C-F In Stock   ¥104.00    High temperature subminiature female write-on connector, type C calibration,  
 HMPW-D-F 6 Weeks   ¥51.00    High temperature subminiature female write-on connector, type D calibration,  
 HMPW-N-F In Stock   ¥50.00    High temperature subminiature female write-on connector, type N calibration,  
 HFMPW-K-M In Stock   ¥175.00    High temperature subminiature male write-on connector with molded in ferrite core, type K calibration  
 HFMPW-T-M 2 Weeks   ¥185.00    High temperature subminiature male write-on connector with molded in ferrite core, type T calibration  
 HFMPW-J-M 2 Weeks   ¥181.00    High temperature subminiature male write-on connector with molded in ferrite core, type J calibration  
 HFMPW-E-M 2 Weeks   ¥185.00    High temperature subminiature male write-on connector with molded in ferrite core, type E calibration  
 HFMPW-R/S-M 2 Weeks   ¥185.00    High temperature subminiature male write-on connector with molded in ferrite core, type R/S calibration  
 HFMPW-C-M 2 Weeks   ¥198.00    High temperature subminiature male write-on connector with molded in ferrite core, type C calibration  
 HFMPW-U-M 6 Weeks   ¥181.00    High temperature subminiature male write-on connector with molded in ferrite core, Uncompensated or B Thermocouple calibration  
 HFMPW-N-M In Stock   ¥185.00    High temperature subminiature male write-on connector with molded in ferrite core, type N calibration  
Price are shown in RMB.

 Note: Types J, K, T, E, R, S and B are ANSI designations. OMEGALLOY is generically known as Nicrosil-Nisil.
Note: Type U (uncompensated) connectors are used with Type B thermocouples (Pt/6%Rh-Pt/30%Rh).
 Ordering Example: (1) HFMPW-K-M High temperature subminiature male write-on connector with molded in ferrite core, type K calibration, ¥175.00
   Part Number Builder
(1) (2) (3) (4)   
-
-
-
-
Qty:
Option Descriptions
(1) Connector Types
  Select
HFMPW for Male write-on connector with molded in ferrite core
HMPW for Female write-on connector
(2) Calibration Types
  Select
K for Calibration type K
T for Calibration type T
J for Calibration type J
E for Calibration type E
R/S for Calibration type R/S
C for Calibration type C
N for Calibration type N
U for Calibration type U
D for Calibration type D
G for Calibration type G
(3) Types
  Select
F for Female
M for Male
(4) ROHS
  Select
Nothing(leave field blank) for Non-ROHS
-ROHS for ROHS
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:High Temperature Miniature Connectors- Male Connector Features Zinc Ferrite Core for EMI/RFI Suppression, high frequency transducers load cell indicator load cell measurement lvdt amplifier

   Back to top Back to top