Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouple Connect... >> Low-Noise Miniature... >> HGMP Series

High Temperature Low Noise Miniature Connectors

HGMP Series   
 
High Temperature Low Noise Miniature Connectors
HGMP Series:High Temperature Low Noise Miniature Connectors
Click for larger image.
   
Connector Ground Strip Protects Against Electrical Noise
Works with Shielded Wire -- Best with Twisted Shielded Wire
Write-On Windows for Easy Identification
Superior Mechanical Connection Locks Male and Female Connectors
Color-Coded for Thermocouple Type
Environmently Friendly, Cadmium-Free, Polymer
Rated to 260°C (500°F)

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF View a printer friendly page

The new HGMP miniature low noise connectors are designed to provide easy connection of ground wires to probes and extension wires. The drain wire of a 20 AWG twisted shield cable or the shield of the overbraided wire is crimped and held in place by the HGMP’s internal hardware. The HGMP’s have excellent thermal and electrical characteristics to assure high accuracy. Each connector includes HCP-S and HCP-HGMP write-on windows for connector face and edge. An external ground strap is available to maintain the electrical connection of the ground wire and strengthen the mechanical link between connectors.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 HGMP-K-M In Stock   ¥60.00    High temperature, low noise miniature male connector, type K calibration  
 HGMP-K-F 2 Weeks   ¥68.00    High temperature, low noise miniature female connector, type K calibration  
 HGMP-T-M 2 Weeks   ¥60.00    High temperature, low noise miniature male connector, type T calibration  
 HGMP-J-M 2 Weeks   ¥66.00    High temperature, low noise miniature male connector, type J calibration  
 HGMP-E-M 6 Weeks   ¥66.00    High temperature, low noise miniature male connector, type E calibration  
 HGMP-E-F 2 Weeks   ¥74.00    High temperature, low noise miniature female connector, type E calibration  
 HGMP-U-F 2 Weeks   ¥74.00    High temperature, low noise miniature female connector, type U calibration  
 HGMP-N-M 2 Weeks   ¥61.00    High temperature, low noise miniture male connector, type N calibration  
 Accessories
 HCP-S 2 Weeks   ¥15.75    Write-on window 5-pack for HGMP connector face  
 HCP-HGMP 5 Weeks   ¥15.75    Write-on window 5-pack for HGMP connector edge  
 GS-GMP-10 5 Weeks   ¥72.00    Ground straps, 10-pack  
Price are shown in RMB.

 Note: J, K, T, E, R, S and B are ANSI designations. OMEGALLOY™ is generically known as Nicrosil-Nisil.
Type U (uncompensated) connector bodies are used with type B thermocouples (Pt/6%Rh-Pt/30%Rh)

Order male and female separately to create pairs.

 Ordering Example: (1) HGMP-K-F High temperature, low noise miniture female connector, type K calibration, ¥68.00
   Part Number Builder
(1) (2) (3)   
H
H
G
G
M
M
P
P
-
-
-
-
Qty:
Option Descriptions
(1) Calibration Type
  Select
K for Type K
T for Type T
J for Type J
E for Type E
R/S for Type R/S
G for Type G
C for Type C
D for Type D
U for Uncompensated or Type B
N for Type N
(2) Connector Type
  Select
M for Male connector
F for Female connector
(3) ROHS
  Select
Nothing(leave field blank) for Non-ROHS
-ROHS for ROHS
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:High Temperature Low Noise Miniature Connectors

   Back to top Back to top