Fluidized Sand Bath Calibrators |
FSB Series |
|
|
|
|
|
|
¥
75,985.00
FSB-3
|
|
Two Temperature Ranges: 122 to 662°F (50 to 350°C) 122 to 1112°F (50 to 600°C)
|
|
Safe, Clean, Dry Heat
|
|
Burn-Out Protection
|
|
Stainless Steel Containers
|
|
Inconel-Sheathed Immersion Heaters
|
|
Built-in Pressure Switch and Overload Fuse
|
|
Rugged, Heavy-Duty, Accurate
|
|
Spill Flanges Standard on all Models
|
View related products - Calibration Equipment
|
| |
|
|
|
When fluidized solids are heated, heat is distributed quickly and evenly throughout the bath and transferred rapidly to objects submerged in the bath. The bath temperature can be adjusted easily to the point at which you wish to calibrate or run a test.
Fluidized baths for laboratories and instrument shops provide safe, rapid heat transfer and accurate temperature control, enabling you to efficiently and safely calibrate and maintain temperature sensitive instruments.
The principle of fluidization occurs when a gas—usually low pressure air or nitrogen—flows upward through a partially-filled chamber or retort of dry, inert particles of aluminum oxide. The gas flows at a low velocity, which sets the particles in motion, separates them, then suspends them to a stable level to give the particles the appearance of turbulence quite similar to the state of boiling liquid.
Besides circulating and flowing like a liquid, fluidization solids exhibit excellent heat transfer characteristics.
Model No. | Temperature Range | Working Volume dia. x depth | Overall Volume dia. x height | Power |
FSB-1 | 50 to 350°C (122 to 662°F) | 178 x 89 mm (7.0 x 3.5") | 241 x 305 mm (9.5 x 12") | 117 Vac (One 750 Watt Heater) |
FSB-2 | 50 to 350°C (122 to 662°F) | 229 x 114 mm (9.0 x 4.5") | 292 x 470 mm (11.5 x 18.5") | 117 or 240 Vac (Two 1 kW Heaters) |
FSB-3 | 50 to 600°C (122 to 1112°F) | 178 x 139 mm (7.0 x 5.5") | 330 x 457 mm (13 x 18") | 117 or 240 Vac (Two 750 Watt Heater) |
FSB-4 | 50 to 600°C (122 to 1112°F) | 229 x 381 mm (9.0 x 15.0") | 381 x 660 mm (15 x 26") | 240 Vac (Four 1 kW Heaters) |
| Fig. 1 - Pressure Regulator, Specify PRG200-25 and Fig. 2 - Air Compressor, Specify FSB-C-804 | Pressure Regulator
Reduces the pressure of air from air
line to suit the fluidized bath. The
Regulator is supplied with a pressure
gauge reading from 0 to 30 lb/in2 and a
built-in air filter. Specify PRG200-25.
Air Compressor
For those who do not have a convenient air line, this
oil-less unit with self-lubricating carbon vanes provides
the proper air supply to fluidize the laboratory units.
Specify FSB-C-804.
NOTE: HEAVY WEIGHT - OVERWEIGHT SHIPPING CHARGES APPLY FOR THIS PRODUCT. IF ORDERED ON-LINE INTERNET SALES WILL CONTACT YOU AFTER ORDER PLACEMENT UNLESS YOU OPT TO CHARGE FREIGHT TO YOUR CARRIER ACCOUNT.
|
|
|
|
|
|
† Price are shown in RMB.
|
|
|
|
|
| |
|
Keywords:Fluidized Sand Bath Calibrators, Models, FSB-1, FSB-2, FSB-3, FSB-4, pt100 calibration, thermocouple calibrator, temp sensor calibrator, temperture sensor calibrator, rtd calibrator, draw wire transducer hot wire anemometer circuit probe ph tds tester
|
Back to top
|
|
|