Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Flow and Level Produ... >> Turbine, Paddle Whee... >> Amplifiers >> FLSC-AMP

Low Level Amplifier

FLSC-AMP   
1 year warranty CE
 
Low Level Amplifier
FLSC-AMP:Low Level Amplifier
Click for larger image.
   
¥ 930.00  FLSC-AMP
Ultra Low Speed to 15 kHz Operation
20 mV to 50 V Sensitivity
100 mA Current Sinking Output
11 to 26 Vdc Power Supply Range
Easy Mount Metal Housing
Screw Terminal Hookup

View related products - Turbine, Paddle Wheel & Positive Displacement Flow Meters

Click to scroll below to order See Specs PDF View a printer friendly page

The OmegaTM FLSC-AMP amplifies the low level signals from the magnetic pickup of gear teeth or flow transmitters by a factor of more than a hundred times to drive any Omega ratemeter, counter or controller. It is mounted in a rugged 2 x 3" metal housing with screw terminals for easy installation.

SPECIFICATIONS
Power Requirements: 11 to 26 Vdc; 30mA Maximum
Input Characteristics:
    Input Impedance: 1500 Ω
    Input Frequency: 0-15 KHz
    Input Voltage: 0.020 to 50 V
Output Characteristics: Open Collector with internal 2700 ohms pull-up resistor to supply voltage. 100 mA Maximum sink to 1 v or less
Temperature Range: 0 to 60ºC (32 to 140ºF)

NOTE:
The low voltage line from the magnetic pickup to the FLSC-AMP should be less than 3 m (10') in length, shielded and isolated from relays, solenoids or other sources of electrical noise (let the output line make the long run). If the input is too sensitive, lower the 1.1K input impedance by adding a 220 to 1 KO resistor across TB1, pins 1 and 2, to increase noise immunity.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 FLSC-AMP 4 Weeks   ¥930.00    Magnetic pickup amplifier  
Price are shown in RMB.

 Note: Comes complete with operator’s manual.
Compatible with paddle wheel sensors and turbine meters. Examples : FP-5300, FTB-100, FTB-900 connected to FLSC-AMP to DPF70 series panel meters.
 Ordering Example: (1) FLSC-AMP Magnetic pickup amplifier, ¥930.00

   
Keywords:Low Level Amplifier, electrical extension cable k type thermocouple connectors linear displacement lvdt signal conditioning

   Back to top Back to top