Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Flow and Level Produ... >> Variable Area Flow M... >> Variable Area Flow M... >> FLC Series

Clear In-Line Flowmeters

FLC Series   
1 year warranty CE
 
Clear In-Line Flowmeters
FLC Series:Clear In-Line Flowmeters
Click for larger image.
   
¥ 1,640.00  FLC-W11
Mounts in Any Direction
Compact and Rugged
Allows Visual Fluid Inspection
Economical Design
No Straight Pipe Required

View related products - Variable Area Flow Meters & Switches

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The FLC Series is the economical way to monitor municipal water flows, verify pump outlets and monitor fluid conditions. Piston design allows for horizontal, vertical or inverted installation and is a proven method for accurate, dependable flow rate indication. The compact design measures less than 8" in length and 2716" in diameter. Designed with a transparent body, the FLC series allows the user to monitor fluid conditions and diagnose problems at a glance. High-contrast scale/indicator provides an easy to read measurement in both liters per minute and gallons per minute. The unit is available in multiple NPT port sizes to reduce the amount of adaptors required for installation.

SPECIFICATIONS
Accuracy: ±5% FS
Repeatability: ±1% FS
Materials of Construction:
    End Ports: Polysulfone (oil meters), Brass (water meters)
    Seals: Buna-N
    Spring: Stainless Steel
    Indicator: Polysulfone
    Casing: Polycarbonate (water meters), polysulfone (oil meters)
Turn Down Ratio: 10:1
Maximum Pressure: 22.4 bar (325 psig)
Maximum Temperatures:
Water Meters: 93°C (200°F)
Oil Meters: 121°C (250°F)
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 Water Flow Meters
 FLC-W11 2 Weeks   ¥1,640.00    1.9 to 19 (0.5 to 5) LPM(GPM) Range, Water flow meter with polycarbonate body, 1.2 NPT Brass connection  
 FLC-W12 6 Weeks   ¥1,735.00    3 to 37 (1 to 10) LPM(GPM) Range, Water flow meter with polycarbonate body, 1.2 NPT Brass connection  
 FLC-W13 2 Weeks   ¥1,945.00    3 to 37 (1 to 10) LPM(GPM) Range, Water flow meter with polycarbonate body, 3.4 NPT Brass connection  
 FLC-W14 2 Weeks   ¥1,945.00    5 to 57 (1.5 to 15) LPM(GPM) Range, Water flow meter with polycarbonate body, 3.4 NPT Brass connection  
 FLC-W15 4 Weeks   ¥1,945.00    5 to 57 (1.5 to 15) LPM(GPM) Range, Water flow meter with polycarbonate body, 1 NPT Brass connection  
 FLC-W16 3 Weeks   ¥1,945.00    11 to 114 (3 to 30) LPM(GPM) Range, Water meter with polycarbonate body, 1 NPT Brass connection  
 Hydraulic Oil Meters
 FLC-H11 6 Weeks   ¥1,255.00    1.9 to 19 (0.5 to 5) LPM(GPM) Range, Hydraulic oil meter with polysulfone body and 1.2 NPT end connection  
 FLC-H12 6 Weeks   ¥1,255.00    3 to 37 (1 to 10) LPM(GPM) Range, Hydraulic oil meter with polysulfone body and 1.2 NPT end connection  
 FLC-H13 6 Weeks   ¥1,225.00    3 to 37 (1 to 10) LPM(GPM) Range, Hydraulic oil meter with polysulfone body and 3.4 NPT end connection  
 FLC-H14 6 Weeks   ¥1,440.00    5 to 57 (1.5 to 15) LPM(GPM) Range, Hydraulic oil meter with polysulfone body and 3.4 NPT end connection  
 FLC-H15 6 Weeks   ¥1,415.00    5 to 57 (1.5 to 15) LPM(GPM) Range, Hydraulic oil meter with polysulfone body and 1 NPT end connection  
 FLC-H16 6 Weeks   ¥1,440.00    11 to 114 (3 to 30) LPM(GPM) Range, Hydraulic oil meter with polysulfone body and 1 NPT end connection  
Price are shown in RMB.

 Note: Comes complete with operator’s manual.

For BSPP connections, add suffix "-BSPP" to model number, no additional cost.


 Ordering Example: (1) FLC-W13 3.4 NPT water flow meter for 3 to 37 LPM (1 to 10 GPM), with a polycarbonate body, ¥1,945.00

   
Keywords:Clear In-Line Flowmeters, water flow sensors, oil flow meter, water flow measurement , coolant temperature sensors modular plc piezoelectric pressure transducer

   Back to top Back to top