Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Automation Products >> Sensors and Transduc... >> Thermocouple Wire >> TT, KK, TG, GG Fine Wires

Duplex Insulated Thermocouple Wire

TT, KK, TG, GG Fine Wires   
 
PFA, Fiberglass or Kapton insulation Thermocouple wire
TT, KK, TG, GG Fine Wires:Duplex Insulated Thermocouple Wire
Click for larger image.
   
30, 36, and 40 Gage
Convenient Spool Lengths 25, 50, 100, 200, 500, 1000 ft.
ANSI Special Limits of Error and EN 60584-2 Tolerance Class 1 Rating Available on Most Models

View related products - Sensors and Transducers

Click to scroll below to order See Specs PDF View a printer friendly page

Insulation Code Insulation Range Insulation
Overall Conductors
TT PFA or Neoflon PFA or Neoflon -267 to 260°C
-450 to 500°F
KK Kapton® Kapton® -267 to 316°C
-450 to 600°F
TG Glass Braid PFA or Neoflon -73 to 260°C
-100 to 500°F
GG Glass Glass -73 to 482°C
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 GG-K-36-1000 2 Weeks   ¥5,395.00    1000 ft, Type K, 36 AWG Thermocouple Wire, Fiberglass Insulation rated to 480°C (900°F)  
 TT-K-40-25 4 Weeks   ¥510.00    25 ft, Type K, 40 AWG Thermocouple Wire, PFA Insulation rated to 260°C (500°F)  
 KK-K-30-500 6 Weeks   ¥4,790.00    500 ft, Type K, 30 AWG Thermocouple Wire, Kapton® Insulation rated to 316°C (600°F)  
 GG-J-30-500 2 Weeks   ¥1,940.00    500 ft, Type J, 30 AWG Thermocouple Wire, Fiberglass Insulation rated to 480°C (900°F)  
 TT-E-30-200 4 Weeks   ¥1,620.00    200 ft, Type E, 30 AWG Thermocouple Wire, PFA Insulation rated to 260°C (500°F)  
 TT-T-36-100 2 Weeks   ¥1,390.00    100 ft, Type T, 36 AWG Thermocouple Wire, PFA Insulation rated to 260°C (500°F)  
 GG-N-30-50 4 Weeks   ¥505.00    50 ft, Type N, 30 AWG Thermocouple Wire, Fiberglass Insulation rated to 480°C (900°F)  
Price are shown in RMB.

 Ordering Example: (1) TT-K-30-SLE-1000 1000' of Special Limits of Error PFA duplex insulated thermocouple wire., ¥6,585.00
   Part Number Builder
(1) (2) (3) (4) (5)   
Qty:
Option Descriptions
(1) Insulation
  Select
TT for PFA Teflon or Neoflon
KK for Kapton
TG for Glass Braid
GG for Glass
(2) Calibration
  Select
-K for K Type Thermocouple
-T for T Type Thermocouple
-J for J Type Thermocouple
-E for E Type Thermocouple
-N for N Type Thermocouple
(3) AWG Number
  Select
-30 for 30 Gage
-36 for 36 Gage
-40 for 40 Gage
(4) Special Limits Error
  Select
Nothing(leave field blank) for Standard
-SLE for Special limits of error
(5) Length
  Select
-25 for 25' (7.5 Meters)
-50 for 50' (15 Meters)
-100 for 100' (30 Meters)
-200 for 200' (60 Meters)
-500 for 500' (150 Meters)
-1000 for 1000' (300 Meters)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Duplex Insulated Thermocouple Wire, K TYPE THERMOCOUPLE WIRE, thermocouple wire, kapton thermocouple wire, fiberglass thermocouple wire neoflon thermocouple wire, ball screw actuator linear bearing slide

   Back to top Back to top