Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Wire: Thermocouple,... >> Ceramic Sleeving and... >> FBGS Series Fiberglass Sleeving

Non-Fraying Braided Fiberglass Sleeving for High Temperature and Abrasive Applications

FBGS Series Fiberglass Sleeving   
 
Non-Fraying Braided Fiberglass Sleeving
FBGS Series Fiberglass Sleeving:Non-Fraying Braided Fiberglass Sleeving for High Temperature and Abrasive Applications
Click for larger image.
   
¥ 98.00  FBGS-R-20-25
High Temperature Rating to 316°C (601°F) Continuous Duty
Good Resistance to Most Alkalies
Fair Resistance to Acids
Unaffected by Bleaches and Solvents
Flame Resistance, Will Not Burn
Available in Standard Spools Lengths and Custom Foot Lengths

View related products - Wire: Thermocouple, RTD, Thermistor and Hook-Up

Click to scroll below to order See Specs PDF View a printer friendly page

FBGS Series non-fray fiberglass sleeving is a flexible, high temperature primary or secondary insulation made from closely braided, continuous filament fiberglass which has been heat-cleaned to remove impurities in the yarn. Acrylic resin binders are applied for color coding and to further retard fraying and to hold sleeving round for cutting. This fiberglass insulation is unaffected indefinitely through a temperature range from -60 to 316°C (-76 to 601°F) and withstand up to 616°C (1141°F) for shorter periods. Colors will be less vivid after exposure to 150°C (302°F).

FBGS Series fiberglass sleeving is used for thermal and mechanical protection in consumer, commercial and industrial applications where flexibility, abrasion resistance or insulation is required and particularly when temperature extremes prohibit the use of other materials.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 FBGS-R-24-25 9 Weeks   ¥98.00    7.6 m (25') spool of 24 gage, red fiberglass sleeving  
 FBGS-Y-26-50 9 Weeks   ¥173.00    15.2 m (50') spool of 26 gage, yellow fiberglass sleeving  
 FBGS-P-28-100 9 Weeks   ¥328.00    30.5 m (100') spool of 28 gage, purple fiberglass sleeving  
 FBGS-B-20-200 9 Weeks   ¥615.00    61 m (200') spool of 20 gage, blue fiberglass sleeving  
 FBGS-N-30-500 9 Weeks   ¥1,445.00    152.4 m (500') spool of 30 gage, natural fiberglass sleeving  
Price are shown in RMB.

 Note: For non-stock lengths, please contact sales.
 Ordering Example: (1) FBGS-R-20-25 Red fiberglass sleeving, 7.6m (25, ¥98.00,  plus (1) FBGS-Y-24-50 Yellow fiberglass sleeving, 15.2m (50, ¥173.00, ¥98.00 + 173.00 = $271.00
   Part Number Builder
(1) (2) (3)   
F
F
B
B
G
G
S
S
Qty:
Option Descriptions
(1) Color
  Select
-B for Blue
-BK for Black
-R for Red
-N for Natural
-Y for Yellow
-P for Purple
(2) Gage
  Select
-20 for 20 Gage
-24 for 24 Gage
-26 for 26 Gage
-28 for 28 Gage
-30 for 30 Gage
(3) Length
  Select
-25 for 25 foot spool
-50 for 50 foot spool
-100 for 100 foot spool
-200 for 200 foot spool
-500 for 500 foot spool
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Non-Fraying Braided Fiberglass Sleeving

   Back to top Back to top