Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Wire: Thermocouple,... >> Extension Wire >> EXTT-T, EXPP-T and EXFF-T

T Type Thermocouple Extension Wire

EXTT-T, EXPP-T and EXFF-T   
 
T Type Thermocouple Extension Wire
EXTT-T, EXPP-T and EXFF-T:T Type Thermocouple Extension Wire
Click for larger image.
   
¥ 197.00  EXPP-T-20-25
High Quality Type "T" Thermocouple Grade Wire
In Stock - Available for Immediate Shipment
Choice of Insulation, Wire Gage, & Length

View related products - Wire: Thermocouple, RTD, Thermistor and Hook-Up

Click to scroll below to order See Specs PDF View a printer friendly page

ANSI Color Code :Positive Wire, Purple; Negative Wire, Red; Overall, Brown

Use the table below as a guide for types available. The "To Order" box contains some examples of popular models. Use the "Part Number Builder" (Below Table) to get pricing for all available models.
Insulation AWG No. Model Number Type Wire Insulation  Max. Temp* Nominal Size Wt.† lb/1000'
Conductor Overall °F °C
PFA

Neoflon

PFA
16 EXTT-T-16 Solid PFA PFA 212 100 .086 x .152 16
20 EXTT-T-20 Solid PFA PFA 212 100 .068 x .116 9
24 EXTT-T-24 Solid PFA PFA 212 100 .056 x .092 6
Polyvinyl 14 EXPP-T-14 Solid Polyvinyl Polyvinyl 212 100 .134 x .288 29
16 EXPP-T-16 Solid Polyvinyl Polyvinyl 212 100 .123 x .207 22
20 EXPP-T-20 Solid Polyvinyl Polyvinyl 212 100 .095 x .151 12
20 EXPP-T-20S 7 x 28 Polyvinyl Polyvinyl 212 100 .123 x .075 12
24 EXPP-T-24 Solid Polyvinyl Polyvinyl 212 100 .082 x .0134 4
24 EXPP-T-24S 7x32 Polyvinyl Polyvinyl 212 100 .082 x .0134 9
PFA

Neoflon

FEP
16 EXFF-T-16 Solid FEP FEP 212 100 .086 x .152 16
20 EXFF-T-20 Solid FEP FEP 212 100 .068 x .116 9
24 EXFF-T-24 Solid FEP FEP 212 100 .056 x .092 6

*Maximum temperature is for extension grade wire or insulation, whichever is lower.
†Weight of spool and wire, rounded up to next highest lb. (does not include packing material).

Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 EXPP-T-20-100 2 Weeks   ¥560.00    100 foot spool of extension grade thermocouple wire, type T, 20 gage, Polyvinyl over Polyvinyl insulation  
 EXPP-T-20S-200 4 Weeks   ¥1,720.00    200 foot spool of extension grade thermocouple wire, type T, stranded 20 gage, Polyvinyl over Polyvinyl insulation  
 EXTT-T-16-50 4 Weeks   ¥1,575.00    50 foot spool of extension grade thermocouple wire, type T, 16 gage, PFA over PFA insulation  
 EXFF-T-24-1000 5 Weeks   ¥4,215.00    1000 foot spool of extension grade thermocouple wire, type T, 24 gage, FEP over FEP insulation  
Price are shown in RMB.

 Ordering Example: (1) EXPP-T-20-100 100 foot spool of extension grade thermocouple wire, type T, 20 gage, Polyvinyl over Polyvinyl insulation, ¥560.00
   Part Number Builder
(1) (2) (3) (4)   
E
E
X
X
-
-
T
T
-
-
-
-
Qty:
Option Descriptions
(1) Insulation
  Select
GG for Glass
TT for Neoflon PFA
PP for Polyvinyl
FF for Neoflon FEP
(2) Wire Gauge
  Select
16 for 16 AWG (Avail GG TT PP FF)
20 for 20 AWG (Avail TT PP FF)
24 for 24 AWG ((Avail TT PP FF)
14 for 14 AWG (PP Only)
16S for 16 AWG Stranded (PP Only)
18S for 18 AWG Stranded (PP Only)
20S for 20 AWG Stranded (PP Only)
24S for 24 AWG Stranded (PP Only)
(3) Special Limits of Error
  Select
Nothing(leave field blank) for Standard
-SLE for Special Limit of Error
(4) Spool Length in Feet
  Select
25 for 25 Ft
50 for 50 Ft
100 for 100 Ft
200 for 200 Ft
500 for 500 Ft
1000 for 1000 Ft
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:T Type Thermocouple Extension Wire

   Back to top Back to top