Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Wire: Thermocouple,... >> Extension Wire >> EXTT-E, EXPP-E and EXFF-E

E Type Thermocouple Extension Grade Wire

EXTT-E, EXPP-E and EXFF-E   
 
E Type Thermocouple Extension Grade Wire
EXTT-E, EXPP-E and EXFF-E:E Type Thermocouple Extension Grade Wire
Click for larger image.
   
¥ 1,400.00  EXTT-E-16-25
High Quality Type "E" Thermocouple Extension Grade Wire
In Stock - Available for Immediate Shipment
Choice of Insulation, Wire Gage, & Length

View related products - Wire: Thermocouple, RTD, Thermistor and Hook-Up

Click to scroll below to order See Specs PDF View a printer friendly page

ANSI Color Code: Positive Wire, Purple; Negative Wire, Red; Overall, PurpleA

Use the table below as a guide for types available. The "To Order" box contains some examples of popular models. Use the "Part Number Builder" (Below Table) to get pricing for all available models.
Insulation AWG
No.
Model
Number
Price
1000'
Type
Wire
Insulation Max. Temp* Nominal
Size
Wt.†
lb/1000'
Conductor Overall °F °C
Neoflon
PFA
16 EXTT-E-16 $1,575 Solid PFA PFA 392 200 .086 x .152 21
20 EXTT-E-20 715 Solid PFA PFA 392 200 .068 x .116 11
24 EXTT-E-24 520 Solid PFA PFA 392 200 .056 x .092 7
Polyvinyl 16 EXPP-E-16 1,105 Solid Polyvinyl Polyvinyl 221 105 .123 x .207 26
18 EXPP-E-18S 845 7 x 26 Polyvinyl Polyvinyl 221 105 .138 x .205 22
20 EXPP-E-20 340 Solid Polyvinyl Polyvinyl 221 105 .095 x .151 16
24 EXPP-E-24S 420 7 x 32 Polyvinyl Polyvinyl 221 105 .082 x .134 12
Neoflon
FEP
16 EXFF-E-16 1,415 Solid FEP FEP 392 200 .086 x .152 21
20 EXFF-E-20 700 Solid FEP FEP 392 200 .068 x .116 11
24 EXFF-E-24 455 Solid FEP FEP 392 200 .056 x .092 7

*Maximum temperature is for extension grade wire or insulation, whichever is lower.
Weight of spool and wire, rounded up to next highest lb. (does not include packing material).

Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 EXTT-E-20-100 4 Weeks   ¥1,795.00    PFA-Insulated, Thermocouple Extnsion Grade Wire, Type E, 20 AWG, 100 ft.  
 EXPP-E-24S-500 12 Weeks   ¥2,965.00    Polyvinyl Insulated, Thermocouple Extnsion Grade Wire (Stranded), Type E, 24 AWG, 500 ft.  
 EXPP-E-20-1000 5 Weeks   ¥4,950.00    Polyvinyl Insulated, Thermocouple Extnsion Grade Wire, Type E, 20 AWG, 1000 ft.  
 EXFF-E-16-100 4 Weeks   ¥3,485.00    FEP Neoflon Insulated, Thermocouple Extnsion Grade Wire, Type E, 16 AWG, 50 ft.  
Price are shown in RMB.

 Ordering Example: (1) EXPP-E-16-100 100 foot spool of extension grade thermocouple wire, type E, 16 gage, Polyvinyl over Polyvinyl insulation, ¥2,785.00
   Part Number Builder
(1) (2) (3)   
E
E
X
X
-
-
E
E
-
-
-
-
Qty:
Option Descriptions
(1) Insulation
  Select
TT for Neoflon PFA
PP for Polyvinyl
FF for Neoflon FEP
(2) Wire Gauge
  Select
16 for 16 AWG
18S for 18 AWG Stranded (Available for PP only)
20 for 20 AWG
24 for 24 AWG
24S for 24 AWG Stranded (Available for PP only)
(3) Spool Length
  Select
25 for 25 ft.
50 for 50 ft.
100 for 100 ft.
200 for 200 ft.
500 for 500 ft.
1000 for 1000 ft.
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:E Type Thermocouple Extension Grade Wire, THRMOCOUPLE WIRE, steam solenoid valves water flow controls

   Back to top Back to top