Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Wire: Thermocouple,... >> Extension Wire >> EXPP-(*)-TCB

Thermocouple Extension Wire with Polyvinyl Coated Wire and Tinned Copper Overbraid

EXPP-(*)-TCB   
 
EXPP-(*)-TCB :Thermocouple Extension Wire with Polyvinyl Coated Wire and Tinned Copper Overbraid
Click for larger image.
   
¥ 565.00  EXPP-J-20-TCB-P-25
Durable, Flexible and Long Lasting
Tinned Copper Overbraid Electrically Shields and Mechanically Protects the Wire
Polyvinyl Coating Protects from Moisture and Provides Chemical Resitance
See the Related Links Section on the Bottom of This Page for Other Overbraid Options

View related products - Wire: Thermocouple, RTD, Thermistor and Hook-Up

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA™ extension cables are designed for use in connecting a thermocouple probe to a readout or indicator. Made from extension grade thermocouple wire, J, K and E wire types are rated from 0-105°C (32 to 22°F) for the insulation. The range type T extension wire is rated from -60° to 100°C (-76 to 212°F). Used for a wide variety of applications, these cables are constructed with color-coded extruded PVC or PFA applied to each wire leg. Another color-coded sheath of the same material is then extruded over the two primary legs. A metal overbraid is then applied over the insulated wire: tinned copper over PVC wire, stainless steel over PFA wire. This overbraid adds durability, flexibility and long-term abrasion protection to the wire, in addition to providing electrical shielding for use in noisy environments. Finally, a third layer of PVC or PFA is extruded over the entire assembly to protect the metal overbraid.

Polyvinyl Coated Wire with Tinned Copper Overbraid
Model Number Calibration Nominal Size (mm) AWG No.
EXPP-J-14-TCB-P
EXPP-J-16-TCB-P
EXPP-J-16S-TCB-P
EXPP-J-20-TCB-P
EXPP-J-20S-TCB-P
EXPP-J-24S-TCB-P
J
Iron-
Constantan
5.08 x 7.41
4.75 x 6.73
4.82 x 6.86
4.06 x 5.53
4.09 x 5.59
4.01 x 5.13
14 Solid
16 Solid
16 Stranded
20 Solid
20 Stranded
24 Stranded
EXPP-T-14-TCB-P
EXPP-T-16-TCB-P
EXPP-T-20-TCB-P
EXPP-T-20S-TCB-P
T
Copper
Constantan
5.08 x 7.41
4.75 x 6.73
4.06 x 5.53
4.09 x 5.59
14 Solid
16 Solid
20 Solid
20 Stranded
EXPP-K-14-TCB-P
EXPP-K-16-TCB-P
EXPP-K-16S-TCB-P
EXPP-K-20-TCB-P
EXPP-K-20S-TCB-P
EXPP-K-24S-TCB-P
K
CHROMEGA™-
ALOMEGA™
5.08 x 7.41
4.75 x 6.73
4.82 x 6.86
4.06 x 5.53
4.09 x 5.59
4.01 x 5.13
14 Solid
16 Solid
16 Stranded
20 Solid
20 Stranded
24 Stranded
EXPP-E-16-TCB-P
EXPP-E-20-TCB-P
EXPP-E-24S-TCB-P
E
CHROMEGA
Constantan
5.08 x 7.41
4.06 x 5.53
4.01 x 5.13
16 Solid
20 Solid
24 Stranded
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 Examples of Models are shown here. Please use the "Order by Partnumber" table below to order specific Model
 EXPP-J-14-TCB-P-50 2 Weeks   ¥2,250.00    50 feet of type J polyvinyl coated extension grade wire, 14 gage, with tinned copper overbraid  
 EXPP-K-20S-TCB-P-200 12 Weeks   ¥4,345.00    200 feet of type K, polyvinyl coated extension grade wire, 20 stranded gage, with tinned copper overbraid  
 EXPP-E-24S-TCB-P-100 12 Weeks   ¥2,050.00    100 feet of type E polyvinyl coated extension grade wire, 24 stranded gage, with tinned copper overbraid  
 EXPP-J-16-TCB-P-100 2 Weeks   ¥2,970.00    100 feet of type J (Iron Constantan), polyvinyl coated wire 16 gage, with Tinned copper overbraid  
 EXPP-J-24S-TCB-P-500 12 Weeks   ¥4,925.00    500 feet of type J (Iron Constantan), polyvinyl coated wire 24 stranded gage, with Tinned copper overbraid  
 EXPP-T-20S-TCB-P-1000    Consult sales   1000 feet of type T (Copper Constantan), polyvinyl coated wire 20 stranded gage, with Tinned copper overbraid  
 EXPP-K-14-TCB-P-50 82 Weeks   ¥2,970.00    50 feet of type K (CHROMEGA™ - ALOMEGA™), polyvinyl coated wire 14 gage, with Tinned copper overbraid  
 EXPP-E-16-TCB-P-200 82 Weeks   ¥7,655.00    200 feet of type E (CHROMEGA™ - Constantan), polyvinyl coated wire 16 gage, with Tinned copper overbraid  
Price are shown in RMB.

 Note: To order quantities other than 1000 ft., consult Sales.
   Part Number Builder
(1) (2) (3)   
E
E
X
X
P
P
P
P
-
-
-
-
-
-
T
T
C
C
B
B
-
-
P
P
-
-
Qty:
Option Descriptions
(1) Thermocouple Calibration
  Select
J for J thermocouple
K for K thermocouple
T for T thermocouple
E for E thermocouple
(2) Wire Size(American Wire Gauge)
  Select
14 for 14 AWG
16 for 16 AWG
16S for 16 AWG stranded
20 for 20 AWG
20S for 20 AWG stranded
24 for 24 AWG
24s for 24 AWG stranded
(3) Wire Length
  Select
25 for 25 feet
50 for 50 feet
100 for 100 feet
200 for 200 feet
500 for 500 feet
1000 for 1000 feet
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
EXTT-(*)-SB EXTT-(*)-SB:
Thermocouple Extension Wire with PFA-Coated Wire with 304SS Overbraid
   
Keywords:Thermocouple Extension Wire with Polyvinyl Coated Wire with Tinned Copper Overbraid, proportional solenoid valve proportional solenoid valves

   Back to top Back to top