Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Wire: Thermocouple,... >> Extension Wire >> EXPP-K-(*)-UL

UL Listed Extension Grade Thermocouple Wire

EXPP-K-(*)-UL   
 
UL Listed Extension Grade Thermocouple Wire
EXPP-K-(*)-UL:UL Listed Extension Grade Thermocouple Wire
Click for larger image.
   
¥ 440.00  EXPP-K-20-UL-25
ANSI Color Coded
Resistant to Moisture, Abrasion, Chemicals, and UV Light
Optional Stainless Steel and Tinned Copper Wire Overbraiding
UL Listed Type PLTC, 300 V; Listed Under UL Subject 13, File E153789
Extruded PVC Single Conductor and Duplex Insulation
ANSI Color Coded
Resistant to Moisture, Abrasion, Chemicals, and UV Light

View related products - Wire: Thermocouple, RTD, Thermistor and Hook-Up

Click to scroll below to order See Specs PDF View a printer friendly page

OMEGA™ duplex extension grade thermocouple wire performs continuously at temperatures to 105°C (220°F). The wire’s flexibility permits installation in conduit and wiring trays, and it is easily stripped by hand or using mechanical methods. Insulation is PVC. The wire is UL listed for Power Limited Tray Cable (PLTC) applications.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 EXPP-K-14-UL-25 82 Weeks   ¥1,345.00    25 feet of type K, extension grade thermocouple wire with 14 gage  
 EXPP-K-16-UL-50 4 Weeks   ¥1,260.00    50 feet of type K, extension grade thermocouple wire with 16 gage  
 EXPP-K-16S-UL-100 12 Weeks   ¥3,365.00    100 feet of type K, extension grade thermocouple wire with 16 stranded gage  
 EXPP-K-18S-UL-500 4 Weeks   ¥9,170.00    500 feet of type K, extension grade thermocouple wire with 18 stranded gage  
 EXPP-K-20S-UL-1000 2 Weeks   ¥8,730.00    1000 feet of type K, extension grade thermocouple wire with 20 stranded gage  
 EXPP-K-20-UL-200 12 Weeks   ¥2,140.00    200 feet of type K, extension grade thermocouple wire with 20 gage  
Price are shown in RMB.

 Note: ANSI Color Code: Positive Wire, Yellow; Negative Wire, Red; Overall, Yellow
 Ordering Example: (1) EXPP-K-16-UL-200 200 feet of type K, extension grade thermocouple wire , ¥3,760.00
   Part Number Builder
(1) (2) (3)   
E
E
X
X
P
P
P
P
-
-
-
-
-
-
U
U
L
L
-
-
Qty:
Option Descriptions
(1) Extension Grade Thermocouple Type
  Select
K for Type K extension grade thermocuple
E for Type E extension grade thermocuple
RS for Type RS extension grade thermocuple
J for Type J extension grade thermocuple
T for Type T extension grade thermocuple
(2) AWG Gage
  Select
14 for 14 Gage
16S for 16 Stranded gage
16 for 16 Gage
18S for 18 Stranded gage
20S for 20 Stranded gage
20 for 20 Gage
(3) Length
  Select
25 for 25 Feet (7.5 m)
50 for 50 Feet (15 m)
100 for 100 Feet (30 m)
200 for 200 Feet (60 m)
500 for 500 Feet (150 m)
1000 for 1000 Feet (300 m)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:UL Listed Extension Grade Thermocouple Wire, level control valve

   Back to top Back to top