J Type Thermocouple Extension Wire |
EXGG-J, EXTT-J, EXPP-J and EXFF-J |
|
|
|
|
Spool of extension grade thermocouple wire type j
|
Click for larger image. |
|
|
|
|
|
|
ANSI Color Code :Positive Wire, White ; Negative Wire, Red; Overall, Brown Use the table below as a guide for types available. The "To Order" box contains some examples of popular models. Use the "Part Number Builder" (Below Table) to get pricing for all available models. Insulation | AWG No. | Model Number | Price 1000' | Type Wire | Insulation | Max. Temp* | Nominal Size | Wt. lb/1000' | Conductor | Overall | °F | °C | Glass | 16 | EXGG-J-16 | $625 | Solid | Glass Braid | Glass Braid | 392 | 200 | .085 x .130 | 23 | Neoflon PFA | 16 | EXTT-J-16 | 1050 | Solid | PFA | PFA | 392 | 200 | .086 x .152 | 21 | 20 | EXTT-J-20 | 455 | Solid | PFA | PFA | 392 | 200 | .068 x .116 | 11 | 24 | EXTT-J-24 | 345 | Solid | PFA | PFA | 392 | 200 | .056 x .092 | 7 | Polyvinyl | 14 | EXPP-J-14 | 775 | Solid | Polyvinyl | Polyvinyl | 221 | 105 | .134 x .288 | 34 | 16 | EXPP-J-16 | 435 | Solid | Polyvinyl | Polyvinyl | 221 | 105 | .123 x .207 | 26 | 16 | EXPP-J-16S | 660 | 7 x 24 | Polyvinyl | Polyvinyl | 221 | 105 | .139 x .226 | 26 | 20 | EXPP-J-20 | 215 | Solid | Polyvinyl | Polyvinyl | 221 | 105 | .095 x .151 | 16 | 20 | EXPP-J-20S | 385 | 7 X 28 | Polyvinyl | Polyvinyl | 221 | 105 | .123 x .175 | 17 | 24 | EXPP-J-24S | 320 | 7 x 32 | Polyvinyl | Polyvinyl | 221 | 105 | .082 x .134 | 12 | Neoflon FEP | 16 | EXFF-J-16 | 915 | Solid | FEP | FEP | 392 | 200 | .086 x .152 | 21 | 20 | EXFF-J-20 | 440 | Solid | FEP | FEP | 392 | 200 | .068 x .116 | 11 | 24 | EXFF-J-24 | 305 | Solid | FEP | FEP | 392 | 200 | .056 x .092 | 7 | | *Maximum temperature is for extension grade wire or insulation, whichever is lower. Weight of spool and wire rounded up to the the next highest lb. (does not include packing material).
|
|
|
|
|
|
† Price are shown in RMB.
Ordering Example: (1) EXTT-J-24-25 25 foot spool of extension grade thermocouple wire, type J, 24 gage, PFA over PFA insulation, ¥307.00
|
|
|
|
|
|
|
|
|
Part Number Builder |
|
|
|
|
|
|
Option Descriptions
|
(1)
|
Insulation
|
|
Select GG for Glass TT for Neoflon PFA PP for Polyvinyl FF for Neoflon FEP
(2)
|
Wire Gauge
|
|
Select 16 for 16 AWG (Avail GG TT PP FF) 20 for 20 AWG (Avail TT PP FF) 24 for 24 AWG ((Avail TT PP FF) 14 for 14 AWG (PP Only) 16S for 16 AWG Stranded (PP Only) 18S for 18 AWG Stranded (PP Only) 20S for 20 AWG Stranded (PP Only) 24S for 24 AWG Stranded (PP Only)
(3)
|
Special Limits of Error
|
|
Select Nothing(leave field blank) for Standard -SLE for Special Limit of Error
(4)
|
Spool Length in Feet
|
|
Select 25 for 25 Ft 50 for 50 Ft 100 for 100 Ft 200 for 200 Ft 500 for 500 Ft 1000 for 1000 Ft
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
|
|
|
|
| |
|
Keywords:J Type Thermocouple Extension Wire, thermocouple J wire, thermocouple J extension, thermocouple J cable, level control valves
|
Back to top
|
|
|