Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Wire: Thermocouple,... >> Extension Wire >> EXGG-B, EXTT-B, EXPP-B and EXFF-B

BX Type Thermocouple Extension Wire

EXGG-B, EXTT-B, EXPP-B and EXFF-B   
 
BX Type Thermocouple Extension Wire
EXGG-B, EXTT-B, EXPP-B and EXFF-B:BX Type Thermocouple Extension Wire
Click for larger image.
   
¥ 350.00  EXGG-B-20-7.5M
Extension Grade
Copper/Copper
Duplex
ANSI Type BX

View related products - Wire: Thermocouple, RTD, Thermistor and Hook-Up

Click to scroll below to order See Specs PDF View a printer friendly page

Compensating Extension Wires for Platinum 6% Rhodium (-)/Platinum 30% Rhodium (+) Thermocouples
ANSI Color Code: Positive Wire, Gray; Negative Wire, Red; Overall, Gray*
Model No. Insulation AWG
No.
Type
Wire
Insulation Max. Temp Nominal
Size (mm)
Wt.†
kg/300m
Conductor Overall °F °C
EXGG-B-20Glass20SolidGlass BraidGlass Braid2121001.52 x 2.414
EXTT-B-26SPFA267 x 34PFAPFA2121001.07 x 1.732.2
EXPP-B-24
EXPP-B-24S
Polyvinyl24
24
Solid
7 x 32
Polyvinyl
Polyvinyl
Polyvinyl
Polyvinyl
212
212
100
100
1.91 x 3.05
4.62 x 3.41
2.2
5.3
EXFF-B-26SFEP267 x 34FEPFEP2121001.07 x 1.722.2 
*Black on EXGG wire.
†Weight of spool and wire, rounded up to next highest lb. (does not include packing material).
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 Example part numbers are shown in this table. Use the Part Number Builder below to specify your exact configuration.
 EXGG-B-20-100 4 Weeks   ¥950.00    Glass insulated extension wire, 20 awg, 100 ft  
 EXTT-B-26S-25 4 Weeks   ¥368.00    PFA insulated stranded extension wire, 26 awg, 25 ft  
 EXPP-B-24S-150M 4 Weeks   ¥2,665.00    Polyvinyl insulated stranded extension wire, 24 awg, 100 meters  
Price are shown in RMB.

   Part Number Builder
(1) (2)   
E
E
X
X
-
-
Qty:
Option Descriptions
(1) Insulation Material Thermocouple Type and Wire Gauge
  Select
GG-B-20 for Fiber Glass/Fiber Glass B Type 20 AWG
TT-B-26S for PFA/PFA B Type 26 AWG Stranded Wire
PP-B-24 for Polyvinyl/Polyvinyl B Type 24 AWG Wire
PP-B-24S for Polyvinyl/Polyvinyl B Type 24 AWG Stranded Wire
FF-B-26S for FEP/FEP B Type 26 AWG
(2) Length
  Select
25 for 25 feet
50 for 50 feet
100 for 100 feet
200 for 200 feet
500 for 500 feet
1000 for 1000 feet
7.5M for 7.5 meters
30M for 30 meters
150M for 150 meters
300M for 300 meters
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:BX Type Thermocouple Extension Wire, timer electronic

   Back to top Back to top