Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouple Connect... >> Thermocouple Connect... >> DTC-(*)

4-Prong Dual Circuit Standard Connectors

DTC-(*)   
 
4-Prong Dual Circuit Standard Connectors
DTC-(*):4-Prong Dual Circuit Standard Connectors
Click for larger image.
   
¥ 143.00  DTC-K-M
Exclusive Chamber Design Assures Electrical Isolation Between Circuits
Interlocking Parts for Added Strength
Single Screw Caps
No Probe Clamp Required
Color-Coded
Companion Dual Circuit Probe Available
Temperature Rating: to 180°C(356°F)
Compatible with Two Prong Standard Size Connectors

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The DTC is one connector which performs the function of two. The DTC connects two pairs of thermocouple wires or one dual thermocouple and two extension wires. The excellent thermal and electrical characteristics of the thermocouple-grade contacts assure high accuracy.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.

View the Thermocouple Accuracy and Color Code charts
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 DTC-K-F In Stock   ¥162.00    4-socket dual circuit, female connector, type K  
 DTC-K-M In Stock   ¥143.00    4-prong dual circuit, male connector, type K  
 DTC-K-M-ROHS    Consult sales   This product has changed to a new number, and is identical in form, fit, function, and approvals. Please refer to: DTC-K-M
ROHS - 4-prong dual circuit, male connector, type K
 
 DTC-J-F 2 Weeks   ¥162.00    4-socket dual circuit, female connector, type J  
 DTC-J-M 2 Weeks   ¥143.00    4-prong dual circuit, male connector, type J  
 DTC-T-F 2 Weeks   ¥171.00    4-socket dual circuit, female connector, type T  
 DTC-E-M 6 Weeks   ¥148.00    4-prong dual circuit, male connector, type E  
 DTC-R/S-F 2 Weeks   ¥168.00    4-socket dual circuit, female connector, type R/S  
 DTC-R/S-M 6 Weeks   ¥143.00    4-prong dual circuit, male connector, type R/S  
 DTC-N-F 2 Weeks   ¥168.00    4-socket dual circuit, female connector, type N  
Price are shown in RMB.

 Note: To Order: Specify "M" for male connector only, or "F" for female connector. To order a pairs, order Male and Female connectors separately.
Order male and female separately to create pairs.

 Ordering Example: (1) DTC-E-M 4-prong dual circuit, male connector, Type E, ¥148.00
   Part Number Builder
(1) (2) (3)   
D
D
T
T
C
C
-
-
-
-
Qty:
Option Descriptions
(1) Thermocouple Calibration
  Select
K for Type K
T for Type T
J for Type J
E for Type E
R/S for Type R/S
U for Uncompensated or Type B
N for Type N
(2) Connector Contact
  Select
M for Male
F for Female
(3) ROHS
  Select
Nothing(leave field blank) for Non-ROHS
-ROHS for ROHS
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
Thermocouple Accuracy and Color Codes Thermocouple Accuracy and Color Codes:
ANSI or IEC Color Codes, thermocouple accuracies, and limits of error
   
Keywords:4-Prong Dual Circuit Standard Connectors

   Back to top Back to top