Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouples >> Self-adhesive Surfac... >> CO SERIES

Cement-On Surface Thermocouples

CO SERIES   
 
CO SERIES:Cement-On Surface Thermocouples
Click for larger image.
   
¥ 2,235.00  CO1-K
New launch of RoHs3 compliant Style 1-B thermocouples (CO1-K-B)
Response Time in Milliseconds
Made from 0.0005" Foil and 0.010" Diameter Thermocouple Wire
Very Low Thermal Inertia
Four Styles Ideal for Surface Measurement
Please contact for custom sensor length

View related products - Thermocouples

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA introduces its Cement-On, fast response Foil Thermocouples for fast surface temperature measurement applications in three convenient styles. Styles 1, 2 are made from 0.005" thermocouple alloy & Style 1- B made by 0.008"  by a special process where the butt welded thermocouple junction  Styles 1, and 2 are flat, extremely low inertia construction and are an ideal means of measuring the temperature of both flat and curved metals, plastic and ceramic surfaces where very fast response is desired.

OMEGA's Cement-On Style 1,1-B and 2 Foil Thermocouples are fabricated from ANSI "Special Limits of Error" grade thermocouple materials in "K", "E" and "T" calibrations and yield accurate temperature indication when used with standard thermocouple instrumentation. Styles 1, 1-B and 2 have the fastest response. Style 3 is an economy version constructed from 0.010" diameter bead welded standard limit of error thermocouple wire. It should be used where extremely fast response is not essential.



Model No. Style Thermocouple Type Length
Maximum Temperature *
Continuous 600 hr. 10 hr.
CO1-K 1 K-CHROMEGA™-ALOMEGA 1m (40 in) 260°C (500°F) 315°C (600°F) 370°C (700°F)
CO1-E E-CHROMEGA™-Constantan 1m (40 in) 260°C (500°F) 315°C (600°F) 370°C (700°F)
CO1-T T-Copper - Constantan 1m (40 in) 150°C (300°F) 205°C (400°F) 260°C (500°F)
CO1-K-B 1-B K-CHROMEGA™-ALOMEGA 1m (40 in) 260°C (500°F) 315°C (600°F) 370°C (700°F)
CO1-E-B E-CHROMEGA™-Constantan 1m (40 in) 260°C (500°F) 315°C (600°F) 370°C (700°F)
CO1-T-B T-Copper - Constantan 1m (40 in) 150°C (300°F) 205°C (400°F) 260°C (500°F)
CO2-K 2 K-CHROMEGA™-ALOMEGA™ 150mm (6 in) 540°C (1000°F) 540°C (1000°F) 650°C (1200°F)
CO2-E E-CHROMEGA™-Constantan 150mm (6 in) 425°C (800°F) 425°C (800°F) 540°C (1000°F)
CO2-T T-Copper-Constantan 150mm (6 in) 150°C (300°F) 150°C (300°F) 260°C (500°F)
CO3-J 3 J-Iron - Constantan 1m (40 in) 260°C (500°F) 370°C (700°F) 370°C (700°F)
CO3-K K-CHROMEGA™-ALOMEGA™ 1m (40 in) 260°C (500°F) 370°C (700°F) 370°C (700°F)
CO3-E E-CHROMEGA™-Constantan 1m (40 in) 260°C (500°F) 370°C (700°F) 370°C (700°F)
CO3-T T-Copper-Constantan 1m (40 in) 205°C (400°F) 370°C (700°F) 370°C (700°F)
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 CO1-K-B In Stock   ¥1,060.00    Cement-On Surface Thermocouples  
 STYLE 1
 CO1-K In Stock   ¥2,235.00    Type K (CHROMEGA™-ALOMEGA™), 40", cement on Thermocouple  
 CO1-K-72 INCH 2 Weeks   ¥2,405.00    Type K (CHROMEGA™-ALOMEGA™), 72" lead, cement on Thermocouple  
 CO1-K-150 INCH 2 Weeks   ¥2,820.00    Type K (CHROMEGA™-ALOMEGA™), 150" lead, cement on Thermocouple  
 CO1-K-20FT    Consult sales   Type K (CHROMEGA™-ALOMEGA™), 20 foot lead, cement on Thermocouple  
 CO1-K-34FT 15 Weeks   ¥4,350.00    Type K (CHROMEGA™-ALOMEGA™), 34 foot lead, cement on Thermocouple  
 CO1-E 2 Weeks   ¥2,235.00    Type E (CHROMEGA™-Constantan), 40", cement on Thermocouple  
 CO1-E-72 INCH 15 Weeks   ¥2,495.00    Type E (CHROMEGA™-Constantan), 72" lead, cement on Thermocouple  
 Type T Thermocouple
 CO1-T 5 Weeks   ¥2,235.00    Type T (Copper - Constantan) 40', cement on Thermocouple  
 CO1-T-B 9 Weeks   ¥1,060.00    Cement-On Surface T/C, Style 1-B, Type T, 40 in  
 CO1-T-B-80 2 Weeks   ¥1,365.00    Cement-On Surface T/C, Style 1-B, Type T, 80 in  
 CO1-T-148 INCH 2 Weeks   ¥2,915.00    Type T (Copper - Constantan) 148" Lead, cement on Thermocouple  
 CO1-T-240 INCH 15 Weeks   ¥3,420.00    Type T (Copper - Constantan) 240" Lead, cement on Thermocouple  
 STYLE 2
 CO2-K In Stock   ¥2,030.00    Type K (CHROMEGA™-ALOMEGA™) 6', cement on Thermocouple  
 CO2-K-30 INCH 2 Weeks   ¥2,600.00    Type K (CHROMEGA™-ALOMEGA™) 30', cement on Thermocouple  
 CO2-T 2 Weeks   ¥2,030.00    Type T (Copper - Constantan) 6', cement on Thermocouple  
 STYLE 3
 CO3-K 2 Weeks   ¥1,255.00    Type K (CHROMEGA™-ALOMEGA™) 40", cement on Thermocouple  
 CO3-K-72 INCH 2 Weeks   ¥1,475.00    Type K (CHROMEGA™-ALOMEGA™) 72", cement on Thermocouple  
 CO3-K-120 INCH    Consult sales   Type K (CHROMEGA™-ALOMEGA™) 120", cement on Thermocouple  
 CO3-K-200 INCH    Consult sales   Type K (CHROMEGA™-ALOMEGA™) 200", cement on Thermocouple  
 CO3-J In Stock   ¥1,325.00    Type J (Iron - Constantan) 40", cement on Thermocouple  
 CO3-J-60 2 Weeks   ¥1,395.00    Type J (Iron - Constantan) 60", cement on Thermocouple  
 Type E Thermocouple
 CO3-E 2 Weeks   ¥1,300.00    Type E (CHROMEGA™-Constantan) 40" lead, cement on Thermocouple  
 CO1-E-B 2 Weeks   ¥1,115.00    Cement-On Surface T/C, Style 1-B, Type E, 40 in  
 CO1-E-B-80 2 Weeks   ¥1,340.00    Cement-On Surface T/C, Style 1-B, Type E, 80 in  
 CO3-E-72 INCH 2 Weeks   ¥1,450.00    Type E (CHROMEGA™-Constantan) 72" lead, cement on Thermocouple  
 CO3-T 2 Weeks   ¥1,255.00    Type T (Copper - Constantan) 40" lead, cement on Thermocouple  
 CO3-T-72 INCH 2 Weeks   ¥1,475.00    Type T (Copper - Constantan) 72" lead, cement on Thermocouple  
Price are shown in RMB.

 Note: Response time when "grounded" or "cemented" to surface: Style 1 —10 to 20 milliseconds, Style 2 — 2 to 5 milliseconds, Style 3 — 300 milliseconds.
The response time or "time constant" is the time required to reach 63.2% of an instantaneous temperature change.
Additional length wire can be ordered for Styles 1 and 3, add $6.00 per 300 mm (12"), for Style 2 add $12.00 per 300 mm (12")
The temperature range high limits given are greatly influenced by environmental conditions, installation method, accuracy and lifetime requirements and may vary from the general guidelines listed in the table.
Style 1 and 3 cannot be used with CC High Temperature Cement; CC Cement will break down insulation.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) CO1-K Type K ( CHROMEGA™-ALOMEGA™) 1m (40''), cement on Thermocouple, ¥2,235.00
   Part Number Builder
(1) (2) (3)   
C
C
O
O
Qty:
Option Descriptions
(1) Style
  Select
1 for 1 m (40in) leads standard
2 for 150 mm(6in) lead standard
3 for 1 m (40in) lead standard
(2) Thermcouple Type
  Select
-K for CHROMEGA™-ALOMEGA™
-E for CHROMEGA™-Constantan
-T for Copper - Constantan
-J for Iron - Constantan
(3)
  Select
for Blank style 1 or 2 or 3
-B for 1-B style
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
CO4-K Series CO4-K Series:
 - Discontinued Cement-On Surface Thermocouples
SA1 SERIES SA1 SERIES:
Ready-Made Surface Thermocouple with Self-Adhesive Backing(ANSI) - Package of 5
Thermocouple Accuracy and Color Codes Thermocouple Accuracy and Color Codes:
ANSI or IEC Color Codes, thermocouple accuracies, and limits of error
   
Keywords:, load cell signal conditioning rtd signal conditioner temperature alarm dialer thermocouple conditioner

   Back to top Back to top