Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> RTD (PT100) Probes,... >> Extruder RTD Probes >> CFTF Series

Extruder Thin Film RTD Probes with Compression Fittings

CFTF Series   
 
Extruder Thin Film RTD Probes with Compression Fittings
CFTF Series:Extruder Thin Film RTD Probes with Compression Fittings
Click for larger image.
   
¥ 840.00  CFTF-000-RTD-2-60-1
Sensors Contain Precision 100 Ohm Class B DIN Platinum Thin Film Elements in 3-Wire Configurations
Standard Temperature Range is -50 to 260ºC. Optional High Temperature (500ºC) Fiberglass Insulated Cable Construction is Available
These RTD Sensors are Ideal For Plastic Process Equipment and Other Rugged Environments
Probe is Made of 304SST With a .191-.197" Diamater, Lenghts Are As Specified in The Model Numbers, All Models Include PFA Insulated, PFA Jacketed Cables With SST Flex Amor.
Terminations Include Spade Lugs and Heavy Duty Connectors Standard.
All Models Supplied With a Brass 1/8" NPT Compression Fitting Standard

View related products - RTD (PT100) Probes, Elements and Assemblies

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

These RTD sensors are used extensively in plastic processing equipment and other rugged environments. These sensors are typically installed using the supplied 1/8NPT brass compression fitting, other fittings are available.

Standard configurations are based on the most popular lengths, with straight sheaths and with 90º bends. The included flex hose over the cable protects the wires from damage in rough environments. Standard terminations include spade lugs and Omega's OTP heavy duty connector (round pins).
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 CFTF-000-RTD-2-60-1 7 Weeks   ¥840.00    100 Ohm, Class B DIN platinum thin film element, 3-wire connection with a straight sheath 2" long, 60" of PFA cable in a sst flex hose and spade lug terminations  
 CFTF-000-RTD-2-60-2 7 Weeks   ¥940.00    100 Ohm, Class B DIN platinum thin film element, 3-wire connection with a straight sheath 2" long, 60" of PFA cable in a sst flex hose and an OTP connector  
 CFTF-000-RTD-4-60-1 7 Weeks   ¥890.00    100 Ohm, Class B DIN platinum thin film element, 3-wire connection with a straight sheath 4" long, 60" of PFA cable in a sst flex hose and spade lug terminations  
 CFTF-000-RTD-4-60-2 7 Weeks   ¥940.00    100 Ohm, Class B DIN platinum thin film element, 3-wire connection with a straight sheath 4" long, 60" of PFA cable in a sst flex hose and an OTP connector  
 CFTF-090-RTD-2-60-1 7 Weeks   ¥890.00    100 Ohm, Class B DIN platinum thin film element, 3-wire connection with a probe bent 90º with a 2" long straight length beyond bend, 60" of PFA cable in a sst flex hose and spade lug terminations  
 CFTF-090-RTD-2-60-2 7 Weeks   ¥940.00    100 Ohm, Class B DIN platinum thin film element, 3-wire connection with a probe bent 90º with a 2" long straight length beyond bend, 60" of PFA cable in a sst flex hose and an OTP connector  
 CFTF-090-RTD-4-60-1 2 Weeks   ¥840.00    100 Ohm, Class B DIN platinum thin film element, 3-wire connection with a probe bent 90º with a 4" long straight length beyond bend, 60" of PFA cable in a sst flex hose and spade lug terminations  
 CFTF-090-RTD-4-60-2 7 Weeks   ¥940.00    100 Ohm, Class B DIN platinum thin film element, 3-wire connection with a probe bent 90º with a 4" long straight length beyond bend, 60" of PFA cable in a sst flex hose and an OTP connector  
Price are shown in RMB.

 Note: For other lengths of armoured cable, change “60” in model number to length desired and add $3.50 per foot over 5' (60"). For other probe lengths, change “2” or “4” in model number to length desired and add $5 +$1 to the price for each inch over 6". For high temperature construction (500ºC), add “-CC” to the end of model number and add $10 to price.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) CFTF-000-RTD-2-60-1 100 Ohm Class B DIN platinum thin film element, 3-wire construction, 2, ¥840.00
   Part Number Builder
(1) (2) (3)   
C
C
F
F
T
T
F
F
-
-
-
-
R
R
T
T
D
D
-
-
-
-
6
6
0
0
-
-
Qty:
Option Descriptions
(1) Bend Information
  Select
000 for No bend
090 for 90° Bend
(2) Length
  Select
2 for 2 in
4 for 4 in
(3) Transmission Options
  Select
1 for Spade Lugs
2 for OTP Connector
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
CF Series CF Series:
Thermocouples for Extruders - Compression Style with Stainless Steel Cable
Transmitter Selection Guide Transmitter Selection Guide:
Compare Transmitter Specifications and Models Using This Guide. (Download and Print PDF Document)
Panel Meter Selection Guide Panel Meter Selection Guide:
Compare Panel Meter Specifications and Models Using This Guide. (Download and Print PDF - 1.5MB, please be patient)
   
Keywords:Extruder Thin Film RTD Probes Platinum RTD Platinum Probe Platinum Sensor Resistance Temperature Detector Temperature Sensor Temperature Probe RTD Probe RTD Sensor IEC60751 IEC-60751 IEC-751 IEC751 ASTM-E-1137 ASTM-E1137, digital voltage meters

   Back to top Back to top