Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> pH and Conductivity... >> Conductivity Instrum... >> Calibration Instrume... >> CDSA Series

Conductivity Calibration Solutions

CDSA Series   
 
Conductivity Calibration Solutions
CDSA Series:Conductivity Calibration Solutions
Click for larger image.
   
¥ 160.00  CDSA-45
Ideal for Calibrating All Conductivity Instruments
4 Popular Ranges Stocked for Quick Delivery
NIST Certificate of Conformance Optional
Up to 1 Year Shelf Life depending on solution

View related products - Lab Accessories

Click to scroll below to order See Specs PDF View a printer friendly page

Conductivity standard solutions are used for calibrating a wide range of the conductivity instrumentation shown in this section EE. To calibrate your instrument, select a conductivity solution which is close to your measuring range and calibrate the instrument for optimal system accuracy. Standard Shelf Life is 1 year for all solutions except the CDSA-10 and CDSA-15 which have a six month shelf life. The conductivity solutions are recommended to be used within +/- 5% of 25 C. No temperature correlation charts are available for higher or lower temperatures. The conductivity solutions contain Potassium Chloride, a full SDS sheet can be requested from our Customer Service department.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 CDSA-10 4 Weeks   ¥635.00    10 µmho/cm conductivity solution, 1 Quart (4 month shelf life only)  
 CDSA-15    Consult sales   15 µmho/cm conductivity solution, 1 Quart (4 month shelf life only)  
 CDSA-45 4 Weeks   ¥160.00    45 µmho/cm conductivity solution, 1 Quart (8 month shelf life only)  
 CDSA-450 4 Weeks   ¥160.00    450 µmho/cm conductivity solution, 1 Quart (8 month shelf life only)  
 CDSA-1413 2 Weeks   ¥367.00    1413 µmho/cm conductivity solution, 1 Quart (8 month shelf life only)  
 CDSA-1500 4 Weeks   ¥157.00    1500 µmho/cm conductivity solution, 1 Quart (8 month shelf life only)  
 CDSA-4500 2 Weeks   ¥157.00    4500 µmho/cm conductivity solution, 1 Quart (8 month shelf life only)  
 CDSA-45000 2 Weeks   ¥157.00    45000 µmho/cm conductivity solution, 1 Quart (8 month shelf life only)  
 CDSA-1-NACL 4 Weeks   ¥460.00    1% NACL solution, 1 Quart (CAL-CDS NOT AVAILABLE) (8 month shelf life only)  
 CDSA-10-NACL 4 Weeks   ¥535.00    10% NACL solution, 1 Quart (CAL-CDS NOT AVAILABLE) (8 month shelf life only)  
 CDSA-1413-CAL-CDS 5 Weeks   ¥700.00    1413 µmho/cm conductivity solution, 1 Quart, With cal cert (8 month shelf life only)  
 CDSA-450-CAL-CDS 5 Weeks   ¥485.00    450 µmho/cm conductivity solution, 1 Quart, with cal cert (8 month shelf life only)  
Price are shown in RMB.

 Note: For NIST Certificate of Conformance, add suffix "-CAL-CDS" to the model number and $25 to the price.

Certification available at time of purchase only.

NIST Certificate of Conformance does not include points; it does include batch number.

CAL-CDS is not available on CDSA-1-NACL or CDSA-10-NACL

Standard Shelf Life is 1 year.

Shelf life for CDSA-10 and CDSA-15 are six months.


 Ordering Example: (1) CDSA-1500 1500 µmho/cm conductivity solution, ¥157.00

   
Keywords:Conductivity Calibration Solutions, solutions, fluid , led volt meter panel volt meter ph ion voltage panel meter

   Back to top Back to top